Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Nylon Wire Clips Cable Clips

 (4 product groups)


Wire Clip - Adjustable Plastic

Wire Clips are versatile and essential fasteners designed to securely hold and organize wires in various applications. Specifically, the Adjustable Plastic Wire Clip stands out for its unique characteristics and numerous benefits. With its adjustable design, this clip offers flexibility and convenience, making it an ideal choice for wire management tasks.

One of the main characteristics of the Adjustable Plastic Wire Clip is its durable construction. Made from high-quality plastic, this clip is lightweight yet sturdy, ensuring reliable wire organization. The adjustable feature allows for easy customization, accommodating wires of different sizes and thicknesses. The clip is designed with precision, ensuring a firm grip on the wires while preventing any damage or strain. The plastic material is also resistant to corrosion, making it suitable for both indoor and outdoor applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Wire Clip - Plastic, Adhesive Mount

An adhesive cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Clip - Plastic, Adhesive Mount, Micro

An adhesive micro cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Clip - Screw Mount, Two Piece

A two piece fixing for holding wires securely in place. Can be fastened to your panel using a flat head screw.