Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Grommet Strips Cable Grommets

 (9 product groups)


Grommet Strips - Channels, MDS Filled Nylon

Used as wear strips, non-abrasive edging, noise-reducing conveyor strips, framing, binding, or to protect from sharp edges. Built-in lubricant for reduced friction and longer part life. Resistant to ordinary solvents, mild acids and alkalis or fungus growth.

Grommet Strips - Channels, Polystyrene

Protects from sharp edges of panels.

Grommet Strips - MS21266 Strips

Ideally suited to cover normal and irregular shaped holes in sheet metal. Complies with NASM21266. Minimum hole diameter is 1 inch.

Grommet Strips - Metal Rolls

UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz. Operating Temperature range: -40C to 140C

Grommet Strips - Metal Rolls, Cushioned

Dielectric strength: 1500 volts @ 50 Hz. Operating Temperature range: -40C to 85C. UL94 V0 flammability rating.

Grommet Strips - Metal Rolls, Extra Flexible

Flexible material because of it's design. UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz.Operating Temperature range: -40C to 140C

Grommet Strips - Plastic Rolls

Edging used for protection against sharp edges of punched holes. Solid version is for straight edges. Serrated version for round, square and rectangular holes.

Grommet Strips - Plastic Rolls, With Glue

Edging used for protection against sharp edges of punched holes. Adhesive procieds self-retaining grip eliminating the need for epoxy. Solid version is for straight edges. Serrated version for round, square, and rectangular holes.

Rubber Grommet Edging

Made of TPE, this flexible Grommet Strip is ideal for protecting panel edges from being damaged.