Menu Search

Adhesive Raised Face Flange Protectors

In stock

Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

Shaped like a dics, the protects provide full flange face protection. The range is suitable for ANSI and ASME B16.5 flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.

Each size will protect the raised face for 150, 300, 400, 600, 900, 1500 and 2500 pound (lb) flanges.

Requires no fasteners.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$2.6505 - $6.5651 245 In stock
5.000 in
3.000 in
$7.9071 - $19.7436 Request the lead time here
10.620 in
8.000 in
$4.1055 - $10.2822 51 In stock
6.190 in
4.000 in
$4.3881 - $10.934 Request the lead time here
5.500 in
3-1/2 in
$4.6488 - $11.6337 132 In stock
8.500 in
6.000 in
$1.1058 - $2.7515 840 In stock
2.000 in
1.000 in
200 In stock
4.120 in
2-1/2 in
$1.4988 - $3.7412 600 In stock
2.880 in
1-1/2 in
$16.5092 - $41.2248 Request the lead time here
15.000 in
12.000 in
$1.3403 - $3.3551 Request the lead time here
2.500 in
1-1/4 in
$11.361 - $28.4082 25 In stock
12.750 in
10.000 in
$0.9474 - $2.3679 55 In stock
1.380 in
1/2 in
$1.1058 - $2.7515 Request the lead time here
1.690 in
3/4 in
$3.4758 - $8.6409 300 In stock
3.620 in
2.000 in
$3.8016 - $9.4856 55 In stock
7.310 in
5.000 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 127 mm | 5.000 in ; 3.000 in

PGR3A

Price Range
$6.5651 - $2.6505

Stock Levels
245 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    3.000 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    5.000 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 269.7 mm | 10.620 in ; 8.000 in

PGR8A

Price Range
$19.7436 - $7.9071

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    10.620 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 157.2 mm | 6.190 in ; 4.000 in

PGR4B

Price Range
$10.2822 - $4.1055

Stock Levels
51 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    6.190 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 139.7 mm | 5.500 in ; 3-1/2 in

PGR3-1/2A

Price Range
$10.934 - $4.3881

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    3-1/2 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    5.500 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 215.9 mm | 8.500 in ; 6.000 in

PGR6A

Price Range
$11.6337 - $4.6488

Stock Levels
132 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    8.500 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 50.8 mm | 2.000 in ; 1.000 in

PGR1A

Price Range
$2.7515 - $1.1058

Stock Levels
840 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    2.000 in
Adhesive Raised Face Flange Protector

PGR2-1/2A


Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    2-1/2 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    4.120 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 73.2 mm | 2.880 in ; 1-1/2 in

PGR1-1/2A

Price Range
$3.7412 - $1.4988

Stock Levels
600 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    1-1/2 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    2.880 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 381 mm | 15.000 in ; 12.000 in

PGR12A

Price Range
$41.2248 - $16.5092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    15.000 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 63.5 mm | 2.500 in ; 1-1/4 in

PGR1-1/4A

Price Range
$3.3551 - $1.3403

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    1-1/4 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    2.500 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 323.9 mm | 12.750 in ; 10.000 in

PGR10A

Price Range
$28.4082 - $11.361

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    12.750 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 35.1 mm | 1.380 in ; 1/2 in

PGR1/2A

Price Range
$2.3679 - $0.9474

Stock Levels
55 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    1.380 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 42.9 mm | 1.690 in ; 3/4 in

PGR3/4A

Price Range
$2.7515 - $1.1058

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    3/4 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    1.690 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 91.9 mm | 3.620 in ; 2.000 in

PGR2A

Price Range
$8.6409 - $3.4758

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    2.000 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    3.620 in
Adhesive Raised Face Flange Protector - PE Black ; Outside Diameter 185.7 mm | 7.310 in ; 5.000 in

PGR5A

Price Range
$9.4856 - $3.8016

Stock Levels
55 In stock
Attributes
  • Colour
    Black
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Full Material
    Polyethylene
  • Material
    PE
  • Outside Diameter
    7.310 in