Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Mini Swing Handles are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.
A Mini Swing Handle can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Handle Shape | Colour | Handle Material | Handle Width | View | |
---|---|---|---|---|---|---|---|---|
79.3062 RM - 87.8731 RM | 9 In stock |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Zamak
|
1.378 in
35.0 mm
|
||
84.6412 RM - 93.7848 RM | 5833 In stock |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Zamak
|
1.378 in
35.0 mm
|
||
76.962 RM - 85.2768 RM | Request the lead time here |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Die Cast Zinc Alloy
|
1.378 in
35.0 mm
|
||
84.6365 RM - 93.7796 RM | 64 In stock |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Zamak
|
1.378 in
35.0 mm
|
||
84.5927 RM - 93.7311 RM | 992 In stock |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Zamak
|
1.378 in
35.0 mm
|
||
12.7463 RM - 13.4175 RM | Request the lead time here |
3.346 in
85.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
27.7123 RM - 29.171 RM | Request the lead time here |
4.921 in
125.0 mm
|
Oval
|
|
Zinc Alloy
|
1.181 in
30.0 mm
|
||
56.6539 RM - 59.6355 RM | Request the lead time here |
4.331 in
110.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
1.339 in
34.0 mm
|
||
15.1885 RM - 15.987 RM | Request the lead time here |
3.346 in
85.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
50.6482 RM - 53.3146 RM | Request the lead time here |
5.787 in
147.0 mm
|
Rectangular
|
Grey
|
Zinc Alloy
|
1.299 in
33.0 mm
|
||
14.6585 RM - 15.4301 RM | Request the lead time here |
3.622 in
92.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
0.945 in
24.0 mm
|
||
73.2555 RM - 81.1693 RM | Request the lead time here |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Nylon
|
1.378 in
35.0 mm
|
||
66.2441 RM - 73.4009 RM | 328 In stock |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Zamak
|
1.378 in
35.0 mm
|
||
48.4378 RM - 50.9868 RM | Request the lead time here |
4.843 in
123.0 mm
|
Oval
|
Grey
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
84.6324 RM - 93.7755 RM | 51 In stock |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Zamak
|
1.378 in
35.0 mm
|
||
31.0493 RM - 32.6831 RM | Request the lead time here |
3.465 in
88.0 mm
|
Rectangular
|
Grey
|
Zinc Alloy
|
1.122 in
28.5 mm
|
||
84.5694 RM - 93.7054 RM | Request the lead time here |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Nylon
|
1.378 in
35.0 mm
|
||
17.0329 RM - 17.9301 RM | Request the lead time here |
3.346 in
85.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
32.079 RM - 33.7676 RM | Request the lead time here |
3.504 in
89.0 mm
|
Oval
|
Grey
|
Zinc Alloy
|
|
||
27.5547 RM - 29.0046 RM | Request the lead time here |
4.606 in
117.0 mm
|
Rectangular
|
Grey
|
Zinc Alloy
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue