Menu Search

Mini Swing Handles

In stock

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Mini Swing Handles are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.

A Mini Swing Handle can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Handle and Body Material: Zinc Alloy
  • Handle Finish options: Chrome Plated and Sand Blasting Chrome Plated (Bright Chrome)
  • Colours: Grey and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Handle Length Handle Shape Colour Handle Material Handle Width View
79.3062 RM - 87.8731 RM Request the lead time here
110.0 mm
Rectangular
Black
Zamak
35.0 mm
15.9531 RM - 16.7925 RM Request the lead time here
90.0 mm
Rectangular
Natural
Zinc Alloy
27.0 mm
30.7435 RM - 32.3615 RM Request the lead time here
87.5 mm
Oval
Zinc Alloy
28.5 mm
26.3704 RM - 27.7584 RM Request the lead time here
117.0 mm
Rectangular
Grey
Zinc Alloy
30.0 mm
39.4359 RM - 41.511 RM Request the lead time here
107.0 mm
Oval
Grey
Zinc Alloy
28.0 mm
73.2555 RM - 81.1693 RM Request the lead time here
110.0 mm
Rectangular
Black
Nylon
35.0 mm
50.6482 RM - 53.3146 RM Request the lead time here
147.0 mm
Rectangular
Grey
Zinc Alloy
33.0 mm
13.637 RM - 14.3549 RM Request the lead time here
85.0 mm
Rectangular
Natural
Zinc Alloy
28.0 mm
14.6585 RM - 15.4301 RM Request the lead time here
92.0 mm
Rectangular
Natural
Zinc Alloy
24.0 mm
31.0493 RM - 32.6831 RM Request the lead time here
88.0 mm
Rectangular
Grey
Zinc Alloy
28.5 mm
84.5694 RM - 93.7054 RM Request the lead time here
110.0 mm
Rectangular
Black
Nylon
35.0 mm
  • of 2
Swing Handle - Mounting Hole Length - 100.0 mm | 3.937 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zinc Alloy; Black

03081220536E

Price Range
87.8731 RM - 79.3062 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    110.0 mm
  • Handle Width
    35.0 mm
  • Handle Material
    Zamak
  • Colour
    Black
  • Handle Shape
    Rectangular
Swing Handle - Zinc Alloy ; Bright Chrome ; Natural ; Handle Length 90.0 mm | 3.543 in

20024550

Price Range
16.7925 RM - 15.9531 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    90.0 mm
  • Handle Width
    27.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; ; ; Handle Length 87.5 mm | 3.445 in

20022242

Price Range
32.3615 RM - 30.7435 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    87.5 mm
  • Handle Width
    28.5 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Chrome Plated ; Grey ; Handle Length 117.0 mm | 4.606 in

20024451

Price Range
27.7584 RM - 26.3704 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    117.0 mm
  • Handle Width
    30.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Chrome Plated ; Grey ; Handle Length 107.0 mm | 4.213 in

20023096

Price Range
41.511 RM - 39.4359 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    107.0 mm
  • Handle Width
    28.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Mounting Hole Length - 100.0 mm | 3.937 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

3082023247E

Price Range
81.1693 RM - 73.2555 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    110.0 mm
  • Handle Width
    35.0 mm
  • Handle Material
    Nylon
  • Colour
    Black
  • Handle Shape
    Rectangular
Swing Handle - Zinc Alloy ; Chrome Plated ; Grey ; Handle Length 147.0 mm | 5.787 in

20023270

Price Range
53.3146 RM - 50.6482 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    147.0 mm
  • Handle Width
    33.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Chrome Plated ; Natural ; Handle Length 85.0 mm | 3.346 in

20024796

Price Range
14.3549 RM - 13.637 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    85.0 mm
  • Handle Width
    28.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Bright Chrome ; Natural ; Handle Length 92.0 mm | 3.622 in

20024604

Price Range
15.4301 RM - 14.6585 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    92.0 mm
  • Handle Width
    24.0 mm
  • Panel Thickness Range
    1.0 - 20.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Zinc Alloy ; Chrome Plated ; Grey ; Handle Length 88.0 mm | 3.465 in

20023294

Price Range
32.6831 RM - 31.0493 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    88.0 mm
  • Handle Width
    28.5 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Handle Material
    Zinc Alloy
  • Body Material
    Zinc Alloy
Swing Handle - Mounting Hole Length - 100.0 mm | 3.937 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

3082023234E

Price Range
93.7054 RM - 84.5694 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    110.0 mm
  • Handle Width
    35.0 mm
  • Handle Material
    Nylon
  • Colour
    Black
  • Handle Shape
    Rectangular