Menu Search

Square Inserts & Glides

In stock

Square Inserts & Glides are a type of finishing product used for square tubular products. They are designed to provide a tight-fitting connection on a variety of tubular products and can help prevent damage to floors or other surfaces, as well as protect the tube from external elements. Commonly used in various applications, including furniture, retail fixtures, and industrial equipment.

It comes in a variety of options and styles: standard square ribbed inserts, lightweight square inserts, and chrome square inserts.

  • Material: PE, Nylon, Steel
  • Colour: Black, Chrome, Mid Grey, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Gauge Diameter View
0.2294 RM - 0.2544 RM 45010 In stock
Mid Grey
LDPE - PIR
Polished
0.8486 RM - 0.9404 RM 2526 In stock
Black
LDPE
Eroded
4.9214 RM - 5.4531 RM 10 In stock
Mid Grey
LDPE - PIR
Eroded
3.5366 RM - 3.5366 RM 2100 In stock
Black
LDPE - PIR
0.2003 RM - 0.2003 RM Request the lead time here
Black
LDPE - PIR
5.4161 RM - 5.4161 RM 2016 In stock
Black
LDPE - PIR
0.2732 RM - 0.2732 RM Request the lead time here
Black
LDPE - PIR
  • of 5
Tube Insert Mid Grey

111265

Price Range
0.2544 RM - 0.2294 RM

Stock Levels
45010 In stock
Attributes
  • Colour
    Mid Grey
  • Finish
    Polished
  • Full Material
    Polyethylene
  • Head Height
    4.0 mm
  • Insert Height
    11.5 mm
Tube Insert Black

111540

Price Range
0.9404 RM - 0.8486 RM

Stock Levels
2526 In stock
Attributes
  • Colour
    Black
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    5.0 mm
  • Insert Height
    11.5 mm
Tube Insert Mid Grey

111697

Price Range
5.4531 RM - 4.9214 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Mid Grey
  • Finish
    Eroded
  • Full Material
    Polyethylene
  • Head Height
    6.0 mm
  • Insert Height
    22.0 mm
Tube Insert 90.0 mm 25.0 mm 6.0 mm Black LDPE Square

20594541

Price Range
3.5366 RM - 3.5366 RM

Stock Levels
2100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Head Shape
    Square
  • Compatible Wall Thickness Range
    3.0 - 5.0 mm | 0.118 - 0.197 in
Tube Insert 12.0 mm 12.0 mm 4.0 mm Black LDPE Square

20594282

Price Range
0.2003 RM - 0.2003 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Head Shape
    Square
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Tube Insert 110.0 mm 24.0 mm 6.0 mm Black LDPE Square

20594589

Price Range
5.4161 RM - 5.4161 RM

Stock Levels
2016 In stock
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Head Shape
    Square
  • Compatible Wall Thickness Range
    3.0 - 5.0 mm | 0.118 - 0.197 in
Tube Insert 18.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594312

Price Range
0.2732 RM - 0.2732 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Head Shape
    Square
  • Compatible Wall Thickness Range
    1.5 - 3.0 mm | 0.059 - 0.118 in