Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.
A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Colour | Latch Material | Finish | Handle Width | View | |
|---|---|---|---|---|---|---|---|---|
| 110.9176 RM - 122.8998 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
|
Powder Coated
|
1.378 in
35.0 mm
|
||
| 192.0443 RM - 212.7919 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
Zamak
|
Black Powder Coated
|
1.378 in
35.0 mm
|
||
| 60.0744 RM - 63.2369 RM | Request the lead time here |
5.256 in
133.5 mm
|
Black
|
Die Cast Zinc Alloy
|
Powder Coated
|
1.417 in
36.0 mm
|
||
| 192.0443 RM - 212.7919 RM | Request the lead time here |
6.299 in
160.0 mm
|
Natural
|
Die Cast Zinc Alloy
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 138.6468 RM - 153.624 RM | 10 In stock |
6.299 in
160.0 mm
|
Natural
|
Zamak
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 94.4088 RM - 104.6078 RM | 66 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
| 76.5003 RM - 84.7643 RM | 375 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
| 192.0443 RM - 212.7919 RM | 43 In stock |
6.299 in
160.0 mm
|
Black
|
Zamak
|
Black Powder Coated
|
1.378 in
35.0 mm
|
||
| 57.3882 RM - 60.4083 RM | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
| 56.1315 RM - 59.0856 RM | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
| 173.2544 RM - 191.9719 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 73.2555 RM - 81.1693 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
| 297.645 RM - 297.645 RM | Request the lead time here |
6.85 in
174.0 mm
|
Black
|
Die Cast Zinc Alloy
|
E-Coat
|
1.654 in
42.0 mm
|
||
| 76.5803 RM - 84.8536 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
| 208200547E | 94.4041 RM - 104.6037 RM | 21 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
|
| 110.9176 RM - 122.8998 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
| 153.8832 RM - 170.5075 RM | Request the lead time here |
6.299 in
160.0 mm
|
Natural
|
PA
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 138.6468 RM - 153.624 RM | 24 In stock |
6.299 in
160.0 mm
|
Black
|
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 97.1884 RM - 107.688 RM | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
| 83.2274 RM - 83.2274 RM | Request the lead time here |
5.591 in
142.0 mm
|
Natural
|
Die Cast Zinc Alloy
|
Bright Chrome
|
1.319 in
33.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue