Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.
A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Colour | Latch Material | Finish | Handle Width | View | |
|---|---|---|---|---|---|---|---|---|
| 86.5565 RM - 86.5565 RM | Request the lead time here |
5.591 in
142.0 mm
|
Natural
|
Die Cast Zinc Alloy
|
Bright Chrome
|
1.319 in
33.5 mm
|
||
| 115.3543 RM - 127.8158 RM | Request the lead time here |
|
Black
|
|
|
|
||
| 144.1927 RM - 159.769 RM | 24 In stock |
|
Black
|
|
|
|
||
| 79.6435 RM - 88.2477 RM | Request the lead time here |
|
Black
|
|
|
|
||
| 79.5603 RM - 88.1549 RM | 24 In stock |
|
Black
|
|
|
|
||
| 98.1852 RM - 108.7921 RM | 66 In stock |
|
Black
|
|
|
|
||
| 98.1797 RM - 108.7861 RM | 1410 In stock |
|
Black
|
|
|
|
||
| 115.3543 RM - 127.8158 RM | Request the lead time here |
|
Black
|
|
|
|
||
| 76.1857 RM - 84.4161 RM | Request the lead time here |
|
Black
|
|
|
|
||
| 144.1927 RM - 159.769 RM | Request the lead time here |
|
Natural
|
|
|
|
||
| 76.1857 RM - 84.4161 RM | 26 In stock |
|
Black
|
|
|
|
||
| 160.0385 RM - 177.3278 RM | Request the lead time here |
|
Black
|
|
|
|
||
| 144.1927 RM - 159.769 RM | Request the lead time here |
|
Natural
|
|
|
|
||
| 101.0759 RM - 111.9955 RM | Request the lead time here |
|
Black
|
|
|
|
||
| 309.5508 RM - 309.5508 RM | Request the lead time here |
6.85 in
174.0 mm
|
Black
|
Die Cast Zinc Alloy
|
E-Coat
|
1.654 in
42.0 mm
|
||
| 208200547E | 98.1803 RM - 108.7878 RM | 21 In stock |
|
Black
|
|
|
|
|
| 199.7261 RM - 221.3036 RM | Request the lead time here |
|
Black
|
|
|
|
||
| 180.1846 RM - 199.6508 RM | Request the lead time here |
|
Natural
|
|
|
|
||
| 159.3246 RM - 159.3246 RM | Request the lead time here |
6.831 in
173.5 mm
|
Black
|
Die Cast Zinc Alloy
|
E-Coat
|
1.634 in
41.5 mm
|
||
| 203.4777 RM - 203.4777 RM | Request the lead time here |
6.929 in
176.0 mm
|
Black
|
Die Cast Zinc Alloy
|
Matt
|
1.929 in
49.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue