Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Plastic Self Adhesive Double Sided Mounting Circuit Board Mounting

 (47 products)


Anti Rotation PCB Supports

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

Cupped Base PCB Supports

This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.

Dual Locking Support Pillars

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

PCB Corner Edge Locking Supports

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

PCB Edge Locking Supports - Snap In

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

PCB Spacer - Push In/Metric

These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Spacer - Push In/Teardrop

These teardrop push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Spacers - Hexagonal / Non Undercut

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

PCB Standoffs - Hexagonal Bottom /Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal Bottom/Insulator/Nylon & Brass

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Imperial Threaded /Self Tapping/PVC

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

PCB Standoffs - Hexagonal/Plastic

These Male / Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

PCB Standoffs - Hexagonal/Threaded

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

PCB Standoffs - Round

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Threaded/Plastic

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

PCB Support Pillars - Fir Tree Mount Snap Lock/Arrowhead Snap Lock

These spacers have fir tree fixing on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

Self closing cable sleeves, the overlap design means it can be installed after cables have already been assembled.

PCB Support Pillars - Fir Tree Mount/Snap Fit

These spacers have a fir tree fixing on one end and a releasable bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

PCB Support Pillars - Flat Rest Mount/Locking Teardrop/Cupped

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small hole and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.

  • of 2