Cupped Washers, also known as Insulator Washers, are designed to protect the head of a metal screw from electrical contact.
Our Cup Washer range is made from Nylon 6/6 that benefits from a UL94 V2 flame rating, as well as being corrosion resistant, and have resistance against oil and most chemicals.
This insulator washer range can accommodate the most common screw head styles, including; Cheese, Pan and Fillister.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Height | Bore Diameter | Inside Diameter | Outside Diameter | Bore Depth | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0267 - $0.0296 | Request the lead time here | 
0.217 in
 
5.5 mm
 | 
0.28 in
 
7.1 mm
 | 
0.173 in
 
4.4 mm
 | 
0.343 in
 
8.7 mm
 | 
0.181 in
 
4.6 mm
 | ||
| $0.0455 - $0.0504 | Request the lead time here | 
0.157 in
 
4.0 mm
 | 
0.374 in
 
9.5 mm
 | 
0.201 in
 
5.1 mm
 | 
0.567 in
 
14.4 mm
 | 
0.126 in
 
3.2 mm
 | ||
| $0.027 - $0.03 | Request the lead time here | 
0.138 in
 
3.5 mm
 | 
0.39 in
 
9.9 mm
 | 
0.189 in
 
4.8 mm
 | 
0.496 in
 
12.6 mm
 | 
0.094 in
 
2.4 mm
 | ||
| $0.0356 - $0.0397 | Request the lead time here | 
0.181 in
 
4.6 mm
 | 
0.299 in
 
7.6 mm
 | 
0.142 in
 
3.6 mm
 | 
0.358 in
 
9.1 mm
 | 
0.142 in
 
3.6 mm
 | ||
| $0.2042 - $0.28 | Request the lead time here | 
0.531 in
 
13.5 mm
 | 
0.787 in
 
20.0 mm
 | 
0.437 in
 
11.1 mm
 | 
1.094 in
 
27.8 mm
 | 
0.197 in
 
5.0 mm
 | ||
| $0.0263 - $0.0293 | Request the lead time here | 
0.256 in
 
6.5 mm
 | 
0.244 in
 
6.2 mm
 | 
0.114 in
 
2.9 mm
 | 
0.303 in
 
7.7 mm
 | 
0.217 in
 
5.5 mm
 | ||
| $0.0247 - $0.0274 | Request the lead time here | 
0.169 in
 
4.3 mm
 | 
0.402 in
 
10.2 mm
 | 
0.319 in
 
8.1 mm
 | 
0.5 in
 
12.7 mm
 | 
0.122 in
 
3.1 mm
 | ||
| $0.0689 - $0.0766 | Request the lead time here | 
0.787 in
 
20.0 mm
 | 
0.465 in
 
11.8 mm
 | 
0.26 in
 
6.6 mm
 | 
0.531 in
 
13.5 mm
 | 
0.65 in
 
16.5 mm
 | ||
| $0.0433 - $0.0484 | Request the lead time here | 
0.205 in
 
5.2 mm
 | 
0.354 in
 
9.0 mm
 | 
0.169 in
 
4.3 mm
 | 
0.413 in
 
10.5 mm
 | 
0.165 in
 
4.2 mm
 | ||
| $0.045 - $0.0501 | Request the lead time here | 
0.232 in
 
5.9 mm
 | 
0.409 in
 
10.4 mm
 | 
0.193 in
 
4.9 mm
 | 
0.469 in
 
11.9 mm
 | 
0.189 in
 
4.8 mm
 | ||
| $0.068 - $0.0755 | Request the lead time here | 
0.169 in
 
4.3 mm
 | 
0.354 in
 
9.0 mm
 | 
0.169 in
 
4.3 mm
 | 
0.413 in
 
10.5 mm
 | 
0.13 in
 
3.3 mm
 | ||
| $0.0966 - $0.1325 | Request the lead time here | 
0.224 in
 
5.7 mm
 | 
0.752 in
 
19.1 mm
 | 
0.382 in
 
9.7 mm
 | 
1 in
 
25.4 mm
 | 
0.126 in
 
3.2 mm
 | ||
| $0.0515 - $0.0707 | Request the lead time here | 
0.374 in
 
9.5 mm
 | 
0.626 in
 
15.9 mm
 | 
0.343 in
 
8.7 mm
 | 
0.874 in
 
22.2 mm
 | 
0.252 in
 
6.4 mm
 | ||
| $0.0246 - $0.0273 | Request the lead time here | 
0.138 in
 
3.5 mm
 | 
0.39 in
 
9.9 mm
 | 
0.189 in
 
4.8 mm
 | 
0.496 in
 
12.6 mm
 | 
0.094 in
 
2.4 mm
 | ||
| $0.0467 - $0.0642 | 1000 In stock | 
0.374 in
 
9.5 mm
 | 
0.626 in
 
15.9 mm
 | 
0.343 in
 
8.7 mm
 | 
0.874 in
 
22.2 mm
 | 
0.252 in
 
6.4 mm
 | ||
| 16CW006040 | $0.0324 - $0.036 | 30000 In stock | 
0.181 in
 
4.6 mm
 | 
0.299 in
 
7.6 mm
 | 
0.142 in
 
3.6 mm
 | 
0.358 in
 
9.1 mm
 | 
0.142 in
 
3.6 mm
 | |
| 16CW008041 | $0.0618 - $0.0686 | 6000 In stock | 
0.169 in
 
4.3 mm
 | 
0.354 in
 
9.0 mm
 | 
0.169 in
 
4.3 mm
 | 
0.413 in
 
10.5 mm
 | 
0.13 in
 
3.3 mm
 | |
| $0.0225 - $0.0248 | 21000 In stock | 
0.169 in
 
4.3 mm
 | 
0.402 in
 
10.2 mm
 | 
0.319 in
 
8.1 mm
 | 
0.5 in
 
12.7 mm
 | 
0.122 in
 
3.1 mm
 | ||
| $0.0687 - $0.0943 | 9000 In stock | 
0.5 in
 
12.7 mm
 | 
0.626 in
 
15.9 mm
 | 
0.343 in
 
8.7 mm
 | 
0.874 in
 
22.2 mm
 | 
0.378 in
 
9.6 mm
 | ||
| 16CW008040 | $0.0394 - $0.0438 | 19000 In stock | 
0.205 in
 
5.2 mm
 | 
0.354 in
 
9.0 mm
 | 
0.169 in
 
4.3 mm
 | 
0.413 in
 
10.5 mm
 | 
0.165 in
 
4.2 mm
 | |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue