Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.1766 - $0.4415 1200 In stock
0.275 in
$0.104 - $0.7148 Request the lead time here
0.335 in
$0.112 - $0.7699 Request the lead time here
0.414 in
SPP0500B $0.3304 - $0.826 600 In stock
0.500 in
$0.4715 - $1.1789 342 In stock
0.640 in
$1.1526 - $2.8813 300 In stock
1.020 in
$0.4086 - $1.1347 2000 In stock
0.490 in
$0.3241 - $0.8996 250 In stock
0.420 in
$0.1648 - $0.4576 2198 In stock
0.230 in
$0.4582 - $1.2726 2000 In stock
0.518 in
1426311 $0.3567 - $0.9911 Request the lead time here
0.445 in
1426299 $0.1532 - $0.4258 36011 In stock
0.218 in
1426305 $0.2393 - $0.6647 900 In stock
0.335 in
$0.5568 - $1.5467 250 In stock
0.580 in
$0.2728 - $0.7578 1500 In stock
0.350 in
$0.2381 - $0.6616 31500 In stock
0.285 in
$0.1029 - $0.2858 79900 In stock
0.173 in
$0.4939 - $1.3719 2000 In stock
0.545 in
  • of 5
Masking Pull Plug - Overall Diameter - 7 mm | 0.275 in ; Pull-Tab Length - 23.4 mm | 0.921 in ; EPDM

SPP0275C

Price Range
$0.4415 - $0.1766

Stock Levels
1200 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.275 in
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0335C

Price Range
$0.7148 - $0.104

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.335 in
Masking Pull Plug - Overall Diameter - 10.5 mm | 0.414 in ; Pull-Tab Length - 19.2 mm | 0.755 in ; EPDM

SPP0414B

Price Range
$0.7699 - $0.112

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.414 in
Masking Pull Plug - Overall Diameter - 12.7 mm | 0.500 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0500B

Price Range
$0.826 - $0.3304

Stock Levels
600 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.500 in
Masking Pull Plug - Overall Diameter - 16.3 mm | 0.640 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0640C

Price Range
$1.1789 - $0.4715

Stock Levels
342 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.640 in
Masking Pull Plug - Overall Diameter - 25.9 mm | 1.020 in ; Pull-Tab Length - 24.6 mm | 0.969 in ; EPDM

SPP1020B

Price Range
$2.8813 - $1.1526

Stock Levels
300 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    1.020 in
Flanged Pull Plug - Overall Diameter - 12.4 mm | 0.490 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

1426313

Price Range
$1.1347 - $0.4086

Stock Levels
2000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    White
  • Full Material
    Silicone
  • Overall Diameter
    0.490 in
Flanged Pull Plug - Overall Diameter - 10.7 mm | 0.420 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

1426309

Price Range
$0.8996 - $0.3241

Stock Levels
250 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Green
  • Full Material
    Silicone
  • Overall Diameter
    0.420 in
Flanged Pull Plug - Overall Diameter - 5.8 mm | 0.230 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

1426301

Price Range
$0.4576 - $0.1648

Stock Levels
2198 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Gray
  • Full Material
    Silicone
  • Overall Diameter
    0.230 in
Flanged Pull Plug - Overall Diameter - 13.2 mm | 0.518 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

1426315

Price Range
$1.2726 - $0.4582

Stock Levels
2000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Gray
  • Full Material
    Silicone
  • Overall Diameter
    0.518 in
Flanged Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

1426311

Price Range
$0.9911 - $0.3567

Stock Levels
Request the lead time here
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Purple
  • Full Material
    Silicone
  • Overall Diameter
    0.445 in
Flanged Pull Plug - Overall Diameter - 5.5 mm | 0.218 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

1426299

Price Range
$0.4258 - $0.1532

Stock Levels
36011 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Blue
  • Full Material
    Silicone
  • Overall Diameter
    0.218 in
Flanged Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

1426305

Price Range
$0.6647 - $0.2393

Stock Levels
900 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Orange
  • Full Material
    Silicone
  • Overall Diameter
    0.335 in
Flanged Pull Plug - Overall Diameter - 14.7 mm | 0.580 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

1426319

Price Range
$1.5467 - $0.5568

Stock Levels
250 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Red
  • Full Material
    Silicone
  • Overall Diameter
    0.580 in
Flanged Pull Plug - Overall Diameter - 8.9 mm | 0.350 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

1426307

Price Range
$0.7578 - $0.2728

Stock Levels
1500 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Pink
  • Full Material
    Silicone
  • Overall Diameter
    0.350 in
Flanged Pull Plug - Overall Diameter - 7.2 mm | 0.285 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

1426303

Price Range
$0.6616 - $0.2381

Stock Levels
31500 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Yellow
  • Full Material
    Silicone
  • Overall Diameter
    0.285 in
Flanged Pull Plug - Overall Diameter - 4.4 mm | 0.173 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

1426297

Price Range
$0.2858 - $0.1029

Stock Levels
79900 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Red
  • Full Material
    Silicone
  • Overall Diameter
    0.173 in
Flanged Pull Plug - Overall Diameter - 13.8 mm | 0.545 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

1426317

Price Range
$1.3719 - $0.4939

Stock Levels
2000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Color
    Rusty Red
  • Full Material
    Silicone
  • Overall Diameter
    0.545 in