These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
|---|---|---|---|---|---|---|
| $0.095 - $0.1174 | Request the lead time here |
0.276 in
7.0 mm
|
0.811 in
20.6 mm
|
|
||
| $0.0684 - $0.0845 | Request the lead time here |
0.157 in
4.0 mm
|
0.626 in
15.9 mm
|
0.102 in
2.6 mm
|
||
| $0.0997 - $0.1376 | Request the lead time here |
0.24 in
6.1 mm
|
0.689 in
17.5 mm
|
0.154 in
3.9 mm
|
||
| $0.1424 - $0.1963 | Request the lead time here |
0.276 in
7.0 mm
|
1 in
25.4 mm
|
0.177 in
4.5 mm
|
||
| $0.0607 - $0.0749 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.102 in
2.6 mm
|
||
| $0.0772 - $0.0953 | Request the lead time here |
0.157 in
4.0 mm
|
1 in
25.4 mm
|
0.102 in
2.6 mm
|
||
| $0.057 - $0.0705 | Request the lead time here |
0.24 in
6.1 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
||
| $0.0542 - $0.067 | Request the lead time here |
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.102 in
2.6 mm
|
||
| $0.0638 - $0.0787 | Request the lead time here |
0.197 in
5.0 mm
|
0.374 in
9.5 mm
|
0.13 in
3.3 mm
|
||
| $0.0649 - $0.0801 | Request the lead time here |
0.24 in
6.1 mm
|
0.374 in
9.5 mm
|
0.154 in
3.9 mm
|
||
| $0.0687 - $0.085 | Request the lead time here |
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.232 in
5.9 mm
|
||
| $0.0561 - $0.0693 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.102 in
2.6 mm
|
||
| $0.0618 - $0.0762 | Request the lead time here |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
0.13 in
3.3 mm
|
||
| $0.0726 - $0.0896 | Request the lead time here |
0.197 in
5.0 mm
|
0.689 in
17.5 mm
|
0.13 in
3.3 mm
|
||
| $0.104 - $0.1435 | Request the lead time here |
0.24 in
6.1 mm
|
0.752 in
19.1 mm
|
0.154 in
3.9 mm
|
||
| $0.0983 - $0.1214 | Request the lead time here |
0.276 in
7.0 mm
|
0.874 in
22.2 mm
|
0.177 in
4.5 mm
|
||
| $0.1013 - $0.125 | Request the lead time here |
0.374 in
9.5 mm
|
0.937 in
23.8 mm
|
0.232 in
5.9 mm
|
||
| $0.098 - $0.1352 | Request the lead time here |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
|
||
| $0.0574 - $0.0709 | Request the lead time here |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.102 in
2.6 mm
|
||
| $0.0669 - $0.0826 | Request the lead time here |
0.197 in
5.0 mm
|
0.5 in
12.7 mm
|
0.13 in
3.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue