For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Fan Mounts provide shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install while providing prevention of dust ingress and protection to the user from accidental damage and bodily harm
Fan Mounts can help reduce noise caused by vibration of the fan. Our Rubber Fan Mounts are made from either EPDM Rubber or Silicone Rubber, both available in a choice of Shore A ratings.
Fan accessories provide protection and mounting for small DC and AC fans, suitable for industrial and computing applications. Rubber Fan Mounts offer a simpler, faster installation method than conventional screw mounts.
Fan Mounts have a high elongation rubber for easy fan mounting and component assembly, and provide shock and vibration protection. They are ideal for the cooling of electronic applications. Easy and quick to install, they offer optimum prevention from dust ingress and protections to the user from accidental damage and bodily harm.
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install while providing prevention of dust ingress and protection to the user from accidental damage and bodily harm
These Silicone Rubber fan mounts has ribs along the length of them that will fit fans from .39 in - 2.00 in thick. They eliminate the need for screws and nuts and provide easy assembly when mounting in restricted spaces. To save space, the end can be cut off after installed
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. They are ideal for the cooling of electronic applications with a protection solution. Fan Guards are simple to install thanks to the screw mount application and lead to prevention of dust ingress and protect the user from accidental damage and bodily harm
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. They are ideal for the cooling of electronic applications with a protection solution. Fan Guards are simple to install thanks to the screw mount application and lead to prevention of dust ingress and protect the user from accidental damage and bodily harm
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Rubber Fan Gaskets provide a protective seal for your application
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts and are excellent for fan housing applications
Fan Filter Sets include one each of Finger Guard, Filter Cover, Mesh Filter and Felt Filter. They provide IP30 protection.
Fan Guards and Filters prevent debris falling into the fan blades and accidental obstruction. Fan filters are available for the prevention of dust ingress
Fan Guards and Filters prevent debris falling into the fan blades and accidental obstruction. Fan filters are available for the prevention of dust ingress
Fan Guards and Filters prevent debris falling into the fan blades and accidental obstruction. Fan filters are available for the prevention of dust ingress
These snap rivets are designed to mount fans eliminating the need for a screw nut combination. Prongs expand to hold securely as pin is driven in, single-operation mounting saves time and money.
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. They are ideal for the cooling of electronic applications with a protection solution. Fan Guards are simple to install thanks to the snap-in application and lead to prevention of dust ingress and protect the user from accidental damage and bodily harm
These LED mounts holds a T-1 3/4 LED to a panel. They are easily snapped into standard panel holes by hand. Once the holder is snapped into the hole, the LED will lock into place when inserted from the rear of the panel. They provide a secure and attractive display
Reverse Mount Cable Tie Holders offer an alternative mounting option to standard cable tie mounts and provide a very secure cable management solution
Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. Variations of mounts and head styles are available
Push-fit Masonry Mounts secure cable tie bundles into pre-drilled masonry holes. These mounts are suitable for use with standard and heavy-duty cable ties.
Edge Mount Cable Tie Holders have a very strong retention force when attached to the side of a metal panel and an even stronger retention force when attached to the side of a plastic panel. They are designed for fastening to the side of a panel allowing a cable tie to be passed through
This cable tie mount has a rivet incorporated into the design with legs that expand as the pin is pushed to lock the mount into place.
Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution
Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. The addition of the cupped base provides extra stability
Screw- or Rivet-Fastened Cable Tie Mounts are applied by a rivet or screw fastener and give maximum stability to a wire bundle. There are a number of different types and colors available.
Cable Tie Holders with Swivel offer application for just one cable tie but the unique swivel head allows for 360-degree rotation of the mounted bundle. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue