Menu Search

We found 60 product types for nuts

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.


Jam Nuts

Plastic jam nuts are essential fastening components used in a wide range of applications to secure threaded connections. These nuts are made from high-quality plastic material, known for its strength, durability, and resistance to corrosion and wear. The main characteristic of plastic jam nuts is their ability to provide a tight and secure grip on threaded rods, bolts, or screws, preventing them from loosening due to vibrations or other external forces. The plastic material used in their construction ensures lightweight and non-conductive properties, making them suitable for both indoor and outdoor applications.

The benefits of plastic jam nuts are numerous. Firstly, they offer excellent resistance to corrosion, making them ideal for use in environments where exposure to moisture or chemicals may occur. Additionally, plastic jam nuts are non-magnetic and non-conductive, making them suitable - for applications where electrical conductivity is a concern. The lightweight nature of these nuts makes them easy to handle and install, reducing both time and effort required for fastening operations. Moreover, plastic jam nuts are cost-effective alternatives to metal nuts, providing similar performance at a lower price point.

  • Material: PA
  • Colour: Natural

Cap Nuts

Cap Nuts, also known as a Blind Nut or a Crown Nut, is a nut that has a domed end on one side. The Domed Cap Nut is used to cover exposed threaded stud, rod and bolt ends with a dome-like cap. This offers protection and safety to the fastening assembly, while also creating a finished appearance to the exposed threaded end.

Our range is made up from Hex Cap Dome Nuts that feature a hexagonal nut shape with the dome or cap that encloses external threads. They are offered with or without a molded-in locking thread for applications which require torque for a more secure assembly.

  • Material: Nylon 6/6
  • Colors: Natural and Black
  • Flame resistance rating UL94 V2.

Nylon Hex Nuts

The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.

Nylon Flange Nuts

Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.

Our plastic flange nut offer is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.

  • Flange head nuts are ideal for applications with vibration and movement
  • Resistant to corrosion, oil, abrasion and most chemicals.

Plastic Thumb Nuts

Thumb Nuts are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover. They are typically used in applications where the fasteners will be removed regularly.

Made from Natural Nylon 6/6, a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapor and salt water. Our Plastic Thumb Nut range features slotted and non slotted options.

  • Quick and easy
  • Tool-free installation and removal
  • Flame resistance rating is UL94 V2.

Plastic Wing Nuts

Wing Nuts, commonly known as Butterfly Nuts or a Wingnut, are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.

Our Plastic Wing Nut range features wingnuts that are suitable for imperial and metric threads, including a molded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.

Material available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.

Nylon Grommet Nuts

Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6. Also known as a Nylon Screw Grommet; our range has a UL94 V-2 flame resistance rating and is natural in appearance.

Our grommet nut offer features Closed Grommet Nuts, and Square Head Grommet Nuts, which are suitable for round or square holes. The Nylon Grommet insulates areas of assembly from electrical and thermal transfer. Nylon Grommet Nuts provide corrosion and vibration resistance and mount with a self-tapping screw. A nylon grommet eliminates the need for a nut and they are great for blind mounting.

Push-On Metric Kwik Nut

The metric Kwik Nut is designed to be easily pushed down onto a thread to the desired length, then turned 180 degrees to lock into place. To be removed, it must be unscrewed with a wrench. Made of black nylon, the parts are light-weight and corrosion-resistant.

License Plate Fasteners

These License Plate Screws are intended for outdoor use in order to secure plates to vehicles. They are simple to install and remove, making them an ideal alternative for drivers who need to replace missing or broken fasteners.

It is long-lasting, resistant to corrosion, vibration, oil, and chemicals, and provides a firm grip.

  • Material: Nylon
  • Color: Natural

Tube & Nut Assembly Caps

Essentra has a wide and varied range of finishing caps and nuts ideal for finishing off tubing and protection.

Bolt Protection Caps

Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.

This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Metric ISO 4017 or DIN 933 standard bolts.

  • Protects joint fasteners against tampering and weathering.
  • Creates an enhanced finished appearance for your application.
  • Great choice for outdoor applications.
Material: LDPE Color: Gray, Black Series Code: , SR1802

Fan Mounts - Elastomer, Multi Panel

These Silicone Rubber fan mounts has ribs along the length of them that will fit fans from .39 in - 2.00 in thick. They eliminate the need for screws and nuts and provide easy assembly when mounting in restricted spaces. To save space, the end can be cut off after installed

Bolt Head & Nut Caps

Bolt Protection Caps protect joint fasteners against tampering and weathering. Ideal for bolts, screws, nuts and washers - they also create an enhanced finished appearance for your application.

Our range is supplied in a wide choice of sizes to suit multiple applications. The material features a UV stabilizer, making these caps a great choice for outdoor applications.

  • Material: Low Density Polyethylene (LDPE)
  • Colors: Black and White

Uniscrew Caps

Uniscrew Caps are intended to fit into the screw hole for a seamless, flush look. Their function is to conceal the screw heads, which can accommodate most sizes. These caps are connected to a washer by a hinge that folds neatly when inserted into the cap.

The durable material protects against damage, dirt, moisture and corrosion during storage and shipping. They are easy to install simply by push fit and are often used in furniture assembly, automotive interiors, and electrical equipment.

  • Material: PP
  • Colour: Black, White

Cross-Head Screw Caps

Cross Head Screw Caps are designed to conceal and protect exposed Crosshead (Phillips) head screws from dust and dirt. They offer a neat and tidy finish and can be easily installed by simply pressing them over the screw head until they click into place.

It helps prevent rusting, corrosion, and other forms of damage. Used on electrical enclosures, switchgear, and applications in industrial.

  • Material: LDPE
  • Colour: White

Secure Cover Caps

Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.

These caps are available in vibrant colors, making them particularly suitable for use on children's playground and gymnasium equipment. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.

Each cap and base is available in a choice of six color options that can be mixed and matched to create a truly customized appearance to your finished application.

  • Material: Polypropylene (PP)
  • Colors: Black, Blue, Green, Red, White and Yellow
  • Cover Caps and Bases are sold separately

Cable Gland Locknuts

These Cable Gland Locknuts, also known as cord grip nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Manual Plier Clamps

Plier Clamps are used when more torque is needed in order to pry or remove items, and also when extra grip is required for clamping objects in place. Applications and uses might include the loosening of joint connections on pipes, nuts and washers, and also for the removal of nails.

The Plier Clamp features a pivoting jaw that allows a deep depth to open and close easily, in awkward profiles. The jaw spindle can be preset to achieve the optimum clamping distance and pressure.

  • Material: Zinc Plated Steel
  • Resists corrosion
  • Four clamp manual styles to choose from
  • Profiled handles improve operator comfort
  • Spindles are supplied with a copper plated surface finish to resist weld splatter

Push-In Rivets - Snap-Lock Pins

A Snap Lock Pin, also known as a Push In Fastener Pin, creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.

Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.

This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.

Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.

  • Material: Nylon 6/6
  • UL94 V2 Flame Rated
  • Color: Natural

Nylon Binder Head Screws

Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.

They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Plastic Fillister Head Screws

Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.

Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.

  • Material: Nylon, Polycarbonate
  • Colour: Natural, Clear

Hex Head Cap Screws - Plastic

Plastic Hex Head Screws, also known as Plastic Cap Screws or Plastic Hex Bolt, are designed to mate with machine threads and help secure a component to an assembly.

Plastic Hex Head Cap Screws are ideal for use in difficult to reach or awkwardly located sockets, thanks to the slim design on the head, which is hexagonal in shape. Our Hex Head Cap Screws are available with or without a flange at the base of the screws head, as well as slotted and non slotted drive types.

These Hex Cap Screws come in a variety of standard imperial and metric sizes, and are an ideal alternative to all metal options. Offered in a choice of plastic material options, including; Nylon 6/6, Polycarbonate (PC) and Polyurethane (PU). These cap screws benefit from being lightweight, as well as having vibration, chemical, electrical and corrosion resistance.

  • Colors: Black, Clear (Transparent) and Natural

Socket Head Cap Screws - Plastic Standard Head

Socket Head Cap Screw, commonly known as a Socket Screw or Allen Socket Bolt (or Screw) is a type of screw that's designed and manufactured with a hexagonal (hex) shaped drive built into the screws head. It is therefore fastened or removed using a hex shaped key or wrench, such as an Allen key, rather then a standard screwdriver. Typically used in machine parts, die fixturing, and clamping assemblies - socket caps are ideal for applications where tooling space is limited.

Our hexagon socket head cap screws come in a choice of plastic materials, including Nylon and Polyether Ether Ketone (PEEK). The nylon socket screw, is made from UL94 V2 rated Nylon 6/6, and is natural in appearance. This option is lightweight and resistant to vibrations. It is also chemical, electrical and corrosion resistant. The PEEK option is light brown in appearance and offers UL94 V0 flame resistance. A premium socket head cap screw, this option benefits from heat resistance of up to 350F, as well as excellent mechanical and chemical resistance properties. It also has high abrasion, and water resistance.

  • UL94 V2 and UL94 V0 rated
  • Colors: Natural and Light Brown.

Retaining Washers

Retaining Washers, also known as Retention Washers or Anti-Loss Washers, are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This retainer washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. Self retaining washers cold form and fully enter the pitch of the screw to provide improved sealing.

These plastic retaining washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polyamide 6.6 (PA) and Low Density Polyethylene (LDPE)
  • Colour: Blue, Grey, Natural and Red

Plastic Pan Head Screws

Plastic Machine Screws with a pan head shape are available in a choice of Slotted and Cross (Phillips Fillister) drive types, and come in both standard metric and imperial sizes - making them a great alternative to metal screws.

Our pan head machine screws are lightweight with electrical, corrosion and vibration resistance, and is resistant to most chemicals. Material options include Nylon pan screws, made from flame retardant Nylon 6/6, and a Polycarbonate (PC) option that also offers flame resistance. The PC Slotted or Phillips Pan Head Screw is transparent in appeance and provides exceptionally high impact strength. Polycarbonate is unaffected by greases, oils and detergents. The Slotted or Phillips Nylon Machine Screws are natural in appearance.

  • Colors: Transparent and Natural
  • UL94 V2 rated

  • of 3