Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Materiaali: PA 6.6,GF,PTFE, PA 6.6,AFRP,PTFE, PA 6.6,CF,PTFE, PA66 Väri: Musta, Väritön Sarjanumero:
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Akselin halkaisija | Laipan ulkohalkaisija | Flanged | Kokonaispituus | Akselireiän halkaisija | Akselin pituus | Osta | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3424 € - 0,6244 € | 100 Varastossa |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Kyllä
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 0,3424 € - 0,6244 € | 29200 Varastossa |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Kyllä
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 1,4735 € - 2,9329 € | 129 Varastossa |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Kyllä
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.122 in
28.5 mm
|
||
| 3,6907 € - 5,7957 € | 60 Varastossa |
1.732 in
44.0 mm
|
2.047 in
52.0 mm
|
Kyllä
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
||
| 0,3704 € - 0,6749 € | 2700 Varastossa |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Kyllä
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| 1,9927 € - 3,9573 € | 48 Varastossa |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Kyllä
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
0.945 in
24.0 mm
|
||
| 0,5936 € - 0,936 € | 11636 Varastossa |
0.394 in
10.0 mm
|
|
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
|
||
| 0,2385 € - 0,435 € | 51130 Varastossa |
0.433 in
11.0 mm
|
|
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
||
| 0,3718 € - 0,6104 € | 195 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Kyllä
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| 0,3311 € - 0,6623 € | 700 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Kyllä
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 0,4153 € - 0,8279 € | 787 Varastossa |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Kyllä
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 0,9809 € - 1,5997 € | 244 Varastossa |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Kyllä
|
0.65 in
16.5 mm
|
0.787 in
20.0 mm
|
|
||
| 2,0628 € - 3,396 € | 50 Varastossa |
1.417 in
36.0 mm
|
1.772 in
45.0 mm
|
Kyllä
|
1.024 in
26.0 mm
|
1.26 in
32.0 mm
|
0.945 in
24.0 mm
|
||
| 0,362 € - 0,7213 € | 5562 Varastossa |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Kyllä
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
||
| 0,3241 € - 0,6469 € | 5545 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Kyllä
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 0,616 € - 1,2335 € | 1600 Varastossa |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Kyllä
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
||
| 0,6918 € - 1,385 € | 858 Varastossa |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Kyllä
|
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| 0,5865 € - 1,1731 € | 1698 Varastossa |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Kyllä
|
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
| 0,7241 € - 1,1858 € | Kysy toimitusaikaa täältä |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Kyllä
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
||
| 0,4911 € - 0,7956 € | 20271 Varastossa |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm