Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.
Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.
The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.
Series Code :SR1912
Sarjanumero: SR1912
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Kannan korkeus | Kannan läpimitta | Yhteensopivat paneelin paksuudet | Yhteensopivat aukon halkaisijat | Osta | |
|---|---|---|---|---|---|---|---|
| 0,592 € - 0,592 € | 17243 Varastossa |
0.098 in
2.5 mm
|
0.709 in
18.0 mm
|
0.157 - 0.299 in
4.0 - 7.6 mm
|
0.248 in
6.3 mm
|
||
| 0,7662 € - 0,7662 € | Kysy toimitusaikaa täältä |
0.114 in
2.9 mm
|
0.709 in
18.0 mm
|
0.157 - 0.315 in
4.0 - 8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| 0,1657 € - 0,1897 € | Kysy toimitusaikaa täältä |
0.098 in
2.5 mm
|
0.984 in
25.0 mm
|
0.098 - 0.35 in
2.5 - 8.9 mm
|
0.248 - 0.276 in
6.3 - 7 mm
|
||
| 0,122 € - 0,1673 € | 400 Varastossa |
0.059 in
1.5 mm
|
0.217 in
5.5 mm
|
0.24 - 0.264 in
6.1 - 6.7 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| 0,7435 € - 0,7435 € | 16462 Varastossa |
0.098 in
2.5 mm
|
1 in
25.4 mm
|
0.098 - 0.35 in
2.5 - 8.9 mm
|
0.248 in
6.3 mm
|
||
| 0,6146 € - 0,6146 € | Kysy toimitusaikaa täältä |
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
0.472 - 0.63 in
12.0 - 16.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| 0,1657 € - 0,1897 € | Kysy toimitusaikaa täältä |
0.079 in
2.0 mm
|
0.587 in
14.9 mm
|
0.098 - 0.315 in
2.5 - 8.0 mm
|
0.252 - 0.276 in
6.4 - 7 mm
|
||
| 0,122 € - 0,1673 € | 16220 Varastossa |
0.059 in
1.5 mm
|
0.299 in
7.6 mm
|
0.264 - 0.291 in
6.7 - 7.4 mm
|
0.146 - 0.154 in
3.7 - 3.9 mm
|
||
| 0,8724 € - 0,8724 € | 11607 Varastossa |
0.146 in
3.7 mm
|
0.787 in
20.0 mm
|
0.236 - 0.394 in
6.0 - 10.0 mm
|
0.394 - 0.394 in
10 - 10.0 mm
|
||
| 0,1062 € - 0,1504 € | Kysy toimitusaikaa täältä |
0.059 in
1.5 mm
|
0.217 in
5.5 mm
|
0.106 - 0.13 in
2.7 - 3.3 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| 0,5056 € - 0,5056 € | 1000 Varastossa |
0.039 in
1.0 mm
|
0.283 in
7.2 mm
|
0.059 - 0.181 in
1.5 - 4.6 mm
|
0.197 - 0.197 in
5 - 5.0 mm
|
||
| 0,6345 € - 0,6345 € | 51818 Varastossa |
0.102 in
2.6 mm
|
0.591 in
15.0 mm
|
0.118 - 0.315 in
3.0 - 8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| 0,1161 € - 0,1406 € | 21439 Varastossa |
0.043 in
1.1 mm
|
0.283 in
7.2 mm
|
0.059 - 0.181 in
1.5 - 4.6 mm
|
0.193 - 0.205 in
4.9 - 5.2 mm
|
||
| 0,122 € - 0,1673 € | 3000 Varastossa |
0.059 in
1.5 mm
|
0.217 in
5.5 mm
|
0.154 - 0.181 in
3.9 - 4.6 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| 0,588 € - 0,588 € | 785 Varastossa |
0.102 in
2.6 mm
|
0.63 in
16.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
0.354 - 0.354 in
9 - 9.0 mm
|
||
| 0,7435 € - 0,7435 € | Kysy toimitusaikaa täältä |
0.098 in
2.5 mm
|
1 in
25.4 mm
|
0.472 - 0.591 in
12.0 - 15.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
||
| 0,5693 € - 0,5693 € | 12185 Varastossa |
0.106 in
2.7 mm
|
0.591 in
15.0 mm
|
0.098 - 0.35 in
2.5 - 8.9 mm
|
0.248 in
6.3 mm
|
||
| 0,4517 € - 0,4517 € | 34615 Varastossa |
0.106 in
2.7 mm
|
0.787 in
20.0 mm
|
0.118 - 0.315 in
3.0 - 8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| 0,6539 € - 0,6539 € | 26572 Varastossa |
0.079 in
2.0 mm
|
0.685 in
17.4 mm
|
0.059 - 0.299 in
1.5 - 7.6 mm
|
0.248 in
6.3 mm
|
||
| 0,7435 € - 0,7435 € | 8955 Varastossa |
0.094 in
2.4 mm
|
0.984 in
25.0 mm
|
0.035 - 0.189 in
0.9 - 4.8 mm
|
0.374 in
9.5 mm