Menü Keresés
Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

Kiforduló fogantyúk

 (3 Termékek)

Swing Handles are a manoeuvring device used for latching and unlatching systems, for doors and other access hardware applications. Ideal for small and normal size cabinets and enclosures.

Our Swing Handle range features Mini Swing Handle Locks and Swing Handle Locks that are used across the industrial and construction industry. They are the idea choice when ease of access is key.

Egyenes fogantyús zárak

Linear Handle Latches ensure that doors, panels and enclosures are closed securely, and efficiently. They use a linear motion mechanism, in which the handle easily engages or disengages the latch, ensuring a secure hold.

The lock provides multi-point locking via the rod and adapters in the application with the locking mechanism. It offers excellent resistance to wear, corrosion and environmental factors.

The moveable lever lock is installed on a panel with a standard passage size. The lever rotates up and down 70 degrees for simple opening and closing.

  • Used in industries such as automotive, industrial equipment and transportation.
Szín: Fekete Sorozat szám: SR204, SR504

Mini Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Mini Swing Handle Locks are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.

A Mini Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Handle and Body Material: Die Cast Zinc Alloy, Zamak & Nylon
  • Handle Finish options: Black Powder Coated, Chrome Plated & Black Polyamide

Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Locks are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural


Sorozat szám: SR5537