Menu Search

Adhesive Full Face Flange Protectors

In stock

Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.

No fasteners are required.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Compatible Nominal Pipe Size Class Pressure Rating Outside Diameter View
$1.5855 - $3.9584 30 In stock
1.252 in
150
4.625 in
$5.735 - $14.313 Request the lead time here
6 in
150
11.000 in
  • of 2
Adhesive Full Face Flange Protector - Compatible Nominal Pipe Size 31.8 mm | 1.252 in ; Class Pressure Rating (All) 150 ; Outside Diameter 117.5 mm | 4.625 in

PG150-1-1/4A

Price Range
$3.9584 - $1.5855

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    4.625 in
  • Compatible Nominal Pipe Size
    1.252 in
Adhesive Full Face Flange Protector - Compatible Nominal Pipe Size 152.4 mm | 6 in ; Class Pressure Rating (All) 150 ; Outside Diameter 279.4 mm | 11.000 in

PG150-6A

Price Range
$14.313 - $5.735

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    11.000 in
  • Compatible Nominal Pipe Size
    6 in