Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Class Pressure Rating | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|---|
$19.8921 - $35.0735 | Request the lead time here |
1500
|
38.750 in
984.3 mm
|
20.000 in
|
||
$3.405 - $8.0456 | Request the lead time here |
1500
|
14.750 in
374.7 mm
|
5.000 in
|
||
$19.9388 - $35.19 | Request the lead time here |
1500
|
46.000 in
1168.4 mm
|
24.000 in
|
||
$1.5135 - $4.0112 | 29 In stock |
1500
|
6.250 in
158.8 mm
|
1-1/4 in
|
||
$2.8454 - $6.6696 | Request the lead time here |
1500
|
14.750 in
374.7 mm
|
5.000 in
|
||
$19.5423 - $34.5137 | Request the lead time here |
600
|
29.250 in
743 mm
|
18.000 in
|
||
$6.2033 - $10.9605 | Request the lead time here |
600
|
23.750 in
603.3 mm
|
14.000 in
|
||
$7.5092 - $16.6974 | 14 In stock |
300
|
17.500 in
444.5 mm
|
10.000 in
|
||
$1.6581 - $4.3842 | 2 In stock |
1500
|
7.000 in
177.8 mm
|
1-1/2 in
|
||
$4.8972 - $10.844 | 87 In stock |
150
|
13.500 in
342.9 mm
|
8.000 in
|
||
$2.8686 - $7.1127 | Request the lead time here |
2500
|
9.250 in
235 mm
|
2.000 in
|
||
$9.3282 - $15.5312 | Request the lead time here |
2500
|
21.750 in
552.5 mm
|
8.000 in
|
||
$43.3751 - $72.1988 | Request the lead time here |
400
|
50.000 in
1270 mm
|
36.000 in
|
||
$1.0542 - $2.6352 | 200 In stock |
600
|
4.625 in
117.5 mm
|
3/4 in
|
||
$50.3712 - $59.2563 | Request the lead time here |
300
|
53.250 in
1352.6 mm
|
44.000 in
|
||
$5.2239 - $12.3365 | 45 In stock |
1500
|
19.000 in
482.6 mm
|
8.000 in
|
||
$51.071 - $60.0257 | Request the lead time here |
400
|
54.500 in
1384.3 mm
|
44.000 in
|
||
$6.0167 - $10.0278 | Request the lead time here |
400
|
15.000 in
381 mm
|
8.000 in
|
||
$10.2839 - $17.1168 | 3 In stock |
900
|
21.500 in
546.1 mm
|
10.000 in
|
||
$30.3162 - $50.651 | Request the lead time here |
300
|
33.000 in
838.2 mm
|
22.000 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue