Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$1.6163 - $4.2677 Request the lead time here
1500
9.625 in
2-1/2 in
$5.0139 - $11.8001 55 In stock
900
18.500 in
8.000 in
$0.716 - $1.8891 36 In stock
600
3.750 in
1/2 in
$2.9618 - $6.9495 35 In stock
1500
10.500 in
3.000 in
$8.2787 - $19.4958 Request the lead time here
1500
19.000 in
8.000 in
$2.775 - $6.5531 180 In stock
150
13.500 in
8.000 in
$0.9236 - $2.4486 18 In stock
600
5.250 in
1-1/4 in
$16.1843 - $42.8621 Request the lead time here
300
33.000 in
22.000 in
$23.5532 - $41.5566 20 In stock
300
45.250 in
32.000 in
$8.7917 - $20.6849 54 In stock
150
19.000 in
12.000 in
$9.9345 - $17.5134 100 In stock
150
21.000 in
14.000 in
$4.6877 - $11.0073 19 In stock
300
17.500 in
10.000 in
$16.1843 - $28.5671 Request the lead time here
900
31.000 in
18.000 in
$1.1054 - $2.9385 Request the lead time here
1500
5.125 in
3/4 in
$0.9959 - $2.6352 Request the lead time here
150
4.625 in
1-1/4 in
$25.8855 - $68.631 3 In stock
150
41.750 in
32.000 in
$1.3784 - $3.6614 44 In stock
2500
5.250 in
1/2 in
$2.5887 - $6.1332 100 In stock
2500
12.000 in
3.000 in
$0.8979 - $2.3789 549 In stock
600
5.250 in
1-1/4 in
$28.6059 - $61.4483 Request the lead time here
300
33.000 in
22.000 in
  • of 24
Bolt Hole Flange Protector - 2-1/2 in inch pipe size Bolt Circle Diameter 190.5 mm | 7.500 in ; Pressboard

PRB900-2-1/2A

Price Range
$4.2677 - $1.6163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    900
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    2-1/2 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 393.7 mm | 15.500 in ; Pressboard

PRB900-8A

Price Range
$11.8001 - $5.0139

Stock Levels
55 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    18.500 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 66.7 mm | 2.625 in ; HDPE

RFD300-1/2A

Price Range
$1.8891 - $0.716

Stock Levels
36 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Class Pressure Rating
    400
  • Class Pressure Rating
    600
Bolt Hole Flange Protector - 3.000 in inch pipe size Bolt Circle Diameter 203.2 mm | 8.000 in ; HDPE

RFL1500-3A

Price Range
$6.9495 - $2.9618

Stock Levels
35 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    3.000 in
  • Outside Diameter
    10.500 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 393.7 mm | 15.500 in ; HDPE

RFL1500-8A

Price Range
$19.4958 - $8.2787

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    19.000 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 298.5 mm | 11.750 in ; PP

PCF150-8A

Price Range
$6.5531 - $2.775

Stock Levels
180 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    13.500 in
Bolt Hole Flange Protector - 1-1/4 in inch pipe size Bolt Circle Diameter 98.4 mm | 3.875 in ; Pressboard

PRB300-1-1/4A

Price Range
$2.4486 - $0.9236

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Class Pressure Rating
    300
  • Class Pressure Rating
    400
Bolt Hole Flange Protector - 22.000 in inch pipe size Bolt Circle Diameter 743 mm | 29.250 in ; Pressboard

PRB300-22A

Price Range
$42.8621 - $16.1843

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    22.000 in
  • Outside Diameter
    33.000 in
Bolt Hole Flange Protector - 32.000 in inch pipe size Bolt Circle Diameter 1054.1 mm | 41.500 in ; Pressboard

PRB300-32A

Price Range
$41.5566 - $23.5532

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    32.000 in
  • Outside Diameter
    45.250 in
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 431.8 mm | 17.000 in ; HDPE

RFL150-12A

Price Range
$20.6849 - $8.7917

Stock Levels
54 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    19.000 in
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 476.3 mm | 18.750 in ; HDPE

RFL150-14A

Price Range
$17.5134 - $9.9345

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    21.000 in
Bolt Hole Flange Protector - 10.000 in inch pipe size Bolt Circle Diameter 387.4 mm | 15.250 in ; Pressboard

PRB300-10A

Price Range
$11.0073 - $4.6877

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Outside Diameter
    17.500 in
Bolt Hole Flange Protector - 18.000 in inch pipe size Bolt Circle Diameter 685.8 mm | 27.000 in ; Pressboard

PRB900-18A

Price Range
$28.5671 - $16.1843

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Outside Diameter
    31.000 in
Bolt Hole Flange Protector - 3/4 in inch pipe size Bolt Circle Diameter 88.9 mm | 3.500 in ; Pressboard

PRB900-3/4A

Price Range
$2.9385 - $1.1054

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    900
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    3/4 in
Bolt Hole Flange Protector - 1-1/4 in inch pipe size Bolt Circle Diameter 88.9 mm | 3.500 in ; HDPE

RFD150-1-1/4A

Price Range
$2.6352 - $0.9959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    1-1/4 in
  • Outside Diameter
    4.625 in
Bolt Hole Flange Protector - 32.000 in inch pipe size Bolt Circle Diameter 977.9 mm | 38.500 in ; PP

PCF150-32A

Price Range
$68.631 - $25.8855

Stock Levels
3 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    32.000 in
  • Outside Diameter
    41.750 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 88.9 mm | 3.500 in ; PP

PCF2500-1/2A

Price Range
$3.6614 - $1.3784

Stock Levels
44 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
  • Outside Diameter
    5.250 in
Bolt Hole Flange Protector - 3.000 in inch pipe size Bolt Circle Diameter 228.6 mm | 9.000 in ; PP

PCF2500-3A

Price Range
$6.1332 - $2.5887

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    3.000 in
  • Outside Diameter
    12.000 in
Bolt Hole Flange Protector - 1-1/4 in inch pipe size Bolt Circle Diameter 98.4 mm | 3.875 in ; PP

PCF300-1-1/4A

Price Range
$2.3789 - $0.8979

Stock Levels
549 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Class Pressure Rating
    400
  • Class Pressure Rating
    300
Bolt Hole Flange Protector - 22.000 in inch pipe size Bolt Circle Diameter 743 mm | 29.250 in ; PP

PCF300-22A

Price Range
$61.4483 - $28.6059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    22.000 in
  • Outside Diameter
    33.000 in