Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$1.5953 - $4.221 46 In stock
150
7.000 in
2-1/2 in
$11.8701 - $20.9883 1 In stock
600
27.000 in
16.000 in
$6.8561 - $16.1142 Request the lead time here
600
20.000 in
10.000 in
$23.0169 - $40.6004 Request the lead time here
600
40.000 in
26.000 in
$45.9407 - $54.0093 161 In stock
300
50.750 in
42.000 in
$7.5326 - $18.8195 Request the lead time here
400
17.500 in
10.000 in
$33.581 - $55.8983 Request the lead time here
400
38.250 in
26.000 in
$2.8686 - $7.1127 129 In stock
150
10.000 in
5.000 in
$2.2107 - $5.2004 16 In stock
300
11.000 in
5.000 in
$24.7194 - $43.5386 Request the lead time here
600
32.000 in
20.000 in
$1.5533 - $3.8711 58 In stock
1500
5.875 in
1.000 in
$43.1421 - $72.0122 6 In stock
900
48.500 in
30.000 in
$5.4104 - $11.9867 Request the lead time here
900
13.750 in
5.000 in
$10.2839 - $17.1168 Request the lead time here
400
20.500 in
12.000 in
$47.3399 - $78.915 Request the lead time here
600
49.000 in
34.000 in
$4.2911 - $9.5381 Request the lead time here
600
13.000 in
5.000 in
$4.557 - $9.5964 Request the lead time here
6
14.764 in
DN 250
$8.6285 - $15.1814 30 In stock
150
25.000 in
18.000 in
$10.5405 - $17.5602 53 In stock
600
22.000 in
12.000 in
$1.2851 - $3.1952 Request the lead time here
2500
5.250 in
1/2 in
  • of 24
Bolt Hole Flange Protector - 2-1/2 in inch pipe size Bolt Circle Diameter 139.7 mm | 5.500 in ; HDPE

RFL150-2-1/2A

Price Range
$4.221 - $1.5953

Stock Levels
46 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    2-1/2 in
  • Outside Diameter
    7.000 in
Bolt Hole Flange Protector - 16.000 in inch pipe size Bolt Circle Diameter 603.3 mm | 23.750 in ; PP

PCF600-16A

Price Range
$20.9883 - $11.8701

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    16.000 in
  • Outside Diameter
    27.000 in
Bolt Hole Flange Protector - 10.000 in inch pipe size Bolt Circle Diameter 431.8 mm | 17.000 in ; PP

PCF600-10A

Price Range
$16.1142 - $6.8561

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Outside Diameter
    20.000 in
Bolt Hole Flange Protector - 26.000 in inch pipe size Bolt Circle Diameter 914.4 mm | 36.000 in ; PP

PCF600-26A

Price Range
$40.6004 - $23.0169

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    26.000 in
  • Outside Diameter
    40.000 in
Bolt Hole Flange Protector - 42.000 in inch pipe size Bolt Circle Diameter 1206.5 mm | 47.500 in ; HDPE

RFL300-42A

Price Range
$54.0093 - $45.9407

Stock Levels
161 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    42.000 in
  • Outside Diameter
    50.750 in
Bolt Hole Flange Protector - 10.000 in inch pipe size Bolt Circle Diameter 387.4 mm | 15.250 in ; HDPE

RFL400-10A

Price Range
$18.8195 - $7.5326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Outside Diameter
    17.500 in
Bolt Hole Flange Protector - 26.000 in inch pipe size Bolt Circle Diameter 876.3 mm | 34.500 in ; HDPE

RFL400-26A

Price Range
$55.8983 - $33.581

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    26.000 in
  • Outside Diameter
    38.250 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 215.9 mm | 8.500 in ; HDPE

RFL150-5A

Price Range
$7.1127 - $2.8686

Stock Levels
129 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    10.000 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 235 mm | 9.250 in ; PP

PCF300-5A

Price Range
$5.2004 - $2.2107

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    11.000 in
Bolt Hole Flange Protector - 20.000 in inch pipe size Bolt Circle Diameter 723.9 mm | 28.500 in ; PP

PCF600-20A

Price Range
$43.5386 - $24.7194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    20.000 in
  • Outside Diameter
    32.000 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 101.6 mm | 4.000 in ; HDPE

RFL900-1A

Price Range
$3.8711 - $1.5533

Stock Levels
58 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    1500
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
Bolt Hole Flange Protector - 30.000 in inch pipe size Bolt Circle Diameter 1085.9 mm | 42.750 in ; HDPE

RFL900-30A

Price Range
$72.0122 - $43.1421

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    30.000 in
  • Outside Diameter
    48.500 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 279.4 mm | 11.000 in ; HDPE

RFL900-5A

Price Range
$11.9867 - $5.4104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    13.750 in
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 450.9 mm | 17.750 in ; HDPE

RFL400-12A

Price Range
$17.1168 - $10.2839

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    20.500 in
Bolt Hole Flange Protector - 34.000 in inch pipe size Bolt Circle Diameter 1130.3 mm | 44.500 in ; HDPE

RFL600-34A

Price Range
$78.915 - $47.3399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    34.000 in
  • Outside Diameter
    49.000 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 266.7 mm | 10.500 in ; HDPE

RFL600-5A

Price Range
$9.5381 - $4.2911

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    13.000 in
Bolt Hole Flange Protector - DN 250 inch pipe size Bolt Circle Diameter 335.0 mm | 13.189 in ; Corrugated PP

PCL6DN250A

Price Range
$9.5964 - $4.557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    6
  • Compatible Nominal Pipe Sizes (All)
    DN 250
  • Outside Diameter
    14.764 in
Bolt Hole Flange Protector - 18.000 in inch pipe size Bolt Circle Diameter 577.9 mm | 22.750 in ; Pressboard

PRB150-18A

Price Range
$15.1814 - $8.6285

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Outside Diameter
    25.000 in
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 489 mm | 19.250 in ; HDPE

RFL600-12A

Price Range
$17.5602 - $10.5405

Stock Levels
53 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    22.000 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 88.9 mm | 3.500 in ; HDPE

RFL2500-1/2A

Price Range
$3.1952 - $1.2851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
  • Outside Diameter
    5.250 in