Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$0.765 - $2.0267 42 In stock
150
3.875 in
3/4 in
$38.9447 - $68.5607 Request the lead time here
1500
46.000 in
24.000 in
$1.5321 - $4.0577 Request the lead time here
2500
9.250 in
2.000 in
$16.1843 - $28.5671 20 In stock
300
30.500 in
20.000 in
$25.652 - $45.2175 Request the lead time here
300
43.000 in
30.000 in
$2.8454 - $6.6696 7 In stock
300
15.000 in
8.000 in
$3.7779 - $8.9085 52 In stock
600
16.500 in
8.000 in
$1.1802 - $3.125 Request the lead time here
2500
5.500 in
3/4 in
$0.9236 - $2.4486 Request the lead time here
600
6.125 in
1-1/2 in
$1.1802 - $3.125 Request the lead time here
600
7.500 in
2-1/2 in
$1.355 - $3.5913 Request the lead time here
300
9.000 in
3-1/2 in
$5.0139 - $11.8001 4 In stock
600
20.000 in
10.000 in
$22.3409 - $59.1395 Request the lead time here
600
40.000 in
26.000 in
$0.9914 - $2.612 Request the lead time here
1500
4.750 in
1/2 in
$1.1802 - $3.125 217 In stock
1500
5.875 in
1.000 in
$0.6368 - $1.6887 139 In stock
150
3.500 in
1/2 in
$0.8676 - $2.2947 Request the lead time here
150
4.250 in
1.000 in
$6.0401 - $14.2253 Request the lead time here
1500
15.500 in
6.000 in
$19.7988 - $34.9104 Request the lead time here
1500
36.000 in
18.000 in
$0.6953 - $1.8449 282 In stock
150
3.500 in
1/2 in
  • of 24
Bolt Hole Flange Protector - 3/4 in inch pipe size Bolt Circle Diameter 69.9 mm | 2.750 in ; HDPE

RFD150-3/4A

Price Range
$2.0267 - $0.765

Stock Levels
42 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    3/4 in
  • Outside Diameter
    3.875 in
Bolt Hole Flange Protector - 24.000 in inch pipe size Bolt Circle Diameter 990.6 mm | 39.000 in ; HDPE

RFL1500-24A

Price Range
$68.5607 - $38.9447

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    24.000 in
  • Outside Diameter
    46.000 in
Bolt Hole Flange Protector - 2.000 in inch pipe size Bolt Circle Diameter 171.5 mm | 6.750 in ; Pressboard

PRB2500-2A

Price Range
$4.0577 - $1.5321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    2.000 in
  • Outside Diameter
    9.250 in
Bolt Hole Flange Protector - 20.000 in inch pipe size Bolt Circle Diameter 685.8 mm | 27.000 in ; Pressboard

PRB300-20A

Price Range
$28.5671 - $16.1843

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    20.000 in
  • Outside Diameter
    30.500 in
Bolt Hole Flange Protector - 30.000 in inch pipe size Bolt Circle Diameter 997 mm | 39.250 in ; Pressboard

PRB300-30A

Price Range
$45.2175 - $25.652

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    30.000 in
  • Outside Diameter
    43.000 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 330.2 mm | 13.000 in ; Pressboard

PRB300-8A

Price Range
$6.6696 - $2.8454

Stock Levels
7 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    15.000 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 349.3 mm | 13.750 in ; Pressboard

PRB600-8A

Price Range
$8.9085 - $3.7779

Stock Levels
52 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    16.500 in
Bolt Hole Flange Protector - 3/4 in inch pipe size Bolt Circle Diameter 95.3 mm | 3.750 in ; Pressboard

PRB2500-3/4A

Price Range
$3.125 - $1.1802

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    3/4 in
  • Outside Diameter
    5.500 in
Bolt Hole Flange Protector - 1-1/2 in inch pipe size Bolt Circle Diameter 114.3 mm | 4.500 in ; Pressboard

PRB300-1-1/2A

Price Range
$2.4486 - $0.9236

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Class Pressure Rating
    400
  • Class Pressure Rating
    600
Bolt Hole Flange Protector - 2-1/2 in inch pipe size Bolt Circle Diameter 149.2 mm | 5.875 in ; Pressboard

PRB300-2-1/2A

Price Range
$3.125 - $1.1802

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    400
  • Class Pressure Rating
    300
  • Class Pressure Rating
    600
Bolt Hole Flange Protector - 3-1/2 in inch pipe size Bolt Circle Diameter 184.2 mm | 7.250 in ; Pressboard

PRB300-3-1/2A

Price Range
$3.5913 - $1.355

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    3-1/2 in
  • Outside Diameter
    9.000 in
Bolt Hole Flange Protector - 10.000 in inch pipe size Bolt Circle Diameter 431.8 mm | 17.000 in ; Pressboard

PRB600-10A

Price Range
$11.8001 - $5.0139

Stock Levels
4 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Outside Diameter
    20.000 in
Bolt Hole Flange Protector - 26.000 in inch pipe size Bolt Circle Diameter 914.4 mm | 36.000 in ; Pressboard

PRB600-26A

Price Range
$59.1395 - $22.3409

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    26.000 in
  • Outside Diameter
    40.000 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 82.6 mm | 3.250 in ; Pressboard

PRB900-1/2A

Price Range
$2.612 - $0.9914

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    1500
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 101.6 mm | 4.000 in ; Pressboard

PRB900-1A

Price Range
$3.125 - $1.1802

Stock Levels
217 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    1500
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 60.3 mm | 2.375 in ; HDPE

RFD150-1/2A

Price Range
$1.6887 - $0.6368

Stock Levels
139 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
  • Outside Diameter
    3.500 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 79.4 mm | 3.125 in ; HDPE

RFD150-1A

Price Range
$2.2947 - $0.8676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Outside Diameter
    4.250 in
Bolt Hole Flange Protector - 6.000 in inch pipe size Bolt Circle Diameter 317.5 mm | 12.500 in ; HDPE

RFL1500-6A

Price Range
$14.2253 - $6.0401

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Outside Diameter
    15.500 in
Bolt Hole Flange Protector - 18.000 in inch pipe size Bolt Circle Diameter 774.7 mm | 30.500 in ; PP

PCF1500-18A

Price Range
$34.9104 - $19.7988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Outside Diameter
    36.000 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 60.3 mm | 2.375 in ; PP

PCF150-1/2A

Price Range
$1.8449 - $0.6953

Stock Levels
282 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
  • Outside Diameter
    3.500 in