Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$26.1185 - $46.1738 8 In stock
150
29.500 in
22.000 in
$0.9914 - $2.612 100 In stock
600
6.500 in
2.000 in
$1.7865 - $4.1978 Request the lead time here
300
11.000 in
5.000 in
$0.8676 - $2.2947 Request the lead time here
150
4.250 in
1.000 in
$38.9447 - $68.5607 Request the lead time here
1500
46.000 in
24.000 in
$2.8454 - $6.6696 7 In stock
300
15.000 in
8.000 in
$1.355 - $3.5913 120 In stock
150
9.000 in
4.000 in
$1.9614 - $4.5939 25 In stock
150
11.000 in
6.000 in
$11.0538 - $19.4958 Request the lead time here
2500
30.000 in
12.000 in
$6.0167 - $10.6107 104 In stock
2500
21.750 in
8.000 in
$12.6861 - $22.3874 13 In stock
300
28.000 in
18.000 in
$1.3784 - $3.6614 44 In stock
2500
5.250 in
1/2 in
$23.1803 - $40.9266 Request the lead time here
900
42.750 in
26.000 in
$28.6059 - $61.4483 Request the lead time here
300
33.000 in
22.000 in
$2.8454 - $6.6696 Request the lead time here
600
14.000 in
6.000 in
$10.704 - $18.8894 6 In stock
1500
29.500 in
14.000 in
$8.1155 - $14.2952 Request the lead time here
900
25.250 in
14.000 in
$24.2529 - $42.7923 Request the lead time here
900
46.000 in
28.000 in
$1.7865 - $4.7342 1307 In stock
900
9.500 in
3.000 in
$19.5423 - $34.5137 Request the lead time here
1500
29.500 in
14.000 in
  • of 24
Bolt Hole Flange Protector - 22.000 in inch pipe size Bolt Circle Diameter 692.2 mm | 27.250 in ; HDPE

RFL150-22A

Price Range
$46.1738 - $26.1185

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    22.000 in
  • Outside Diameter
    29.500 in
Bolt Hole Flange Protector - 2.000 in inch pipe size Bolt Circle Diameter 127 mm | 5.000 in ; Pressboard

PRB300-2A

Price Range
$2.612 - $0.9914

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    400
  • Class Pressure Rating
    600
  • Class Pressure Rating
    300
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 235 mm | 9.250 in ; Pressboard

PRB300-5A

Price Range
$4.1978 - $1.7865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    11.000 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 79.4 mm | 3.125 in ; HDPE

RFD150-1A

Price Range
$2.2947 - $0.8676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Outside Diameter
    4.250 in
Bolt Hole Flange Protector - 24.000 in inch pipe size Bolt Circle Diameter 990.6 mm | 39.000 in ; HDPE

RFL1500-24A

Price Range
$68.5607 - $38.9447

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    24.000 in
  • Outside Diameter
    46.000 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 330.2 mm | 13.000 in ; Pressboard

PRB300-8A

Price Range
$6.6696 - $2.8454

Stock Levels
7 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    15.000 in
Bolt Hole Flange Protector - 4.000 in inch pipe size Bolt Circle Diameter 190.5 mm | 7.500 in ; Pressboard

PRB150-4A

Price Range
$3.5913 - $1.355

Stock Levels
120 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Outside Diameter
    9.000 in
Bolt Hole Flange Protector - 6.000 in inch pipe size Bolt Circle Diameter 241.3 mm | 9.500 in ; Pressboard

PRB150-6A

Price Range
$4.5939 - $1.9614

Stock Levels
25 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Outside Diameter
    11.000 in
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 619.3 mm | 24.380 in ; Pressboard

PRB2500-12A

Price Range
$19.4958 - $11.0538

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    30.000 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 438.2 mm | 17.250 in ; PP

PCF2500-8A

Price Range
$10.6107 - $6.0167

Stock Levels
104 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    21.750 in
Bolt Hole Flange Protector - 18.000 in inch pipe size Bolt Circle Diameter 628.7 mm | 24.750 in ; PP

PCF300-18A

Price Range
$22.3874 - $12.6861

Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Outside Diameter
    28.000 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 88.9 mm | 3.500 in ; PP

PCF2500-1/2A

Price Range
$3.6614 - $1.3784

Stock Levels
44 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
  • Outside Diameter
    5.250 in
Bolt Hole Flange Protector - 26.000 in inch pipe size Bolt Circle Diameter 952.5 mm | 37.500 in ; PP

PCF900-26A

Price Range
$40.9266 - $23.1803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    26.000 in
  • Outside Diameter
    42.750 in
Bolt Hole Flange Protector - 22.000 in inch pipe size Bolt Circle Diameter 743 mm | 29.250 in ; PP

PCF300-22A

Price Range
$61.4483 - $28.6059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    22.000 in
  • Outside Diameter
    33.000 in
Bolt Hole Flange Protector - 6.000 in inch pipe size Bolt Circle Diameter 292.1 mm | 11.500 in ; Pressboard

PRB600-6A

Price Range
$6.6696 - $2.8454

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Outside Diameter
    14.000 in
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 635 mm | 25.000 in ; Pressboard

PRB1500-14A

Price Range
$18.8894 - $10.704

Stock Levels
6 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    29.500 in
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 558.8 mm | 22.000 in ; Pressboard

PRB900-14A

Price Range
$14.2952 - $8.1155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    25.250 in
Bolt Hole Flange Protector - 28.000 in inch pipe size Bolt Circle Diameter 1022.4 mm | 40.250 in ; Pressboard

PRB900-28A

Price Range
$42.7923 - $24.2529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    28.000 in
  • Outside Diameter
    46.000 in
Bolt Hole Flange Protector - 3.000 in inch pipe size Bolt Circle Diameter 190.5 mm | 7.500 in ; Pressboard

PRB900-3A

Price Range
$4.7342 - $1.7865

Stock Levels
1307 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    3.000 in
  • Outside Diameter
    9.500 in
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 635 mm | 25.000 in ; HDPE

RFL1500-14A

Price Range
$34.5137 - $19.5423

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    29.500 in