Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Class Pressure Rating | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|---|
$44.5415 - $74.2977 | Request the lead time here |
600
|
47.000 in
1193.8 mm
|
32.000 in
|
||
$56.901 - $94.7261 | Request the lead time here |
900
|
57.500 in
1460.5 mm
|
36.000 in
|
||
$0.665 - $1.4016 | Request the lead time here |
10
|
5.512 in
140.0 mm
|
DN 32
|
||
$3.5843 - $7.5488 | Request the lead time here |
16
|
13.386 in
340.0 mm
|
DN 200
|
||
$3.5843 - $7.5488 | Request the lead time here |
10
|
13.386 in
340.0 mm
|
DN 200
|
||
$7.2059 - $15.1698 | Request the lead time here |
25
|
20.276 in
515.0 mm
|
DN 300
|
||
$8.1599 - $17.1777 | Request the lead time here |
6
|
21.26 in
540.0 mm
|
DN 400
|
||
$10.7553 - $22.6439 | Request the lead time here |
25
|
25.984 in
660.0 mm
|
DN 400
|
||
$1.6887 - $3.5588 | Request the lead time here |
25
|
9.252 in
235.0 mm
|
DN 100
|
||
$1.1475 - $3.0317 | 374 In stock |
150
|
7.000 in
177.8 mm
|
2-1/2 in
|
||
$19.7988 - $34.9104 | Request the lead time here |
1500
|
36.000 in
914.4 mm
|
18.000 in
|
||
$19.9388 - $35.19 | Request the lead time here |
1500
|
46.000 in
1168.4 mm
|
24.000 in
|
||
$0.8841 - $2.3324 | 494 In stock |
150
|
5.000 in
127 mm
|
1-1/2 in
|
||
$0.6953 - $1.8449 | 282 In stock |
150
|
3.500 in
88.9 mm
|
1/2 in
|
||
$0.7791 - $2.0571 | 340 In stock |
150
|
4.250 in
108 mm
|
1.000 in
|
||
$19.6589 - $34.677 | Request the lead time here |
1500
|
32.500 in
825.5 mm
|
16.000 in
|
||
$3.4982 - $8.2089 | 37 In stock |
1500
|
15.500 in
393.7 mm
|
6.000 in
|
||
PCF150-16A | $7.7891 - $13.7124 | 208 In stock |
150
|
23.500 in
596.9 mm
|
16.000 in
|
|
$12.0519 - $21.1902 | 10 In stock |
150
|
29.500 in
749.3 mm
|
22.000 in
|
||
$19.8921 - $35.0735 | Request the lead time here |
1500
|
38.750 in
984.3 mm
|
20.000 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue