Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Class Pressure Rating | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $28.0874 - $46.8002 | Request the lead time here |
300
|
43.000 in
1092.2 mm
|
30.000 in
|
||
| $3.1062 - $6.903 | 7 In stock |
300
|
15.000 in
381 mm
|
8.000 in
|
||
| $20.5713 - $34.2494 | Request the lead time here |
600
|
37.000 in
939.8 mm
|
24.000 in
|
||
| $4.1492 - $9.2204 | 52 In stock |
600
|
16.500 in
419.1 mm
|
8.000 in
|
||
| $17.7474 - $29.567 | Request the lead time here |
900
|
31.000 in
787.4 mm
|
18.000 in
|
||
| $1.2122 - $3.0414 | Request the lead time here |
1500
|
5.125 in
130.2 mm
|
3/4 in
|
||
| $1.0907 - $2.7275 | Request the lead time here |
150
|
4.625 in
117.5 mm
|
1-1/4 in
|
||
| $27.9353 - $46.583 | Request the lead time here |
1500
|
36.000 in
914.4 mm
|
18.000 in
|
||
| $6.9297 - $15.3749 | 90 In stock |
150
|
16.000 in
406.4 mm
|
10.000 in
|
||
| $30.7376 - $51.2412 | 13 In stock |
150
|
32.000 in
812.8 mm
|
24.000 in
|
||
| $6.9078 - $15.3264 | Request the lead time here |
2500
|
19.000 in
482.6 mm
|
6.000 in
|
||
| $13.7288 - $22.8812 | Request the lead time here |
300
|
25.500 in
647.7 mm
|
16.000 in
|
||
| $27.2621 - $68.1606 | 9 In stock |
300
|
40.750 in
1035.1 mm
|
28.000 in
|
||
| $21.788 - $36.3011 | 23 In stock |
900
|
41.000 in
1041.4 mm
|
24.000 in
|
||
| $3.9318 - $8.7374 | 5 In stock |
900
|
15.000 in
381 mm
|
6.000 in
|
||
| $1.7705 - $3.9344 | 7 In stock |
1500
|
10.500 in
266.7 mm
|
3.000 in
|
||
| $1.0884 - $2.7033 | 150 In stock |
150
|
6.000 in
152.4 mm
|
2.000 in
|
||
| $1.4861 - $3.717 | 60 In stock |
150
|
9.000 in
228.6 mm
|
4.000 in
|
||
| $12.1215 - $20.1782 | Request the lead time here |
2500
|
30.000 in
762 mm
|
12.000 in
|
||
| $5.4525 - $12.1407 | Request the lead time here |
2500
|
19.000 in
482.6 mm
|
6.000 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue