Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Class Pressure Rating | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|---|
$44.5415 - $74.2977 | Request the lead time here |
600
|
47.000 in
1193.8 mm
|
32.000 in
|
||
$2.985 - $6.5997 | 35 In stock |
600
|
10.750 in
273.1 mm
|
4.000 in
|
||
$10.8905 - $18.1199 | 1 In stock |
900
|
24.000 in
609.6 mm
|
12.000 in
|
||
$41.5098 - $69.3306 | Request the lead time here |
900
|
42.750 in
1085.9 mm
|
26.000 in
|
||
$58.7666 - $97.991 | 5 In stock |
900
|
57.500 in
1460.5 mm
|
38.000 in
|
||
$0.3078 - $0.6485 | Request the lead time here |
6
|
3.15 in
80.0 mm
|
DN 15
|
||
$1.334 - $2.8079 | Request the lead time here |
6
|
8.268 in
210.0 mm
|
DN 100
|
||
$11.6414 - $24.507 | Request the lead time here |
6
|
25.394 in
645.0 mm
|
DN 500
|
||
$0.8841 - $1.8609 | Request the lead time here |
10
|
6.496 in
165.0 mm
|
DN 50
|
||
$6.1637 - $12.9777 | Request the lead time here |
10
|
17.52 in
445.0 mm
|
DN 300
|
||
$7.5653 - $15.93 | Request the lead time here |
16
|
20.472 in
520.0 mm
|
DN 350
|
||
$2.8709 - $6.0468 | Request the lead time here |
40
|
11.811 in
300.0 mm
|
DN 150
|
||
$4.557 - $9.5964 | Request the lead time here |
40
|
14.764 in
375.0 mm
|
DN 200
|
||
$3.0783 - $7.2525 | 5 In stock |
2500
|
16.500 in
419.1 mm
|
5.000 in
|
||
$7.3458 - $12.9425 | 76 In stock |
300
|
23.000 in
584.2 mm
|
14.000 in
|
||
$24.9525 - $65.8557 | 30 In stock |
300
|
38.250 in
971.6 mm
|
26.000 in
|
||
$12.5229 - $22.1075 | Request the lead time here |
300
|
25.500 in
647.7 mm
|
16.000 in
|
||
$2.2317 - $5.2472 | 5 In stock |
2500
|
10.500 in
266.7 mm
|
2-1/2 in
|
||
$0.821 - $2.1713 | 32 In stock |
600
|
3.750 in
95.3 mm
|
1/2 in
|
||
$0.821 - $2.1713 | 528 In stock |
600
|
4.875 in
123.8 mm
|
1.000 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue