Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Roll Length | Material | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $172.20 - $190.80 | Request the lead time here |
Black
|
82.021 ft
25.0 m
|
PES
|
0.748 in
19.0 mm
|
||
| $238.00 - $263.80 | Request the lead time here |
Black
|
82.021 ft
25.0 m
|
PES
|
1.142 in
29.0 mm
|
||
| $275.90 - $305.70 | Request the lead time here |
Black
|
82.021 ft
25.0 m
|
PES
|
1.26 in
32.0 mm
|
||
| $484.70 - $537.00 | Request the lead time here |
Black
|
328.084 ft
100.0 m
|
PES
|
0.394 in
10.0 mm
|
||
| $207.70 - $230.10 | Request the lead time here |
Black
|
82.021 ft
25.0 m
|
PES
|
0.984 in
25.0 mm
|
||
| $424.60 - $470.60 | Request the lead time here |
Black
|
328.084 ft
100.0 m
|
PES
|
0.315 in
8.0 mm
|
||
| $344.30 - $381.50 | Request the lead time here |
Black
|
328.084 ft
100.0 m
|
PES
|
0.197 in
5.0 mm
|
||
| $516.00 - $571.80 | Request the lead time here |
Black
|
82.021 ft
25.0 m
|
PES
|
1.969 in
50.0 mm
|
||
| $362.20 - $401.30 | Request the lead time here |
Black
|
82.021 ft
25.0 m
|
PES
|
1.496 in
38.0 mm
|
||
| $183.80 - $203.70 | Request the lead time here |
Black
|
164.042 ft
50.0 m
|
PES
|
0.512 in
13.0 mm
|
||
| $276.00 - $306.00 | Request the lead time here |
Black
|
82.021 ft
25.0 m
|
PES
|
0.63 in
16.0 mm
|
||
| $418.40 - $463.60 | Request the lead time here |
Black
|
78.74 ft
24.0 m
|
Nylon 6/6
|
0.906 in
23.0 mm
|
||
| $231.50 - $256.50 | Request the lead time here |
Black
|
22.966 ft
7.0 m
|
Nylon 6/6
|
0.236 in
6.0 mm
|
||
| $295.80 - $327.60 | Request the lead time here |
Black
|
127.953 ft
39.0 m
|
Nylon 6/6
|
1.496 in
38.0 mm
|
||
| $389.70 - $431.70 | Request the lead time here |
Black
|
209.974 ft
64.0 m
|
Nylon 6/6
|
2.48 in
63.0 mm
|
||
| $413.10 - $457.70 | Request the lead time here |
Black
|
108.268 ft
33.0 m
|
Nylon 6/6
|
1.26 in
32.0 mm
|
||
| $346.70 - $384.10 | Request the lead time here |
Black
|
36.089 ft
11.0 m
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| $352.60 - $390.50 | Request the lead time here |
Black
|
167.323 ft
51.0 m
|
Nylon 6/6
|
1.969 in
50.0 mm
|
||
| $115.70 - $128.10 | Request the lead time here |
Black
|
13.123 ft
4.0 m
|
Nylon 6/6
|
0.118 in
3.0 mm
|
||
| $308.30 - $341.70 | Request the lead time here |
Black
|
29.528 ft
9.0 m
|
Nylon 6/6
|
0.315 in
8.0 mm