Menu Search

Driveshaft Protection Caps

In stock

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Cap Height Compatible Drive Shaft Diameters (All) View
$0.2598 - $1.7143 Request the lead time here
1.181 in
10 mm, 3/8 in
$0.8761 - $5.7883 10290 In stock
2.362 in
$2.2921 - $15.1618 Request the lead time here
5.118 in
$0.4878 - $3.0563 16392 In stock
1.181 in
$1.0198 - $6.7583 5169 In stock
2.755 in
$2.9148 - $19.2755 Request the lead time here
5.118 in
$0.5291 - $3.2911 Request the lead time here
1.378 in
$1.2726 - $8.433 98 In stock
3.740 in
$3.0083 - $19.8456 75 In stock
6.496 in
$0.8082 - $5.3478 Request the lead time here
2.362 in
$2.0686 - $13.6634 300 In stock
5.118 in
$0.6349 - $3.9668 11022 In stock
1.968 in
$1.3517 - $8.9329 1529 In stock
3.740 in
$4.2608 - $28.2962 Request the lead time here
6.496 in
$0.6817 - $4.5251 13339 In stock
1.968 in
$1.4663 - $9.6674 1074 In stock
3.740 in
$2.6506 - $17.5218 Request the lead time here
6.496 in
$1.5839 - $10.4605 1655 In stock
3.740 in
$0.4381 - $2.718 6000 In stock
0.984 in
$0.9553 - $6.3175 447 In stock
2.755 in
  • of 2
[delete] - 10.0 mm ; Overall Diameter - 16 mm | 0.629 in ; Push Fit

DSP467004A

Price Range
$1.7143 - $0.2598

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    .629 in
  • Compatible Drive Shaft Diameters (All)
    10 mm, 3/8 in
Driveshaft Protection Cap - Push Fit; 0.938 in; Overall Diameter - 38.5 mm | 1.515 in; LDPE; Yellow

DSP467012A

Price Range
$5.7883 - $0.8761

Stock Levels
10290 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    1.515 in
  • Cap Height
    2.362 in
Driveshaft Protection Cap - Push Fit; 1.750 in; Overall Diameter - 72 mm | 2.834 in; LDPE; Yellow

DSP467020A

Price Range
$15.1618 - $2.2921

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    2.834 in
  • Cap Height
    5.118 in
Driveshaft Protection Cap - Push Fit; 11.0 mm; Overall Diameter - 17.5 mm | 0.689 in; LDPE; Yellow

DSP467005A

Price Range
$3.0563 - $0.4878

Stock Levels
16392 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    0.689 in
  • Cap Height
    1.181 in
Driveshaft Protection Cap - Push Fit; 1.125 in; Overall Diameter - 45 mm | 1.771 in; LDPE; Yellow

DSP467014A

Price Range
$6.7583 - $1.0198

Stock Levels
5169 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    1.771 in
  • Cap Height
    2.755 in
Driveshaft Protection Cap - Push Fit; 2.250 in; Overall Diameter - 88 mm | 3.464 in; LDPE; Yellow

DSP467022A

Price Range
$19.2755 - $2.9148

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    3.464 in
  • Cap Height
    5.118 in
Driveshaft Protection Cap - Push Fit; 14.0 mm; Overall Diameter - 22.5 mm | 0.885 in; LDPE; Yellow

DSP467006A

Price Range
$3.2911 - $0.5291

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    0.885 in
  • Cap Height
    1.378 in
Driveshaft Protection Cap - Push Fit; 1.188 in; Overall Diameter - 48 mm | 1.889 in; LDPE; Yellow

DSP467015A

Price Range
$8.433 - $1.2726

Stock Levels
98 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    1.889 in
  • Cap Height
    3.740 in
Driveshaft Protection Cap - Push Fit; 2.375 in; Overall Diameter - 96 mm | 3.779 in; LDPE; Yellow

DSP467023A

Price Range
$19.8456 - $3.0083

Stock Levels
75 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    3.779 in
  • Cap Height
    6.496 in
Driveshaft Protection Cap - Push Fit; 22.0 mm; Overall Diameter - 35.5 mm | 1.397 in; LDPE; Yellow

DSP467011A

Price Range
$5.3478 - $0.8082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    1.397 in
  • Cap Height
    2.362 in
Driveshaft Protection Cap - Push Fit; 1.625 in; Overall Diameter - 67 mm | 2.637 in; LDPE; Yellow

DSP467019A

Price Range
$13.6634 - $2.0686

Stock Levels
300 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    2.637 in
  • Cap Height
    5.118 in
Driveshaft Protection Cap - Push Fit; 16.0 mm; Overall Diameter - 25.5 mm | 1.003 in; LDPE; Yellow

DSP467008A

Price Range
$3.9668 - $0.6349

Stock Levels
11022 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    1.003 in
  • Cap Height
    1.968 in
Driveshaft Protection Cap - Push Fit; 1.250 in; Overall Diameter - 51 mm | 2.007 in; LDPE; Yellow

DSP467016A

Price Range
$8.9329 - $1.3517

Stock Levels
1529 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    2.007 in
  • Cap Height
    3.740 in
Driveshaft Protection Cap - Push Fit; 65.0 mm; Overall Diameter - 104 mm | 4.094 in; LDPE; Yellow

DSP467024A

Price Range
$28.2962 - $4.2608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    4.094 in
  • Cap Height
    6.496 in
Driveshaft Protection Cap - Push Fit; 19.0 mm; Overall Diameter - 30.5 mm | 1.200 in; LDPE; Yellow

DSP467009A

Price Range
$4.5251 - $0.6817

Stock Levels
13339 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    1.200 in
  • Cap Height
    1.968 in
Driveshaft Protection Cap - Push Fit; 1.375 in; Overall Diameter - 56 mm | 2.204 in; LDPE; Yellow

DSP467017A

Price Range
$9.6674 - $1.4663

Stock Levels
1074 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    2.204 in
  • Cap Height
    3.740 in
70.0 mm 4.252 in Yellow LDPE

DSP467025A

Price Range
$17.5218 - $2.6506

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    4.252 in
  • Cap Height
    6.496 in
Driveshaft Protection Cap - Push Fit; 1.500 in; Overall Diameter - 61 mm | 2.401 in; LDPE; Yellow

DSP467018A

Price Range
$10.4605 - $1.5839

Stock Levels
1655 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    2.401 in
  • Cap Height
    3.740 in
Driveshaft Protection Cap - Push Fit; 9.0 mm; Overall Diameter - 14.5 mm | 0.570 in; LDPE; Yellow

DSP467003A

Price Range
$2.718 - $0.4381

Stock Levels
6000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    0.570 in
  • Cap Height
    0.984 in
Driveshaft Protection Cap - Push Fit; 1.000 in; Overall Diameter - 40 mm | 1.574 in; LDPE; Yellow

DSP467013A

Price Range
$6.3175 - $0.9553

Stock Levels
447 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Diameter
    1.574 in
  • Cap Height
    2.755 in