Menu Search

Insulating Cup Washers

In stock

Round Cup Washers are ofter used for covering large holes, like pipe and tube ends. They are shaped like a cup or bowl and often have a flanged area beneath the head - useful for evenly distributing a load over a surface area.

It insulates the head of a metal screw from electrical currents or other conductive materials. It is resistant to corrosion, oil and other chemicals. It can be used with most screw head styles such as cheese, pan and fillister.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Height Bore Diameter Inside Diameter Outside Diameter Bore Depth View
$0.1173 - $0.161 Request the lead time here
0.5 in
0.626 in
0.343 in
0.874 in
0.378 in
$0.053 - $0.059 Request the lead time here
0.157 in
0.244 in
0.114 in
0.307 in
0.118 in
$0.0563 - $0.0768 13500 In stock
0.287 in
0.535 in
0.256 in
0.594 in
0.248 in
$0.4433 - $0.6081 4000 In stock
0.26 in
1 in
$0.1056 - $0.1172 Request the lead time here
0.169 in
0.354 in
0.169 in
0.413 in
0.13 in
$0.08 - $0.1098 Request the lead time here
0.374 in
0.626 in
0.343 in
0.874 in
0.252 in
$0.0552 - $0.0617 Request the lead time here
0.181 in
0.299 in
0.142 in
0.358 in
0.142 in
$0.0672 - $0.0752 Request the lead time here
0.205 in
0.354 in
0.169 in
0.413 in
0.165 in
$0.0408 - $0.0455 Request the lead time here
0.256 in
0.244 in
0.114 in
0.303 in
0.217 in
$0.0384 - $0.0426 Request the lead time here
0.169 in
0.402 in
0.319 in
0.5 in
0.122 in
$0.317 - $0.4347 Request the lead time here
0.531 in
0.787 in
0.437 in
1.094 in
0.197 in
$0.0707 - $0.0783 Request the lead time here
0.157 in
0.374 in
0.201 in
0.567 in
0.126 in
$0.107 - $0.119 Request the lead time here
0.787 in
0.465 in
0.26 in
0.531 in
0.65 in
$0.0419 - $0.0467 Request the lead time here
0.138 in
0.39 in
0.189 in
0.496 in
0.094 in
$0.0699 - $0.0779 Request the lead time here
0.232 in
0.409 in
0.193 in
0.469 in
0.189 in
$0.15 - $0.2057 Request the lead time here
0.224 in
0.752 in
0.382 in
1 in
0.126 in
$0.0414 - $0.0459 Request the lead time here
0.217 in
0.28 in
0.173 in
0.343 in
0.181 in
$0.0375 - $0.0417 Request the lead time here
0.217 in
0.28 in
0.173 in
0.343 in
0.181 in
$0.0971 - $0.108 Request the lead time here
0.787 in
0.465 in
0.26 in
0.531 in
0.65 in
$0.0641 - $0.0713 143000 In stock
0.157 in
0.374 in
0.201 in
0.567 in
0.126 in
  • of 2
Cup Washer 8.7 mm 22.2 mm 12.7 mm 5/16 in Nylon 6/6 Black

16CW312500B

Price Range
$0.161 - $0.1173

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.378 in
  • Bore Diameter
    0.626 in
  • Inside Diameter
    0.343 in
  • Outside Diameter
    0.874 in
  • Colour
    Black
Cup Washer 2.9 mm 7.8 mm 4.0 mm #4 Nylon 6/6 Black

16CW004040B

Price Range
$0.059 - $0.053

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.118 in
  • Bore Diameter
    0.244 in
  • Inside Diameter
    0.114 in
  • Outside Diameter
    0.307 in
  • Colour
    Black
Cup Washer 6.5 mm 15.1 mm 7.3 mm 1/4 in Nylon 6/6 Black

16CW250040B

Price Range
$0.0768 - $0.0563

Stock Levels
13500 In stock
Attributes
  • Bore Depth
    0.248 in
  • Bore Diameter
    0.535 in
  • Inside Diameter
    0.256 in
  • Outside Diameter
    0.594 in
  • Colour
    Black
Cup Washer 6.6 mm 25.4 mm 5.0 mm 1/4 in Nylon 6/6 Black

16CW250250B

Price Range
$0.6081 - $0.4433

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.26 in
  • Outside Diameter
    1 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
Cup Washer 4.3 mm 10.5 mm 4.3 mm #8 Nylon 6/6 Black

16CW008041B

Price Range
$0.1172 - $0.1056

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.13 in
  • Bore Diameter
    0.354 in
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.413 in
  • Colour
    Black
Cup Washer 8.7 mm 22.2 mm 9.5 mm 5/16 in Nylon 6/6 Black

16CW312375B

Price Range
$0.1098 - $0.08

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.252 in
  • Bore Diameter
    0.626 in
  • Inside Diameter
    0.343 in
  • Outside Diameter
    0.874 in
  • Colour
    Black
Cup Washer 3.6 mm 9.1 mm 4.6 mm #6 Nylon 6/6 Black

16CW006040B

Price Range
$0.0617 - $0.0552

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.142 in
  • Bore Diameter
    0.299 in
  • Inside Diameter
    0.142 in
  • Outside Diameter
    0.358 in
  • Colour
    Black
Cup Washer 4.3 mm 10.5 mm 5.2 mm #8 Nylon 6/6 Black

16CW008040B

Price Range
$0.0752 - $0.0672

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.165 in
  • Bore Diameter
    0.354 in
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.413 in
  • Colour
    Black
Cup Washer 2.9 mm 7.7 mm 6.5 mm #4 Nylon 6/6 Black

16CW004257B

Price Range
$0.0455 - $0.0408

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.217 in
  • Bore Diameter
    0.244 in
  • Inside Diameter
    0.114 in
  • Outside Diameter
    0.303 in
  • Colour
    Black
Cup Washer 8.1 mm 12.7 mm 4.3 mm 5/16 in Nylon 6/6 Black

16CW312050B

Price Range
$0.0426 - $0.0384

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.122 in
  • Bore Diameter
    0.402 in
  • Inside Diameter
    0.319 in
  • Outside Diameter
    0.5 in
  • Colour
    Black
Cup Washer 11.1 mm 27.8 mm 13.5 mm 3/8 in Nylon 6/6 Black

16CW437520B

Price Range
$0.4347 - $0.317

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.197 in
  • Bore Diameter
    0.787 in
  • Inside Diameter
    0.437 in
  • Outside Diameter
    1.094 in
  • Colour
    Black
Cup Washer 5.1 mm 14.4 mm 4.0 mm #10 Nylon 6/6 Black

16CW010030B

Price Range
$0.0783 - $0.0707

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.126 in
  • Bore Diameter
    0.374 in
  • Inside Diameter
    0.201 in
  • Outside Diameter
    0.567 in
  • Colour
    Black
Cup Washer 6.6 mm 13.5 mm 20.0 mm 1/4 in Nylon 6/6 Black

16CW250042B

Price Range
$0.119 - $0.107

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.65 in
  • Bore Diameter
    0.465 in
  • Inside Diameter
    0.26 in
  • Outside Diameter
    0.531 in
  • Colour
    Black
Cup Washer 4.8 mm 12.6 mm 3.5 mm #8 Nylon 6/6 Black

16CW008042B

Price Range
$0.0467 - $0.0419

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.094 in
  • Bore Diameter
    0.39 in
  • Inside Diameter
    0.189 in
  • Outside Diameter
    0.496 in
  • Colour
    Black
Cup Washer 4.9 mm 11.9 mm 5.9 mm #10 Nylon 6/6 Black

16CW010040B

Price Range
$0.0779 - $0.0699

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.189 in
  • Bore Diameter
    0.409 in
  • Inside Diameter
    0.193 in
  • Outside Diameter
    0.469 in
  • Colour
    Black
Cup Washer 9.7 mm 25.4 mm 5.7 mm 3/8 in Nylon 6/6 Black

16CW375225B

Price Range
$0.2057 - $0.15

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.126 in
  • Bore Diameter
    0.752 in
  • Inside Diameter
    0.382 in
  • Outside Diameter
    1 in
  • Colour
    Black
Cup Washer 4.4 mm 8.7 mm 5.5 mm #8 Nylon 6/6 Black

16CW008043B

Price Range
$0.0459 - $0.0414

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.181 in
  • Bore Diameter
    0.28 in
  • Inside Diameter
    0.173 in
  • Outside Diameter
    0.343 in
  • Colour
    Black
Natural Nylon 6/6 Finishing Washer - Bore Depth 4.6 mm | 0.181 in; Inside Diameter 4.4 mm | 0.173 in

16CW008043

Price Range
$0.0417 - $0.0375

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.181 in
  • Bore Diameter
    0.28 in
  • Inside Diameter
    0.173 in
  • Outside Diameter
    0.343 in
  • Colour
    Natural
Natural Nylon 6/6 Finishing Washer - Bore Depth 16.5 mm | 0.65 in; Inside Diameter 6.6 mm | 0.26 in

16CW250042

Price Range
$0.108 - $0.0971

Stock Levels
Request the lead time here
Attributes
  • Bore Depth
    0.65 in
  • Bore Diameter
    0.465 in
  • Inside Diameter
    0.26 in
  • Outside Diameter
    0.531 in
  • Colour
    Natural
Natural Nylon 6/6 Finishing Washer - Bore Depth 3.2 mm | 0.126 in; Inside Diameter 5.1 mm | 0.201 in

16CW010030

Price Range
$0.0713 - $0.0641

Stock Levels
143000 In stock
Attributes
  • Bore Depth
    0.126 in
  • Bore Diameter
    0.374 in
  • Inside Diameter
    0.201 in
  • Outside Diameter
    0.567 in
  • Colour
    Natural