Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Cup Washers are ofter used for covering large holes, like pipe and tube ends. They are shaped like a cup or bowl and often have a flanged area beneath the head - useful for evenly distributing a load over a surface area.
It insulates the head of a metal screw from electrical currents or other conductive materials. It is resistant to corrosion, oil and other chemicals. It can be used with most screw head styles such as cheese, pan and fillister.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Height | Bore Diameter | Inside Diameter | Outside Diameter | Bore Depth | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1173 - $0.161 | Request the lead time here |
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
0.343 in
8.7 mm
|
0.874 in
22.2 mm
|
0.378 in
9.6 mm
|
||
| $0.053 - $0.059 | Request the lead time here |
0.157 in
4.0 mm
|
0.244 in
6.2 mm
|
0.114 in
2.9 mm
|
0.307 in
7.8 mm
|
0.118 in
3.0 mm
|
||
| $0.0563 - $0.0768 | 13500 In stock |
0.287 in
7.3 mm
|
0.535 in
13.6 mm
|
0.256 in
6.5 mm
|
0.594 in
15.1 mm
|
0.248 in
6.3 mm
|
||
| $0.4433 - $0.6081 | 4000 In stock |
|
|
0.26 in
6.6 mm
|
1 in
25.4 mm
|
|
||
| $0.1056 - $0.1172 | Request the lead time here |
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
0.13 in
3.3 mm
|
||
| $0.08 - $0.1098 | Request the lead time here |
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
0.343 in
8.7 mm
|
0.874 in
22.2 mm
|
0.252 in
6.4 mm
|
||
| $0.0552 - $0.0617 | Request the lead time here |
0.181 in
4.6 mm
|
0.299 in
7.6 mm
|
0.142 in
3.6 mm
|
0.358 in
9.1 mm
|
0.142 in
3.6 mm
|
||
| $0.0672 - $0.0752 | Request the lead time here |
0.205 in
5.2 mm
|
0.354 in
9.0 mm
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
0.165 in
4.2 mm
|
||
| $0.0408 - $0.0455 | Request the lead time here |
0.256 in
6.5 mm
|
0.244 in
6.2 mm
|
0.114 in
2.9 mm
|
0.303 in
7.7 mm
|
0.217 in
5.5 mm
|
||
| $0.0384 - $0.0426 | Request the lead time here |
0.169 in
4.3 mm
|
0.402 in
10.2 mm
|
0.319 in
8.1 mm
|
0.5 in
12.7 mm
|
0.122 in
3.1 mm
|
||
| $0.317 - $0.4347 | Request the lead time here |
0.531 in
13.5 mm
|
0.787 in
20.0 mm
|
0.437 in
11.1 mm
|
1.094 in
27.8 mm
|
0.197 in
5.0 mm
|
||
| $0.0707 - $0.0783 | Request the lead time here |
0.157 in
4.0 mm
|
0.374 in
9.5 mm
|
0.201 in
5.1 mm
|
0.567 in
14.4 mm
|
0.126 in
3.2 mm
|
||
| $0.107 - $0.119 | Request the lead time here |
0.787 in
20.0 mm
|
0.465 in
11.8 mm
|
0.26 in
6.6 mm
|
0.531 in
13.5 mm
|
0.65 in
16.5 mm
|
||
| $0.0419 - $0.0467 | Request the lead time here |
0.138 in
3.5 mm
|
0.39 in
9.9 mm
|
0.189 in
4.8 mm
|
0.496 in
12.6 mm
|
0.094 in
2.4 mm
|
||
| $0.0699 - $0.0779 | Request the lead time here |
0.232 in
5.9 mm
|
0.409 in
10.4 mm
|
0.193 in
4.9 mm
|
0.469 in
11.9 mm
|
0.189 in
4.8 mm
|
||
| $0.15 - $0.2057 | Request the lead time here |
0.224 in
5.7 mm
|
0.752 in
19.1 mm
|
0.382 in
9.7 mm
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
||
| $0.0414 - $0.0459 | Request the lead time here |
0.217 in
5.5 mm
|
0.28 in
7.1 mm
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
0.181 in
4.6 mm
|
||
| $0.0375 - $0.0417 | Request the lead time here |
0.217 in
5.5 mm
|
0.28 in
7.1 mm
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
0.181 in
4.6 mm
|
||
| $0.0971 - $0.108 | Request the lead time here |
0.787 in
20.0 mm
|
0.465 in
11.8 mm
|
0.26 in
6.6 mm
|
0.531 in
13.5 mm
|
0.65 in
16.5 mm
|
||
| $0.0641 - $0.0713 | 143000 In stock |
0.157 in
4.0 mm
|
0.374 in
9.5 mm
|
0.201 in
5.1 mm
|
0.567 in
14.4 mm
|
0.126 in
3.2 mm