Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.0318 - $0.0437 | Request the lead time here |
0.122 in
3.1 mm
|
0.228 in
5.8 mm
|
0.093 in
2.4 mm
|
||
$0.0246 - $0.0338 | Request the lead time here |
0.195 in
5 mm
|
0.245 in
6.2 mm
|
0.062 in
1.6 mm
|
||
$0.1145 - $0.1571 | Request the lead time here |
0.156 in
4 mm
|
0.250 in
6.4 mm
|
0.150 in
3.8 mm
|
||
$0.0369 - $0.0507 | Request the lead time here |
0.135 in
3.4 mm
|
0.295 in
7.5 mm
|
0.127 in
3.2 mm
|
||
$0.0396 - $0.0545 | Request the lead time here |
0.110 in
2.8 mm
|
0.170 in
4.3 mm
|
0.020 in
0.5 mm
|
||
$0.0236 - $0.0323 | Request the lead time here |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.040 in
1 mm
|
||
$0.0221 - $0.0302 | Request the lead time here |
0.131 in
3.3 mm
|
0.185 in
4.7 mm
|
0.171 in
4.3 mm
|
||
$0.0515 - $0.0707 | Request the lead time here |
0.150 in
3.8 mm
|
0.225 in
5.7 mm
|
0.045 in
1.1 mm
|
||
$0.036 - $0.0495 | Request the lead time here |
0.090 in
2.3 mm
|
0.120 in
3 mm
|
0.180 in
4.6 mm
|
||
$0.0674 - $0.0924 | Request the lead time here |
0.071 in
1.8 mm
|
0.145 in
3.7 mm
|
0.067 in
1.7 mm
|
||
$0.0357 - $0.0491 | Request the lead time here |
0.094 in
2.4 mm
|
0.219 in
5.6 mm
|
0.100 in
2.5 mm
|
||
$0.0356 - $0.0489 | Request the lead time here |
0.148 in
3.8 mm
|
0.236 in
6 mm
|
0.118 in
3 mm
|
||
$0.0246 - $0.0338 | Request the lead time here |
0.102 in
2.6 mm
|
0.236 in
6 mm
|
0.098 in
2.5 mm
|
||
$0.0297 - $0.0407 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.150 in
3.8 mm
|
||
$0.0221 - $0.0302 | Request the lead time here |
0.161 in
4.1 mm
|
0.250 in
6.4 mm
|
0.170 in
4.3 mm
|
||
$0.0236 - $0.0323 | Request the lead time here |
0.138 in
3.5 mm
|
0.276 in
7 mm
|
0.035 in
0.9 mm
|
||
$0.0284 - $0.0387 | 1000 In stock |
0.128 in
3.3 mm
|
0.245 in
6.2 mm
|
0.093 in
2.4 mm
|
||
$0.0477 - $0.0657 | Request the lead time here |
0.143 in
3.6 mm
|
0.250 in
6.4 mm
|
0.082 in
2.1 mm
|
||
$0.0242 - $0.0335 | Request the lead time here |
0.081 in
2.1 mm
|
0.250 in
6.4 mm
|
0.025 in
0.6 mm
|
||
$0.0369 - $0.0507 | Request the lead time here |
0.210 in
5.3 mm
|
0.280 in
7.1 mm
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue