Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0539 - $0.074 | Request the lead time here |
M3
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
$0.0572 - $0.0785 | Request the lead time here |
M3.5
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.071 - $0.0975 | Request the lead time here |
1/4-20
|
0.500 in
12.7 mm
|
0.347 in
8.8 mm
|
||
$0.0674 - $0.0786 | Request the lead time here |
#6-32
|
0.500 in
12.7 mm
|
0.417 in
10.6 mm
|
||
$0.0684 - $0.08 | Request the lead time here |
#4-40
|
0.750 in
19.1 mm
|
0.683 in
17.3 mm
|
||
$0.0729 - $0.0849 | Request the lead time here |
#8-32
|
0.500 in
12.7 mm
|
0.400 in
10.2 mm
|
||
$0.0714 - $0.098 | Request the lead time here |
1/4-20
|
0.625 in
15.9 mm
|
0.472 in
12 mm
|
||
$0.0524 - $0.0719 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
$0.0674 - $0.0786 | Request the lead time here |
#4-40
|
0.500 in
12.7 mm
|
0.433 in
11 mm
|
||
$0.0815 - $0.0951 | Request the lead time here |
#10-24
|
0.750 in
19.1 mm
|
0.634 in
16.1 mm
|
||
$0.0608 - $0.0833 | Request the lead time here |
#10-32
|
1.250 in
31.8 mm
|
1.134 in
28.8 mm
|
||
$0.0752 - $0.1032 | Request the lead time here |
1/4-20
|
1.750 in
44.5 mm
|
1.597 in
40.6 mm
|
||
$0.0585 - $0.0803 | Request the lead time here |
M4
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
$0.0684 - $0.0798 | Request the lead time here |
#6-32
|
0.750 in
19.1 mm
|
0.667 in
16.9 mm
|
||
$0.0738 - $0.086 | Request the lead time here |
#8-32
|
0.750 in
19.1 mm
|
0.650 in
16.5 mm
|
||
$0.0719 - $0.0986 | Request the lead time here |
1/4-20
|
0.750 in
19.1 mm
|
0.597 in
15.2 mm
|
||
$0.0528 - $0.0726 | Request the lead time here |
M3
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.0528 - $0.0726 | Request the lead time here |
M3
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.0537 - $0.0624 | Request the lead time here |
#4-40
|
|
0.052 in
1.3 mm
|
||
$0.0618 - $0.0722 | Request the lead time here |
#4-40
|
|
0.521 in
13.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue