Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $1.7829 - $4.3944 | 3660 In stock |
4.500 in
114.3 mm
|
||
| $0.096 - $0.5865 | 27455 In stock |
0.516 in
13.1 mm
|
||
| $0.4433 - $2.7515 | 3600 In stock |
0.840 in
21.3 mm
|
||
| $0.4239 - $2.6552 | 4638 In stock |
0.675 in
17.1 mm
|
||
| $0.3129 - $0.7701 | 8325 In stock |
1.910 in
48.5 mm
|
||
| $31.4049 - $77.0706 | 3015 In stock |
20.000 in
508 mm
|
||
| $72.0123 - $176.7102 | 25 In stock |
30.000 in
762 mm
|
||
| $4.3241 - $10.62 | 5427 In stock |
6.640 in
168.7 mm
|
||
| $1.5476 - $3.7928 | 3055 In stock |
4.000 in
101.6 mm
|
||
| $2.585 - $6.4928 | 249 In stock |
2.875 in
73 mm
|
||
| RRC16E | $16.6832 - $40.9593 | 40 In stock |
16.000 in
406.4 mm
|
|
| RRC2A | $0.4539 - $1.1102 | 14478 In stock |
2.378 in
60.4 mm
|
|
| $434.3081 - $507.9363 | 153 In stock |
48.000 in
1219.2 mm
|
||
| $12.0126 - $29.4705 | 18 In stock |
12.600 in
320 mm
|
||
| $4.8441 - $11.9475 | 156 In stock |
8.670 in
220.2 mm
|
||
| $0.3302 - $2.0543 | 4000 In stock |
0.540 in
13.7 mm
|
||
| $2.585 - $6.4685 | Request the lead time here |
4.000 in
101.6 mm
|
||
| $0.2825 - $0.6906 | 1192 In stock |
1.660 in
42.2 mm
|
||
| $0.8148 - $2.0055 | 4761 In stock |
2.860 in
72.6 mm
|
||
| $1.5113 - $3.692 | 5956 In stock |
4.000 in
101.6 mm