Menü Keresés

88 terméktípust találtunk erre: Menetes szárak és csavarok

Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

Menetes szárak és csavarok


Anu-Lok Rögzítőcsavarok – hengeresfejű csavarok

Anu-Lok Cap Head Captive Screws are intended to offer a secure and vibration-resistant attachment, while remaining permanently connected. Features a cap head design that enables simple torque application with tools like hexagonal keys. Anu-Lok 180 (AnuLok) is a reusable nylon patch that works like to a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads.

The specialised retention mechanism prevents complete detachment from the assembly, due to vibration or mechanical stress, while allowing for repeated fastening and unfastening. This feature is useful in applications requiring maintenance or regular access. Applications include electronic enclosures, machinery guards and structural components.

Please note: These screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.

  • The screws captive nature complies with the Machinery Directive 2006/42/EC (equivalent to ISO 4762) that guarantees compliance with safety and regulatory standards, especially in industries where loose hardware may represent a risk.
Anyag: 303-as rozsdamentes acél, menetzárral Sorozat szám: SRP0154

Anu-Lok Vállas csavarok – fejes csavar

The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.

These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.

Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.

  • They are suitable for a variety of applications including electronics, machinery and automotive uses.
  • The screws possess some magnetic properties and are resistant to corrosion.
Anyag: 303-as rozsdamentes acél, menetzárral Sorozat szám: SRP0130

Anu-Lok tömítőcsavarok

Anu-Lok Cap Head Seal Screws have a cap head design for better torque control and feature a built-in sealing mechanism that is designed for holding a gas-tight seal. Made of stainless steel, which has high corrosion resistance and is somewhat magnetic.

These screws utilize Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.

With a hexagonal socket head, they can be easily tightened or loosened using an hexagonal wrench or key.

  • It is reusable.
  • Can tolerate temperatures ranging from -100C up to +260C.
  • They are ideal for various applications including electronics, equipment and for automotive use.
  • Please note: Clearance holes recommended for maximum sealing.
Anyag: 303-as rozsdamentes acél, menetzárral Sorozat szám: SRP0173

Belső kulcsnyílású csavarok - fém szabványos fej

A belső kulcsnyílású fej imbuszkulccsal húzható meg

Belső kulcsnyílású csavarok - műanyag Torx fejjel

Belső kulcsnyílású fejes csavarok Torx fejjel. Számos méretben rendelhetők poliéter-éterkar kivitelben

Belső kulcsnyílású csavarok - műanyag szabványos fej

A belső kulcsnyílású műanyag Hatlapfejű anyák és csavarok ideális rögzítőelemek anyagok mechanikai rögzítéséhez. Könnyűek, ellenállnak a korróziónak, olajnak, kopásnak és a legtöbb vegyszernek. Általánosan alkalmazzák őket szerszámgépek alkatrészeinél, sajtolóbélyegek rögzítéséhez és kötésekhez. A belső kulcsnyílásnak köszönhetően olyan helyekre is be lehet őket hajtani, ahol a csavarkulcs vagy csőkulcs nem fér el. Poliéter-éterketonból készülnek.

Sorozat szám: SR2012

Beállító szerszámok tömítő dugókhoz - inch

A tömítődugók beállítószerszámait hüvelykes méretekhez terveztük úgy, hogy segítsék a tömítődugók hatékony beszerelését különböző alkalmazásokba. Hozzájárul a jobb tömítéshez azáltal, hogy csökkenti a levegő vagy a szennyező anyagok szivárgását.

A tömítő dugókat egy fúrt lyukba illesztik, és a tágítógolyó a dugóhüvelybe van nyomva. A dugógolyó különálló hornyolt tömítőgyűrűi és a ház anyagába nyomják, hogy a furat tartósan le legyen zárva és szigetelt legyen. A golyó a helyén marad. Nincs szükség menetesítésre, furatolásra vagy az O-gyűrűs hornyok megmunkálására, csak szalagozásra vagy tömítésre.

A termékcsaládot kéziszerszámos és levegős szerszámos változatban kínáljuk a különböző szerelésekhez. Nyomás kifejtése előtt győződjön meg arról, hogy a golyó teljesen helyén van. Pneumatikában, hidraulikában, folyadékhajtásban, autóipari, ipari és szelepes alkalmazásokban gyakran használatos.

  • Hozzájárul a jobb tömítéshez azáltal, hogy csökkenti a levegő vagy a szennyező anyagok szivárgását.
  • Kéziszerszámos és levegős szerszámos változatban kínáljuk a különböző szerelésekhez.
  • Pneumatikában, hidraulikában, folyadékhajtásban, autóipari, ipari és szelepes alkalmazásokban használatos.
  • Hüvelykméretekhez.
Anyag: Acél Sorozat szám: SRP0193

Beállító szerszámok tömítő dugókhoz - metrikus

A tömítődugók beállítószerszámait metrikus méretekhez terveztük úgy, hogy segítsék a tömítődugók hatékony beszerelését különböző alkalmazásokba. Hozzájárul a jobb tömítéshez azáltal, hogy csökkenti a levegő vagy a szennyező anyagok szivárgását.

A tömítő dugókat egy fúrt lyukba illesztik, és a tágítógolyó a dugóhüvelybe van nyomva. A dugógolyó különálló hornyolt tömítőgyűrűi és a ház anyagába nyomják, hogy a furat tartósan le legyen zárva és szigetelt legyen. A golyó a helyén marad. Nincs szükség menetesítésre, furatolásra vagy az O-gyűrűs hornyok megmunkálására, csak szalagozásra vagy tömítésre.

A termékcsaládot kéziszerszámos és levegős szerszámos változatban kínáljuk a különböző felhasználásokhoz. Nyomás kifejtése előtt győződjön meg arról, hogy a golyó teljesen helyén van. Pneumatikában, hidraulikában, folyadékhajtásban, autóipari, ipari és szelepes alkalmazásokban gyakran használatos.

  • Hozzájárul a jobb tömítéshez azáltal, hogy csökkenti a levegő vagy a szennyező anyagok szivárgását.
  • Kéziszerszámos és levegős szerszámos változatban kínáljuk a különböző szerelésekhez.
  • Pneumatikában, hidraulikában, folyadékhajtásban, autóipari, ipari és szelepes alkalmazásokban használatos.
  • Metrikus méretekhez.
Anyag: Acél Sorozat szám: SRP0193

Beállítócsavarok – Hatlapú belső kulcsnyílásos-PEEK

A PEEK beállítócsavarok, belső kulcsnyílással, nagy teljesítményű rögzítők.Úgy terveztük, hogy biztonságosan tartsa az alkatrészeket a helyén, nyomással egy menetes meghajtón keresztül.

A PEEK (poliéter-éter-keton) kivételes erőt, hőállóságot (260 C-ig) és vegyszerállóságot kínál. Így ideális nagy teljesítményű alkalmazásokhoz. Alacsony gázzal és kopással szembeni ellenállással is büszkélkedhet, így zord körülmények között is tartós.

A PEEK beállítócsavarokat gyakran használják számos ágazatban, beleértve az orvosi és félvezetőket. Hasznosak orvosi berendezésekhez, a sterilizálási műveletektől függően, mivel vegyszer- és sugárállóak. A félvezető szektorban megbízhatóan működnek magas hőmérsékletű és korrozív környezetben, így ideálisak precíz berendezésekhez, például lemezkezelő rendszerekhez és vákuumkamrákhoz. Anyag: PEEK Szín: Bézs Anyag gyúlékonysági szabványa: UL94 V-0Sorozat szám: SRP0507

Beállítócsavarok – fém hatlapú belső kulcsnyílású, sapkapont

Acél csavarok hőkezelt ötvözetből. A rozsdamentes csavarok nem hőkezeltek.

Beállítócsavarok – műanyag hatlapú belső kulcsnyílásos

A hatlapú belső kulcsnyílásos beállítócsavar imbuszkulccsal húzható, illetve lazítható meg.

Beállítócsavarok – műanyag hornyos

A beállítócsavarok másik tárgyhoz vagy tárggyal való rögzítésére szolgálnak nyomás vagy súrlódás alkalmazásával, például egy csiga vagy egy fogaskerék tengelyhez való rögzítésére.

Termékskálánk natúr poliamid 6/6-ból készül, és a szálméretek, szálhosszúságok és nyílásméretek széles választékában kapható. A beállítócsavarok akkor ideálisak, ha a csavarfejnek az alkalmazásból kiállva kell elhelyezkednie a munkadarabon.

  • Ellenáll a korróziónak és a legtöbb vegyszernek.
  • Lásd a DIN 551 szabványt, csak tájékoztatási célokra
  • Megfelel az NFE 25-125, DIN 912 szerinti mérettűrésnek.
  • Lángállósági besorolás: UL94 V2.


Sorozat szám: SR1957

Expanziós tömítő dugók - inch

A hüvelykes méretű tágulási tömítődugók a nyílások vagy üregek hatékony, nagynyomású tömítését szolgálják, megakadályozva a por, nedvesség, levegő és gáz bejutását.

Tompítja az ütéseket, elnyeli és elvezeti a rezgéseket. A dugógolyó különálló hornyolt tömítőgyűrűi a házba vannak tolva. A helyén marad, ha a golyó felfelé nyomódik a süllyesztett furat vállához.

Egyszerű a beszerelése, mivel nem szükséges hozzá csapolás, fúrás, az O-gyűrűs hornyok megmunkálása, vagy szalagok illetve tömítőanyagok használata. Gyakran használják alkalmazásokban, beleértve a folyadékhajtású rendszereket, pneumatikus rendszereket, hidraulikus rendszereket, ipari és szelepeket.

  • A nyílások vagy üregek hatékony, nagynyomású tömítését biztosítja.
  • Megakadályozza a por, nedvesség, levegő és gáz bejutását.
  • Alkalmazásokban, többek között folyadékhajtású és pneumatikus rendszerekben használatosak.
Sorozat szám: SRP0192, SRP0191

Expanziós tömítő dugók - metrikus

A metrikus méretű tágulási tömítődugók a nyílások vagy üregek hatékony, nagynyomású tömítését szolgálják, megakadályozva a por, nedvesség, levegő és gáz bejutását.

Tompítja az ütéseket, elnyeli és elvezeti a rezgéseket. A dugógolyó különálló hornyolt tömítőgyűrűi a házba vannak tolva. A helyén marad, ha a golyó felfelé nyomódik a süllyesztett furat vállához.

Egyszerű a beszerelése, mivel nem szükséges hozzá csapolás, fúrás, az O-gyűrűs hornyok megmunkálása, vagy szalagok illetve tömítőanyagok használata. Gyakran használják alkalmazásokban, beleértve a folyadékhajtású rendszereket, pneumatikus rendszereket, hidraulikus rendszereket, ipari és szelepeket.

  • A nyílások vagy üregek hatékony, nagynyomású tömítését biztosítja.
  • Megakadályozza a por, nedvesség, levegő és gáz bejutását.
  • Alkalmazásokban, többek között folyadékhajtású és pneumatikus rendszerekben használatosak.
Sorozat szám: SRP0190

Fúrt szellőztetett csavar - hengeresfejű

A szellőző csavarok ezen sorozata hatlapú behajtó kupakkal rendelkezik. A hatlapú behajtók ideálisak a precíziós összeszereléshez, és ideálisan használhatók ott, ahol kisebb felület áll rendelkezésre.

A csavarok üreges magja szellőzőrendszerként működik. A termékcsalád megfelel a DIN 912 szabványnak (központi szellőzővel). Ultrahanggal tisztított ausztenit rozsdamentes acélból készülnek, amely nagyon jó korrózióállóságot, jó szilárdságot és megmunkálhatóságot biztosít.

Az anyag népszerű választás az építőiparban és az autóiparban.

  • Az üreges mag integrált szellőzőrendszert biztosít.
  • Ultrahanggal tisztított ausztenit rozsdamentes acélból készültek, ami kiváló korrózió ellenállást biztosít.
  • Megfelel a DIN 912-nek.
Anyag: 316 Rozsdamentes acél, 304 Rozsdamentes acél Sorozat szám: SRP0090.A2

Függesztő lemezek

A felfüggesztési lemezek netúr HDPE-ből készülnek, és ideálisak olyan alkalmazásokhoz, mint például a feszességoldás elektromos huzalozásnál.

Gombfejű tömítőcsavarok vásárlása

A tömítőcsavarok ezen sorozata hatszögletű meghajtású gombfejjel rendelkezik. A hatszögletű meghajtók ideálisak a precíziós összeszereléshez, és ott használják, ahol kisebb felület áll rendelkezésre. Rozsdamentes acélból készülnek, amely jó korrózióállóságot biztosít és enyhén mágneses.

A tömítőcsavarok olyan típusú rögzítőelemek, amelyeket O-gyűrűvel terveztek, hogy biztonságos kétirányú védelmet nyújtsanak a szennyeződések, például gázok és folyadékok ellen különböző alkalmazásokban, minimálisra csökkentve az érzékeny berendezések károsodásának kockázatát. Megakadályozzák a víz, por vagy egyéb szennyeződések bejutását, biztonságos, megbízható csatlakozást biztosítva.

A tömítőcsavarokat menetes és nem menetes furatokban használják, például szekrényekben, vagy az autóiparban és az elektromos iparban. Figyelem: Tömítőcsavarjainkat olyan alkalmazásokhoz tervezték, ahol tömítési tulajdonságokra van szükség. Összetéveszthető a szabványos kötőelemekkel, ezek nem igényelnek tömítő tulajdonságokat, és az O-gyűrűvel nem érhető el olyan tömítő tulajdonság, mint a tömítőcsavaroknál, és károsíthatja a gyűrűt.

  • O-gyűrűvel tervezték, hogy biztonságos kétirányú védelmet biztosítson a szennyeződések.
  • Megakadályozzák a víz, por vagy más szennyezőanyagok bejutását, biztosítva a megbízható csatlakozást.
  • A menetes és nem menetes furatokban használhatók, olyan alkalmazásra, mint szekrények vagy gépjárműipari és elektromos szerelvények.
Anyag: 316 Rozsdamentes acél, 303 Rozsdamentes acél Sorozat szám: SRP0174

Gépipari csavarok - alacsony fejű

Ezek a gépcsavarok alacsony fejmagasságuknak köszönhetően esztétikusak és helytakarékosak. Az alacsony profilú fejnek hála ideális választás alacsony térközű alkalmazásokhoz. Kínálatunkban megtalálja az alacsony fejű és speciális alacsony fejű opciókat is.

Gépipari csavarok - kötőcsavar

Kerek fej, legömbölyített külső éllel

Gépipari csavarok – domború fejű

Hasonló a lencsefejű vagy hengeres fejű csavarokhoz, de a teteje domború.

Gépipari csavarok – gombafejű

A gombafejű gépcsavarokat sokféle alkalmazásra tervezték, beleértve a gépi összeszerelést, a famegmunkálást és az építkezést. Gombafeje lekerekített, széles csapágyfelülettel és alacsony profilú kialakítással. Alacsony profilt igénylő alkalmazásokban használható, mivel a fejforma csökkentett profilt tesz lehetővé más típusú csavarokhoz képest. Ezenkívül nagy felfekvési felületet biztosít a terhelés egyenletes elosztásához.

A hagyományos csavarokkal ellentétben a gépcsavarok általában tartósabbak és robusztusabbak, így tökéletesen ellenállnak a korróziónak, a magas hőmérsékletnek és más vegyszereknek vagy időjárási körülményeknek. Általában a gépek összeszerelésében használják, beleértve az elektronikai, autóipari és ipari alkalmazásokat.

  • Anyaga: PC, poliamid, PA
  • Szín: áttetsző, natúr, fekete, fehér

Gépipari csavarok – hengeres fejű

A hengeres fejű csavarok olyan helyzetekben alkalmasak, amikor a fej nem látható. Ennek a fejtípusnak hengeres külső éle van

Gépipari csavarok – kerek

Ezek a kerek gépcsavarok extra markolatot kínálnak szorításkor és lazításkor, különböző alkalmazásokhoz.

Gépipari csavarok – lapos

Ezek a lapos fejű csavarok olyan kialakításúak, hogy süllyesztett furatokba teljesen be lehessen hajtani őket. Számos különféle felhasználásra ideális.

Sorozat szám: SR1923

Gépipari csavarok – lencsefejű

A trapézfejű gépcsavarokat sokféle alkalmazásra tervezték, beleértve az építőipart, az elektronikai összeszerelést és a gépek összeszerelését. Kialakítása lehetővé teszi, hogy a csavar a rögzítést követően a felülethez simuljon, így sima, kész megjelenést biztosít.

A hagyományos csavarokkal ellentétben a gépcsavarok általában tartósabbak és robusztusabbak, így tökéletesen ellenállnak a korróziónak, a magas hőmérsékletnek és más vegyszereknek vagy időjárási körülményeknek. Általában a gépek összeszerelésében használják, beleértve az elektronikai, autóipari és ipari alkalmazásokat.

  • Anyaga: poliamid, rozsdamentes acél, lágyacél, PEEK, PC, Reny, PPS, PA
  • Szín: natúr, barna, áttetsző, bézs
  • Anyag gyúlékonysági szabványa: UL94 V-2, , UL94 V-0, UL94 HB


Sorozat szám: SR1972

  • / 4