Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Class Pressure Rating | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|---|
$19.5423 - $34.5137 | Request the lead time here |
600
|
29.250 in
743 mm
|
18.000 in
|
||
$2.5653 - $6.0401 | Request the lead time here |
600
|
10.750 in
273.1 mm
|
4.000 in
|
||
$1.9218 - $5.084 | 50 In stock |
1500
|
4.750 in
120.7 mm
|
1/2 in
|
||
$1.4694 - $3.8711 | 33 In stock |
1500
|
5.875 in
149.2 mm
|
1.000 in
|
||
$0.9236 - $2.4486 | Request the lead time here |
150
|
5.000 in
127 mm
|
1-1/2 in
|
||
$37.5452 - $66.2055 | Request the lead time here |
150
|
43.750 in
1111.3 mm
|
34.000 in
|
||
$54.8022 - $64.5266 | Request the lead time here |
150
|
59.500 in
1511.3 mm
|
48.000 in
|
||
$1.6559 - $4.151 | Request the lead time here |
2500
|
7.250 in
184.2 mm
|
1-1/4 in
|
||
$6.1799 - $13.7124 | Request the lead time here |
2500
|
16.500 in
419.1 mm
|
5.000 in
|
||
$20.6384 - $34.3973 | Request the lead time here |
300
|
25.500 in
647.7 mm
|
16.000 in
|
||
$34.5137 - $57.5073 | 14 In stock |
300
|
40.750 in
1035.1 mm
|
28.000 in
|
||
$2.2107 - $5.2004 | 16 In stock |
300
|
11.000 in
279.4 mm
|
5.000 in
|
||
$24.7194 - $43.5386 | Request the lead time here |
600
|
32.000 in
812.8 mm
|
20.000 in
|
||
$1.5533 - $3.8711 | 58 In stock |
1500
|
5.875 in
149.2 mm
|
1.000 in
|
||
$43.1421 - $72.0122 | 6 In stock |
900
|
48.500 in
1231.9 mm
|
30.000 in
|
||
$50.3712 - $59.2563 | Request the lead time here |
300
|
53.250 in
1352.6 mm
|
44.000 in
|
||
$10.2839 - $17.1168 | Request the lead time here |
400
|
20.500 in
520.7 mm
|
12.000 in
|
||
$34.5137 - $57.5769 | Request the lead time here |
400
|
40.750 in
1035.1 mm
|
28.000 in
|
||
$51.071 - $60.0257 | Request the lead time here |
400
|
54.500 in
1384.3 mm
|
44.000 in
|
||
$1.8752 - $3.9504 | Request the lead time here |
10
|
9.843 in
250.0 mm
|
DN 125
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue