Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$0.6017 - $1.2665 Request the lead time here
6
5.118 in
DN 40
$14.5751 - $24.2996 Request the lead time here
900
25.250 in
14.000 in
$45.9407 - $53.8926 Request the lead time here
150
53.000 in
42.000 in
$39.1778 - $65.2728 21 In stock
600
37.000 in
24.000 in
$49.905 - $83.3225 Request the lead time here
600
50.000 in
38.000 in
$1.0565 - $2.2272 Request the lead time here
25
7.283 in
DN 65
$1.2966 - $3.2417 71 In stock
600
5.250 in
1-1/4 in
$9.4122 - $19.8176 Request the lead time here
16
22.835 in
DN 400
$32.6481 - $54.4757 2 In stock
900
33.750 in
20.000 in
$36.8456 - $61.2152 Request the lead time here
300
45.250 in
32.000 in
$50.6045 - $59.466 Request the lead time here
300
55.750 in
46.000 in
$13.7822 - $22.9937 Request the lead time here
400
23.000 in
14.000 in
$35.9129 - $59.8626 Request the lead time here
400
43.000 in
30.000 in
$23.3201 - $41.1368 Request the lead time here
600
47.000 in
32.000 in
$5.5269 - $9.7476 1 In stock
150
21.000 in
14.000 in
RFL150-3A $1.7748 - $4.7108 212 In stock
150
7.500 in
3.000 in
$3.3347 - $7.4159 107 In stock
150
11.000 in
6.000 in
$2.5653 - $6.0401 Request the lead time here
600
10.750 in
4.000 in
$1.9218 - $5.084 50 In stock
1500
4.750 in
1/2 in
$1.4694 - $3.8711 33 In stock
1500
5.875 in
1.000 in
  • of 24
Bolt Hole Flange Protector - DN 40 inch pipe size Bolt Circle Diameter 100.0 mm | 3.937 in ; Corrugated PP

PCL6DN40A

Price Range
$1.2665 - $0.6017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    6
  • Compatible Nominal Pipe Sizes (All)
    DN 40
  • Outside Diameter
    5.118 in
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 558.8 mm | 22.000 in ; HDPE

RFL900-14A

Price Range
$24.2996 - $14.5751

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    25.250 in
Bolt Hole Flange Protector - 42.000 in inch pipe size Bolt Circle Diameter 1257.3 mm | 49.500 in ; HDPE

RFL150-42A

Price Range
$53.8926 - $45.9407

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    42.000 in
  • Outside Diameter
    53.000 in
Bolt Hole Flange Protector - 24.000 in inch pipe size Bolt Circle Diameter 838.2 mm | 33.000 in ; HDPE

RFL600-24A

Price Range
$65.2728 - $39.1778

Stock Levels
21 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    24.000 in
  • Outside Diameter
    37.000 in
Bolt Hole Flange Protector - 38.000 in inch pipe size Bolt Circle Diameter 1162.1 mm | 45.750 in ; HDPE

RFL600-38A

Price Range
$83.3225 - $49.905

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    38.000 in
  • Outside Diameter
    50.000 in
Bolt Hole Flange Protector - DN 65 inch pipe size Bolt Circle Diameter 145.0 mm | 5.709 in ; Corrugated PP

PCL2540DN65A

Price Range
$2.2272 - $1.0565

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    25
  • Compatible Nominal Pipe Sizes (All)
    DN 65
  • Outside Diameter
    7.283 in
Bolt Hole Flange Protector - 1-1/4 in inch pipe size Bolt Circle Diameter 98.4 mm | 3.875 in ; HDPE

RFL300-1-1/4A

Price Range
$3.2417 - $1.2966

Stock Levels
71 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Class Pressure Rating
    300
  • Class Pressure Rating
    400
Bolt Hole Flange Protector - DN 400 inch pipe size Bolt Circle Diameter 525.0 mm | 20.669 in ; Corrugated PP

PCL16DN400A

Price Range
$19.8176 - $9.4122

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    16
  • Compatible Nominal Pipe Sizes (All)
    DN 400
  • Outside Diameter
    22.835 in
Bolt Hole Flange Protector - 20.000 in inch pipe size Bolt Circle Diameter 749.3 mm | 29.500 in ; HDPE

RFL900-20A

Price Range
$54.4757 - $32.6481

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    20.000 in
  • Outside Diameter
    33.750 in
Bolt Hole Flange Protector - 32.000 in inch pipe size Bolt Circle Diameter 1054.1 mm | 41.500 in ; HDPE

RFL300-32A

Price Range
$61.2152 - $36.8456

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    32.000 in
  • Outside Diameter
    45.250 in
Bolt Hole Flange Protector - 46.000 in inch pipe size Bolt Circle Diameter 1320.8 mm | 52.000 in ; HDPE

RFL300-46A

Price Range
$59.466 - $50.6045

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    46.000 in
  • Outside Diameter
    55.750 in
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 514.4 mm | 20.250 in ; HDPE

RFL400-14A

Price Range
$22.9937 - $13.7822

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    23.000 in
Bolt Hole Flange Protector - 30.000 in inch pipe size Bolt Circle Diameter 997 mm | 39.250 in ; HDPE

RFL400-30A

Price Range
$59.8626 - $35.9129

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    30.000 in
  • Outside Diameter
    43.000 in
Bolt Hole Flange Protector - 32.000 in inch pipe size Bolt Circle Diameter 1079.5 mm | 42.500 in ; PP

PCF600-32A

Price Range
$41.1368 - $23.3201

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    32.000 in
  • Outside Diameter
    47.000 in
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 476.3 mm | 18.750 in ; Pressboard

PRB150-14A

Price Range
$9.7476 - $5.5269

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    21.000 in
Bolt Hole Flange Protector - 3.000 in inch pipe size Bolt Circle Diameter 152.4 mm | 6.000 in ; HDPE

RFL150-3A

Price Range
$4.7108 - $1.7748

Stock Levels
212 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    3.000 in
  • Outside Diameter
    7.500 in
Bolt Hole Flange Protector - 6.000 in inch pipe size Bolt Circle Diameter 241.3 mm | 9.500 in ; HDPE

RFL150-6A

Price Range
$7.4159 - $3.3347

Stock Levels
107 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Outside Diameter
    11.000 in
Bolt Hole Flange Protector - 4.000 in inch pipe size Bolt Circle Diameter 215.9 mm | 8.500 in ; PP

PCF600-4A

Price Range
$6.0401 - $2.5653

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Outside Diameter
    10.750 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 82.6 mm | 3.250 in ; PP

PCF900-1/2A

Price Range
$5.084 - $1.9218

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    900
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 101.6 mm | 4.000 in ; PP

PCF900-1A

Price Range
$3.8711 - $1.4694

Stock Levels
33 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    900
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    1.000 in