Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$2.0313 - $5.3871 505 In stock
150
10.000 in
5.000 in
$1.9614 - $4.5939 25 In stock
150
11.000 in
6.000 in
$1.9614 - $4.5939 Request the lead time here
2500
10.500 in
2-1/2 in
$0.6507 - $1.7258 25 In stock
600
3.750 in
1/2 in
$0.7067 - $1.8752 100 In stock
600
4.875 in
1.000 in
$0.7067 - $1.8752 Request the lead time here
600
4.625 in
3/4 in
$8.1155 - $14.2952 Request the lead time here
600
23.750 in
14.000 in
$1.7865 - $4.1978 125 In stock
600
10.750 in
4.000 in
$3.7548 - $8.8152 Request the lead time here
900
15.000 in
6.000 in
$23.3201 - $41.2763 Request the lead time here
900
42.750 in
26.000 in
$12.1499 - $32.1584 12 In stock
150
29.500 in
22.000 in
$22.8071 - $40.2273 2 In stock
150
41.750 in
32.000 in
$1.1054 - $2.9385 Request the lead time here
2500
5.250 in
1/2 in
$9.2349 - $16.3007 Request the lead time here
2500
26.500 in
10.000 in
$2.225 - $5.8767 21 In stock
2500
9.250 in
2.000 in
$16.1843 - $28.5671 5 In stock
600
32.000 in
20.000 in
$3.3347 - $7.859 50 In stock
600
13.000 in
5.000 in
$31.2491 - $82.8095 13 In stock
300
43.000 in
30.000 in
$2.6585 - $6.2966 Request the lead time here
150
13.500 in
8.000 in
$18.7493 - $33.0912 Request the lead time here
600
37.000 in
24.000 in
  • of 24
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 215.9 mm | 8.500 in ; PP

PCF150-5A

Price Range
$5.3871 - $2.0313

Stock Levels
505 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    10.000 in
Bolt Hole Flange Protector - 6.000 in inch pipe size Bolt Circle Diameter 241.3 mm | 9.500 in ; Pressboard

PRB150-6A

Price Range
$4.5939 - $1.9614

Stock Levels
25 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Outside Diameter
    11.000 in
Bolt Hole Flange Protector - 2-1/2 in inch pipe size Bolt Circle Diameter 196.9 mm | 7.750 in ; Pressboard

PRB2500-2-1/2A

Price Range
$4.5939 - $1.9614

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    2-1/2 in
  • Outside Diameter
    10.500 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 66.7 mm | 2.625 in ; Pressboard

PRB300-1/2A

Price Range
$1.7258 - $0.6507

Stock Levels
25 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    400
  • Class Pressure Rating
    300
  • Class Pressure Rating
    600
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 88.9 mm | 3.500 in ; Pressboard

PRB300-1A

Price Range
$1.8752 - $0.7067

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Class Pressure Rating
    400
  • Class Pressure Rating
    600
Bolt Hole Flange Protector - 3/4 in inch pipe size Bolt Circle Diameter 82.6 mm | 3.250 in ; Pressboard

PRB300-3/4A

Price Range
$1.8752 - $0.7067

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    300
  • Class Pressure Rating
    400
  • Class Pressure Rating
    600
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 527.1 mm | 20.750 in ; Pressboard

PRB600-14A

Price Range
$14.2952 - $8.1155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    23.750 in
Bolt Hole Flange Protector - 4.000 in inch pipe size Bolt Circle Diameter 215.9 mm | 8.500 in ; Pressboard

PRB600-4A

Price Range
$4.1978 - $1.7865

Stock Levels
125 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Outside Diameter
    10.750 in
Bolt Hole Flange Protector - 6.000 in inch pipe size Bolt Circle Diameter 317.5 mm | 12.500 in ; Pressboard

PRB900-6A

Price Range
$8.8152 - $3.7548

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    6.000 in
  • Outside Diameter
    15.000 in
Bolt Hole Flange Protector - 26.000 in inch pipe size Bolt Circle Diameter 952.5 mm | 37.500 in ; Pressboard

PRB900-26A

Price Range
$41.2763 - $23.3201

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    26.000 in
  • Outside Diameter
    42.750 in
Bolt Hole Flange Protector - 22.000 in inch pipe size Bolt Circle Diameter 692.2 mm | 27.250 in ; Pressboard

PRB150-22A

Price Range
$32.1584 - $12.1499

Stock Levels
12 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    22.000 in
  • Outside Diameter
    29.500 in
Bolt Hole Flange Protector - 32.000 in inch pipe size Bolt Circle Diameter 977.9 mm | 38.500 in ; Pressboard

PRB150-32A

Price Range
$40.2273 - $22.8071

Stock Levels
2 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    32.000 in
  • Outside Diameter
    41.750 in
Bolt Hole Flange Protector - 1/2 in inch pipe size Bolt Circle Diameter 88.9 mm | 3.500 in ; Pressboard

PRB2500-1/2A

Price Range
$2.9385 - $1.1054

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
  • Outside Diameter
    5.250 in
Bolt Hole Flange Protector - 10.000 in inch pipe size Bolt Circle Diameter 539.8 mm | 21.250 in ; Pressboard

PRB2500-10A

Price Range
$16.3007 - $9.2349

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Outside Diameter
    26.500 in
Bolt Hole Flange Protector - 2.000 in inch pipe size Bolt Circle Diameter 171.5 mm | 6.750 in ; PP

PCF2500-2A

Price Range
$5.8767 - $2.225

Stock Levels
21 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    2.000 in
  • Outside Diameter
    9.250 in
Bolt Hole Flange Protector - 20.000 in inch pipe size Bolt Circle Diameter 723.9 mm | 28.500 in ; Pressboard

PRB600-20A

Price Range
$28.5671 - $16.1843

Stock Levels
5 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    20.000 in
  • Outside Diameter
    32.000 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 266.7 mm | 10.500 in ; Pressboard

PRB600-5A

Price Range
$7.859 - $3.3347

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    13.000 in
Bolt Hole Flange Protector - 30.000 in inch pipe size Bolt Circle Diameter 997 mm | 39.250 in ; PP

PCF300-30A

Price Range
$82.8095 - $31.2491

Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    30.000 in
  • Outside Diameter
    43.000 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 298.5 mm | 11.750 in ; Pressboard

PRB150-8A

Price Range
$6.2966 - $2.6585

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    13.500 in
Bolt Hole Flange Protector - 24.000 in inch pipe size Bolt Circle Diameter 838.2 mm | 33.000 in ; Pressboard

PRB600-24A

Price Range
$33.0912 - $18.7493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    24.000 in
  • Outside Diameter
    37.000 in