Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$53.1335 - $59.037 Request the lead time here
600
52.000 in
40.000 in
$15.6404 - $34.7564 Request the lead time here
6
29.724 in
DN 600
$1.0581 - $2.3511 Request the lead time here
16
7.283 in
DN 65
$21.3969 - $35.6492 Request the lead time here
400
25.500 in
16.000 in
$19.5917 - $43.5371 Request the lead time here
25
33.268 in
DN 600
$4.4534 - $9.872 Request the lead time here
600
13.000 in
5.000 in
$7.4184 - $16.4876 Request the lead time here
16
20.472 in
DN 350
$43.3365 - $72.2156 Request the lead time here
900
46.000 in
28.000 in
$3.063 - $7.6998 50 In stock
900
9.500 in
3.000 in
$1.6098 - $4.0065 58 In stock
1500
5.875 in
1.000 in
$38.0147 - $63.3578 Request the lead time here
300
45.250 in
32.000 in
$55.3926 - $61.5473 Request the lead time here
300
55.750 in
46.000 in
Request the lead time here
40
4.134 in
DN 20
$37.1675 - $61.9578 Request the lead time here
400
43.000 in
30.000 in
$16.6917 - $37.0952 Request the lead time here
10
30.709 in
DN 600
$14.6628 - $24.4502 16 In stock
600
23.750 in
14.000 in
$44.5098 - $74.1705 4 In stock
600
44.500 in
30.000 in
$58.3253 - $64.8059 Request the lead time here
600
57.250 in
44.000 in
$2.1375 - $5.3343 76 In stock
1500
7.000 in
1-1/2 in
$2.9543 - $7.3617 20 In stock
1500
9.625 in
2-1/2 in
  • of 24
Bolt Hole Flange Protector - 40.000 in inch pipe size Bolt Circle Diameter 1212.9 mm | 47.750 in ; HDPE

RFL600-40A

Price Range
$59.037 - $53.1335

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    40.000 in
  • Outside Diameter
    52.000 in
Bolt Hole Flange Protector - DN 600 inch pipe size Bolt Circle Diameter 705.0 mm | 27.756 in ; Corrugated PP

PCL6DN600A

Price Range
$34.7564 - $15.6404

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    6
  • Compatible Nominal Pipe Sizes (All)
    DN 600
  • Outside Diameter
    29.724 in
Bolt Hole Flange Protector - DN 65 inch pipe size Bolt Circle Diameter 145.0 mm | 5.709 in ; Corrugated PP

PCL1016DN65A

Price Range
$2.3511 - $1.0581

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    16
  • Class Pressure Rating
    10
  • Compatible Nominal Pipe Sizes (All)
    DN 65
Bolt Hole Flange Protector - 16.000 in inch pipe size Bolt Circle Diameter 571.5 mm | 22.500 in ; HDPE

RFL400-16A

Price Range
$35.6492 - $21.3969

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    16.000 in
  • Outside Diameter
    25.500 in
Bolt Hole Flange Protector - DN 600 inch pipe size Bolt Circle Diameter 770.0 mm | 30.315 in ; Corrugated PP

PCL25DN600A

Price Range
$43.5371 - $19.5917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    25
  • Compatible Nominal Pipe Sizes (All)
    DN 600
  • Outside Diameter
    33.268 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 266.7 mm | 10.500 in ; HDPE

RFL600-5A

Price Range
$9.872 - $4.4534

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    13.000 in
Bolt Hole Flange Protector - DN 350 inch pipe size Bolt Circle Diameter 470.0 mm | 18.504 in ; Corrugated PP

PCL16DN350A

Price Range
$16.4876 - $7.4184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    16
  • Compatible Nominal Pipe Sizes (All)
    DN 350
  • Outside Diameter
    20.472 in
Bolt Hole Flange Protector - 28.000 in inch pipe size Bolt Circle Diameter 1022.4 mm | 40.250 in ; HDPE

RFL900-28A

Price Range
$72.2156 - $43.3365

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    28.000 in
  • Outside Diameter
    46.000 in
Bolt Hole Flange Protector - 3.000 in inch pipe size Bolt Circle Diameter 190.5 mm | 7.500 in ; HDPE

RFL900-3A

Price Range
$7.6998 - $3.063

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    3.000 in
  • Outside Diameter
    9.500 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 101.6 mm | 4.000 in ; HDPE

RFL900-1A

Price Range
$4.0065 - $1.6098

Stock Levels
58 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
Bolt Hole Flange Protector - 32.000 in inch pipe size Bolt Circle Diameter 1054.1 mm | 41.500 in ; HDPE

RFL300-32A

Price Range
$63.3578 - $38.0147

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    32.000 in
  • Outside Diameter
    45.250 in
Bolt Hole Flange Protector - 46.000 in inch pipe size Bolt Circle Diameter 1320.8 mm | 52.000 in ; HDPE

RFL300-46A

Price Range
$61.5473 - $55.3926

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    46.000 in
  • Outside Diameter
    55.750 in
Bolt Hole Flange Protector - DN 20 inch pipe size Bolt Circle Diameter 75.0 mm | 2.953 in ; Corrugated PP

PCL10162540DN20A


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    40
  • Class Pressure Rating
    10
  • Class Pressure Rating
    16
Bolt Hole Flange Protector - 30.000 in inch pipe size Bolt Circle Diameter 997 mm | 39.250 in ; HDPE

RFL400-30A

Price Range
$61.9578 - $37.1675

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    30.000 in
  • Outside Diameter
    43.000 in
Bolt Hole Flange Protector - DN 600 inch pipe size Bolt Circle Diameter 725.0 mm | 28.543 in ; Corrugated PP

PCL10DN600A

Price Range
$37.0952 - $16.6917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    10
  • Compatible Nominal Pipe Sizes (All)
    DN 600
  • Outside Diameter
    30.709 in
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 527.1 mm | 20.750 in ; HDPE

RFL600-14A

Price Range
$24.4502 - $14.6628

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    23.750 in
Bolt Hole Flange Protector - 30.000 in inch pipe size Bolt Circle Diameter 1022.4 mm | 40.250 in ; HDPE

RFL600-30A

Price Range
$74.1705 - $44.5098

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    30.000 in
  • Outside Diameter
    44.500 in
Bolt Hole Flange Protector - 44.000 in inch pipe size Bolt Circle Diameter 1333.5 mm | 52.500 in ; HDPE

RFL600-44A

Price Range
$64.8059 - $58.3253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    44.000 in
  • Outside Diameter
    57.250 in
Bolt Hole Flange Protector - 1-1/2 in inch pipe size Bolt Circle Diameter 123.8 mm | 4.875 in ; HDPE

RFL900-1-1/2A

Price Range
$5.3343 - $2.1375

Stock Levels
76 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    1-1/2 in
Bolt Hole Flange Protector - 2-1/2 in inch pipe size Bolt Circle Diameter 190.5 mm | 7.500 in ; HDPE

RFL900-2-1/2A

Price Range
$7.3617 - $2.9543

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    1500
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    2-1/2 in