Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$0.821 - $2.1713 90 In stock
600
4.625 in
3/4 in
$23.2736 - $41.0667 Request the lead time here
900
46.000 in
28.000 in
$9.7947 - $38.0349 Request the lead time here
1500
23.000 in
10.000 in
$9.8645 - $17.397 16 In stock
150
27.500 in
20.000 in
$21.6411 - $38.2214 Request the lead time here
150
38.750 in
30.000 in
$1.4694 - $3.8711 40 In stock
2500
6.250 in
1.000 in
$6.0167 - $10.6107 104 In stock
2500
21.750 in
8.000 in
$12.6861 - $22.3874 13 In stock
300
28.000 in
18.000 in
$1.1054 - $2.9385 572 In stock
600
6.500 in
2.000 in
$23.7867 - $42.1161 Request the lead time here
600
47.000 in
32.000 in
$5.1539 - $12.1499 15 In stock
900
18.500 in
8.000 in
$2.2107 - $5.2004 Request the lead time here
1500
12.250 in
4.000 in
$0.6507 - $1.7258 75 In stock
150
3.875 in
3/4 in
$1.7865 - $4.7342 49 In stock
150
10.000 in
5.000 in
$1.1802 - $3.125 Request the lead time here
2500
6.250 in
1.000 in
$10.8209 - $19.146 1 In stock
1500
26.500 in
12.000 in
$25.652 - $67.7913 Request the lead time here
150
43.750 in
34.000 in
$26.1185 - $46.1738 8 In stock
150
29.500 in
22.000 in
$22.4805 - $39.6909 107 In stock
300
30.500 in
20.000 in
$8.1155 - $14.2952 Request the lead time here
900
25.250 in
14.000 in
  • of 24
Bolt Hole Flange Protector - 3/4 in inch pipe size Bolt Circle Diameter 82.6 mm | 3.250 in ; PP

PCF300-3/4A

Price Range
$2.1713 - $0.821

Stock Levels
90 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Class Pressure Rating
    300
  • Class Pressure Rating
    400
Bolt Hole Flange Protector - 28.000 in inch pipe size Bolt Circle Diameter 1022.4 mm | 40.250 in ; PP

PCF900-28A

Price Range
$41.0667 - $23.2736

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    28.000 in
  • Outside Diameter
    46.000 in
Bolt Hole Flange Protector - 10.000 in inch pipe size Bolt Circle Diameter 482.6 mm | 19.000 in ; Pressboard

PRB1500-10A

Price Range
$38.0349 - $9.7947

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    10.000 in
  • Outside Diameter
    23.000 in
Bolt Hole Flange Protector - 20.000 in inch pipe size Bolt Circle Diameter 635 mm | 25.000 in ; Pressboard

PRB150-20A

Price Range
$17.397 - $9.8645

Stock Levels
16 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    20.000 in
  • Outside Diameter
    27.500 in
Bolt Hole Flange Protector - 30.000 in inch pipe size Bolt Circle Diameter 914.4 mm | 36.000 in ; Pressboard

PRB150-30A

Price Range
$38.2214 - $21.6411

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    30.000 in
  • Outside Diameter
    38.750 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 108 mm | 4.250 in ; PP

PCF2500-1A

Price Range
$3.8711 - $1.4694

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Outside Diameter
    6.250 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 438.2 mm | 17.250 in ; PP

PCF2500-8A

Price Range
$10.6107 - $6.0167

Stock Levels
104 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    21.750 in
Bolt Hole Flange Protector - 18.000 in inch pipe size Bolt Circle Diameter 628.7 mm | 24.750 in ; PP

PCF300-18A

Price Range
$22.3874 - $12.6861

Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Outside Diameter
    28.000 in
Bolt Hole Flange Protector - 2.000 in inch pipe size Bolt Circle Diameter 127 mm | 5.000 in ; PP

PCF300-2A

Price Range
$2.9385 - $1.1054

Stock Levels
572 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    400
  • Class Pressure Rating
    300
  • Class Pressure Rating
    600
Bolt Hole Flange Protector - 32.000 in inch pipe size Bolt Circle Diameter 1079.5 mm | 42.500 in ; Pressboard

PRB600-32A

Price Range
$42.1161 - $23.7867

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    32.000 in
  • Outside Diameter
    47.000 in
Bolt Hole Flange Protector - 8.000 in inch pipe size Bolt Circle Diameter 393.7 mm | 15.500 in ; PP

PCF900-8A

Price Range
$12.1499 - $5.1539

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    8.000 in
  • Outside Diameter
    18.500 in
Bolt Hole Flange Protector - 4.000 in inch pipe size Bolt Circle Diameter 241.3 mm | 9.500 in ; Pressboard

PRB1500-4A

Price Range
$5.2004 - $2.2107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Outside Diameter
    12.250 in
Bolt Hole Flange Protector - 3/4 in inch pipe size Bolt Circle Diameter 69.9 mm | 2.750 in ; Pressboard

PRB150-3/4A

Price Range
$1.7258 - $0.6507

Stock Levels
75 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    3/4 in
  • Outside Diameter
    3.875 in
Bolt Hole Flange Protector - 5.000 in inch pipe size Bolt Circle Diameter 215.9 mm | 8.500 in ; Pressboard

PRB150-5A

Price Range
$4.7342 - $1.7865

Stock Levels
49 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Outside Diameter
    10.000 in
Bolt Hole Flange Protector - 1.000 in inch pipe size Bolt Circle Diameter 108 mm | 4.250 in ; Pressboard

PRB2500-1A

Price Range
$3.125 - $1.1802

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Outside Diameter
    6.250 in
Bolt Hole Flange Protector - 12.000 in inch pipe size Bolt Circle Diameter 571.5 mm | 22.500 in ; HDPE

RFL1500-12A

Price Range
$19.146 - $10.8209

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    1500
  • Compatible Nominal Pipe Sizes (All)
    12.000 in
  • Outside Diameter
    26.500 in
Bolt Hole Flange Protector - 34.000 in inch pipe size Bolt Circle Diameter 1028.7 mm | 40.500 in ; Pressboard

PRB150-34A

Price Range
$67.7913 - $25.652

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    34.000 in
  • Outside Diameter
    43.750 in
Bolt Hole Flange Protector - 22.000 in inch pipe size Bolt Circle Diameter 692.2 mm | 27.250 in ; HDPE

RFL150-22A

Price Range
$46.1738 - $26.1185

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    22.000 in
  • Outside Diameter
    29.500 in
Bolt Hole Flange Protector - 20.000 in inch pipe size Bolt Circle Diameter 685.8 mm | 27.000 in ; PP

PCF300-20A

Price Range
$39.6909 - $22.4805

Stock Levels
107 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    20.000 in
  • Outside Diameter
    30.500 in
Bolt Hole Flange Protector - 14.000 in inch pipe size Bolt Circle Diameter 558.8 mm | 22.000 in ; Pressboard

PRB900-14A

Price Range
$14.2952 - $8.1155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Pressboard
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    14.000 in
  • Outside Diameter
    25.250 in