Menu Search

Hose Protection Sleeves - Mining Safety Approved

In stock

Mining Safety Approved Hose Protection Nylon sleeves are dense but not bulky for optimum UV, burst resistance and abrasion protection. Essentra offers two styles. Our standard line of sight sleeve which protects people, environment and machinery against hydraulic hose oil leakage and spills. These are MSHA approved, meet ISO 6945 abrasion standard, Fed-STD-191 test method 5309 and ASTM D6770. Our second style is our Burst Guard Double sleeve which is our heaviest performance line specifically designed for high abrasion, weather resistance and controls hose bursts. It is two layers of nylon multifilament sleeve woven together that makes it tougher and more durable than any single layered sleeve. When the black outer layer wears away and you can see the yellow inner layer it is time to replace your sleeve.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Flat Width Compatible Hose Diameter View
$223.90 - $260.90 Request the lead time here
2.323 in
1.378 in
$283.90 - $331.00 Request the lead time here
2.835 in
1.772 in
$698.90 - $814.60 Request the lead time here
7.008 in
4.331 in
$398.60 - $464.60 Request the lead time here
3.819 in
2.362 in
$251.20 - $292.70 Request the lead time here
2.559 in
1.575 in
$174.70 - $203.60 Request the lead time here
1.654 in
0.984 in
$212.90 - $248.30 Request the lead time here
1.929 in
1.181 in
$611.60 - $712.80 Request the lead time here
5.866 in
3.74 in
$415.00 - $483.70 Request the lead time here
4.173 in
2.559 in
$567.80 - $661.90 Request the lead time here
5.669 in
3.543 in
$142.00 - $165.50 Request the lead time here
1.339 in
0.787 in
$480.50 - $560.00 Request the lead time here
4.606 in
2.953 in
$540.60 - $630.00 Request the lead time here
5.354 in
3.346 in
$327.60 - $381.80 Request the lead time here
2.992 in
1.969 in
$365.90 - $426.40 Request the lead time here
3.504 in
2.165 in
Request the lead time here
1.929 in
1.181 in
Request the lead time here
5.669 in
3.543 in
Request the lead time here
3.504 in
2.165 in
Request the lead time here
4.173 in
2.559 in
Request the lead time here
5.866 in
3.74 in
  • of 3
Hose Protection Sleeve 35 mm (ID) 50 m (L) Black

900706

Price Range
$260.90 - $223.90

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.378 in
  • Flat Width
    2.323 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 45 mm (ID) 50 m (L) Black

900710

Price Range
$331.00 - $283.90

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.772 in
  • Flat Width
    2.835 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 110 mm (ID) 50 m (L) Black

900728

Price Range
$814.60 - $698.90

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    4.331 in
  • Flat Width
    7.008 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 60 mm (ID) 50 m (L) Black

900716

Price Range
$464.60 - $398.60

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.362 in
  • Flat Width
    3.819 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 40 mm (ID) 50 m (L) Black

900708

Price Range
$292.70 - $251.20

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.575 in
  • Flat Width
    2.559 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 25 mm (ID) 50 m (L) Black

900702

Price Range
$203.60 - $174.70

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    0.984 in
  • Flat Width
    1.654 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 30 mm (ID) 50 m (L) Black

900704

Price Range
$248.30 - $212.90

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.181 in
  • Flat Width
    1.929 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 95 mm (ID) 50 m (L) Black

900726

Price Range
$712.80 - $611.60

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    3.74 in
  • Flat Width
    5.866 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 65 mm (ID) 50 m (L) Black

900718

Price Range
$483.70 - $415.00

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.559 in
  • Flat Width
    4.173 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 90 mm (ID) 50 m (L) Black

900724

Price Range
$661.90 - $567.80

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    3.543 in
  • Flat Width
    5.669 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 20 mm (ID) 50 m (L) Black

900700

Price Range
$165.50 - $142.00

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    0.787 in
  • Flat Width
    1.339 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 75 mm (ID) 50 m (L) Black

900720

Price Range
$560.00 - $480.50

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.953 in
  • Flat Width
    4.606 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 85 mm (ID) 50 m (L) Black

900722

Price Range
$630.00 - $540.60

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    3.346 in
  • Flat Width
    5.354 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 50 mm (ID) 50 m (L) Black

900712

Price Range
$381.80 - $327.60

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.969 in
  • Flat Width
    2.992 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 55 mm (ID) 50 m (L) Black

900714

Price Range
$426.40 - $365.90

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.165 in
  • Flat Width
    3.504 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 30.0 mm 49 mm Polyester

20440510


Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.181 in
  • Flat Width
    1.929 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 90.0 mm 144 mm Polyester

20440619


Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    3.543 in
  • Flat Width
    5.669 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 55.0 mm 89 mm Polyester

20440565


Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.165 in
  • Flat Width
    3.504 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 65.0 mm 106 mm Polyester

20440589


Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.559 in
  • Flat Width
    4.173 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve 95.0 mm 149 mm Polyester

20440626


Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    3.74 in
  • Flat Width
    5.866 in
  • Roll Length
    164.042 ft
  • Colour
    Black
  • Full Material
    Polyester