Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Matière: Acier zingué, Acier inoxydable AISI 304, Acier, Acier inoxydable Séries:
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Longueur de fermeture | Longueur totale | Longueur totale | Matière | Capacité de charge | Largeur totale | Hauteur totale | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|---|
| Demander le délai de livraison ici |
15.748 in
400.0 mm
|
27.362 in
695.0 mm
|
27.362 in
695.0 mm
|
Acier
|
45.0 kg
45.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| Demander le délai de livraison ici |
19.685 in
500.0 mm
|
34.449 in
875.0 mm
|
34.449 in
875.0 mm
|
Acier
|
45.0 kg
45.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 1 En stock |
|
|
19.685 in
500.0 mm
|
Acier inoxydable
|
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
| Demander le délai de livraison ici |
|
|
17.717 in
450.0 mm
|
Acier
|
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 130,6676 € - 274,4115 € | Demander le délai de livraison ici |
17.992 in
457.0 mm
|
30.984 in
787.0 mm
|
30.984 in
787.0 mm
|
Acier
|
40.8 kg
40.8 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| Demander le délai de livraison ici |
15.748 in
400.0 mm
|
31.732 in
806.0 mm
|
31.732 in
806.0 mm
|
Acier
|
31.8 kg
31.8 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
|||
| 6 En stock |
19.685 in
500.0 mm
|
34.488 in
876.0 mm
|
34.488 in
876.0 mm
|
Acier
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 27,1754 € - 57,0736 € | 1 En stock |
15.748 in
400.0 mm
|
26.811 in
681.0 mm
|
26.811 in
681.0 mm
|
Acier
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| Demander le délai de livraison ici |
20 in
508.0 mm
|
35 in
889.0 mm
|
35 in
889.0 mm
|
Acier
|
37.2 kg
37.2 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 1 En stock |
|
|
11.811 in
300.0 mm
|
Acier inoxydable
|
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
| 2 En stock |
|
|
21.929 in
557.0 mm
|
Acier
|
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| Demander le délai de livraison ici |
19.685 in
500.0 mm
|
39.567 in
1005.0 mm
|
39.567 in
1005.0 mm
|
Acier
|
28.6 kg
28.6 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
|||
| Demander le délai de livraison ici |
21.654 in
550.0 mm
|
43.307 in
1100.0 mm
|
43.307 in
1100.0 mm
|
Acier
|
45.0 kg
45.0 kg
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
| 4 En stock |
13.78 in
350.0 mm
|
27.835 in
707.0 mm
|
27.835 in
707.0 mm
|
Acier
|
34.0 kg
34.0 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
|||
| Demander le délai de livraison ici |
|
|
9.843 in
250.0 mm
|
Acier
|
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| Demander le délai de livraison ici |
13.78 in
350.0 mm
|
27.559 in
700.0 mm
|
27.559 in
700.0 mm
|
Acier inoxydable
|
45.0 kg
45.0 kg
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
| 10148228 | Demander le délai de livraison ici |
21.654 in
550.0 mm
|
37.992 in
965.0 mm
|
37.992 in
965.0 mm
|
Acier
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| 27,6059 € - 57,9561 € | 32 En stock |
17.717 in
450.0 mm
|
30.748 in
781.0 mm
|
30.748 in
781.0 mm
|
Acier
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| Demander le délai de livraison ici |
|
|
13.78 in
350.0 mm
|
Acier
|
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| Demander le délai de livraison ici |
|
|
27.559 in
700.0 mm
|
Acier inoxydable
|
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer