Menu Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Arrêts de porte et compas

 (4 Types de produit)

Les arrêts de porte, les retenues de couvercle et les compas sont utilisés sur les coffres, les portes, les environnements industriels, où il est nécessaire de maintenir le couvercle ouvert en toute sécurité et en gardant les mains libre. Ces supports de couvercle empêchent également le couvercle d'être trop ouvert, ce qui contribue à éviter de solliciter les charnières, d'endommager, d'empêcher le couvercle de heurter les personnes ou les objets situés derrière.


Arrêts de porte

This category contains both Door Stops and Stop Locks. Door Stops keep doors from swinging or shutting on their own. It might take the place of cover stays. It provides a secure option for keeping your enclosure accessible for maintenance and exceptional shock absorption properties when the door meets the cabinet frame.

Stop Locks are lightweight stops with good stability that are not exposed to dynamic loads and are not suitable for medium to heavy-duty applications. The lever's locking position varies every 90, fits tightly together, and is resistant to vibrations.

They are well-suited for corrosion-resistant external enclosures, generators, compressors, and industrial enclosures.

  • Door Stops have exceptional shock absorption properties.
  • Stop Locks are used for light-weight applications not exposed to dynamic loads.
  • Used for external enclosures, generators, compressors, and industrial enclosures.
Matière: NBR, Acier, ZamacCouleur: Noir, RougeIndice d'inflammabilité de la matière: Series Code:

Crémaillère

These Telescopic Stays, are used in various applications to support and control the movement of lids. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.

It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.Prevents the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.

It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, or other industrial applications.

  • It can sustain up to 135 kg.
  • Up to 10 adjustment positions.
  • It has a lifespan of 20,000 lock movements.
Matière: Acier, Acier inoxydable, Acier au carboneCouleur: , ArgentIndice d'inflammabilité de la matière: Series Code:

Compas - Usage intensif

Ces compas sont destinés à offrir un soutien solide et un mouvement contrôlé pour les portes de grande taille dans un éventail d’applications. Ils peuvent soutenir des charges importantes tout en restant stables et simples à utiliser.

Ils peuvent s’ouvrir jusqu’à un maximum de 90 lorsqu’ils sont placés avec le déclencheur souple et disposent d’une ouverture totale de 100 s'ils sont utilisés sans ce déclencheur. Ils sont disponibles en versions main gauche et main droite, avec ou sans déclencheur.

Ils sont faciles à installer dans les applications à l'aide d'outils de base. Couramment utilisés dans les applications à usage intensif, comme les portes extérieures, les environnements industriels, les issues de secours ou les portes dans les zones à forte circulation.

  • Offrent un soutien solide et un mouvement contrôlé pour les portes de grande taille.
  • Ils peuvent s’ouvrir jusqu’à un maximum de 90 lorsqu’ils sont placés avec le déclencheur souple et disposent d’une ouverture totale de 100.
  • Utilisés dans les applications à usage intensif, comme les portes extérieures, les environnements industriels ou les issues de secours.
Matière: Inox 304 Séries: SRN2200

Retenues de couvercle escamotables à 90

These Lid Stays are used to support and restrict the movement of lids. These lid stays are meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. When the lid is closed, the folding characteristic enables compact storage, making them excellent for space-saving applications.

The primary function is stability and safety when accessing storage unit contents. When the lid is open, the lid stay keeps it firmly in place, preventing it from slamming shut and potentially injuring or damaging the user. This function is convenient when the lid must remain open for an extended time, such as while loading or unloading things from a storage chest. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.

It guarantees durability and strength. It is available in both left and right-hand models and universal mounting versions. It is a less expensive alternative to gas springs and is simple to install and adjust by simply screwing it into position. Typically used in industrial applications.

  • It is meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally.
  • Available in universal, left or right-handed versions.
  • It is a less expensive alternative to gas springs.
Matière: Acier zingué, Acier inoxydable Couleur: Naturel Series Code: