Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Cup Washers are ofter used for covering large holes, like pipe and tube ends. They are shaped like a cup or bowl and often have a flanged area beneath the head - useful for evenly distributing a load over a surface area.
It insulates the head of a metal screw from electrical currents or other conductive materials. It is resistant to corrosion, oil and other chemicals. It can be used with most screw head styles such as cheese, pan and fillister.
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Hauteur | Diamètre du trou | Diamètre intérieur | Diamètre extérieur | Profondeur d'alésage | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|
| 0,0314 € - 0,0388 € | 5086 En stock |
0.181 in
4.6 mm
|
0.299 in
7.6 mm
|
0.142 in
3.6 mm
|
0.358 in
9.1 mm
|
0.142 in
3.6 mm
|
||
| 0,0723 € - 0,0892 € | 838 En stock |
0.787 in
20.0 mm
|
0.465 in
11.8 mm
|
0.26 in
6.6 mm
|
0.531 in
13.5 mm
|
0.65 in
16.5 mm
|
||
| 0,0299 € - 0,0369 € | 10937 En stock |
0.157 in
4.0 mm
|
0.244 in
6.2 mm
|
0.114 in
2.9 mm
|
0.307 in
7.8 mm
|
0.118 in
3.0 mm
|
||
| 0,0231 € - 0,0285 € | 28000 En stock |
0.256 in
6.5 mm
|
0.244 in
6.2 mm
|
0.114 in
2.9 mm
|
0.303 in
7.7 mm
|
0.217 in
5.5 mm
|
||
| 0,0399 € - 0,0493 € | 2993 En stock |
0.157 in
4.0 mm
|
0.374 in
9.5 mm
|
0.201 in
5.1 mm
|
0.567 in
14.4 mm
|
0.126 in
3.2 mm
|
||
| 0,0396 € - 0,0489 € | 16931 En stock |
0.232 in
5.9 mm
|
0.409 in
10.4 mm
|
0.193 in
4.9 mm
|
0.469 in
11.9 mm
|
0.189 in
4.8 mm
|
||
| 0,0238 € - 0,0293 € | 3900 En stock |
0.138 in
3.5 mm
|
0.39 in
9.9 mm
|
0.189 in
4.8 mm
|
0.496 in
12.6 mm
|
0.094 in
2.4 mm
|
||
| 0,0233 € - 0,0288 € | 1750 En stock |
0.217 in
5.5 mm
|
0.28 in
7.1 mm
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
0.181 in
4.6 mm
|
||
| 0,071 € - 0,0877 € | 705 En stock |
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
0.13 in
3.3 mm
|
||
| 0,2846 € - 0,3513 € | 345 En stock |
0.197 in
5.0 mm
|
0.5 in
12.7 mm
|
0.26 in
6.6 mm
|
1 in
25.4 mm
|
0.15 in
3.8 mm
|
||
| 0,0962 € - 0,1188 € | 9990 En stock |
0.224 in
5.7 mm
|
0.752 in
19.1 mm
|
0.382 in
9.7 mm
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
||
| 0,0753 € - 0,093 € | 1442 En stock |
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
0.343 in
8.7 mm
|
0.874 in
22.2 mm
|
0.378 in
9.6 mm
|
||
| 0,0381 € - 0,0471 € | 10538 En stock |
0.205 in
5.2 mm
|
0.354 in
9.0 mm
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
0.165 in
4.2 mm
|
||
| 0,0257 € - 0,0317 € | 7925 En stock |
0.169 in
4.3 mm
|
0.402 in
10.2 mm
|
0.319 in
8.1 mm
|
0.5 in
12.7 mm
|
0.122 in
3.1 mm
|
||
| 0,09 € - 0,1111 € | 449 En stock |
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
0.343 in
8.7 mm
|
0.874 in
22.2 mm
|
0.252 in
6.4 mm
|
||
| 0,0359 € - 0,0443 € | 1683 En stock |
0.287 in
7.3 mm
|
0.535 in
13.6 mm
|
0.256 in
6.5 mm
|
0.594 in
15.1 mm
|
0.248 in
6.3 mm
|
||
| 0,2303 € - 0,2844 € | Demander le délai de livraison ici |
0.531 in
13.5 mm
|
0.787 in
20.0 mm
|
0.437 in
11.1 mm
|
1.094 in
27.8 mm
|
0.197 in
5.0 mm
|
||
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer