The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Series Code :SR1718
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Maximum Compatible Cable Tie Width | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| 10277058 | £ 0.1312 - £ 0.1338 | Request the lead time here |
0.748 in
19.0 mm
|
0.142 in
3.6 mm
|
0.748 in
19.0 mm
|
0.154 in
3.9 mm
|
|
| £ 0.3685 - £ 0.3685 | 21194 In stock |
0.752 in
19.1 mm
|
0.142 in
3.6 mm
|
0.752 in
19.1 mm
|
0.24 in
6.1 mm
|
||
| £ 0.2182 - £ 0.4584 | 27868 In stock |
0.752 in
19.1 mm
|
0.142 in
3.6 mm
|
0.752 in
19.1 mm
|
0.24 in
6.1 mm
|
||
| £ 0.1545 - £ 0.1545 | Request the lead time here |
0.75 in
19.05 mm
|
|
0.75 in
19.05 mm
|
0.136 in
3.45 mm
|
||
| 10246078 | £ 0.1856 - £ 0.1899 | 68704 In stock |
1.102 in
28.0 mm
|
0.189 in
4.8 mm
|
1.102 in
28.0 mm
|
0.157 in
4.0 mm
|
|
| £ 0.2083 - £ 0.2168 | Request the lead time here |
0.5 in
12.7 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.138 in
3.5 mm
|
||
| £ 0.3812 - £ 0.3897 | Request the lead time here |
1 in
25.4 mm
|
|
1 in
25.4 mm
|
0.189 in
4.8 mm
|
||
| 10246061 | £ 0.1312 - £ 0.1338 | 712 In stock |
0.827 in
21.0 mm
|
0.142 in
3.6 mm
|
0.827 in
21.0 mm
|
0.138 in
3.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue