Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Ratchet Rivets Plastic Rivets

 (5 product groups)


Ratchet Rivets

Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.

Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.

When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.

  • UL94 V2 flame resistance rating
  • Slotted and Non Slotted options available
  • Operating Temperatures: -40C up to 85C
  • Materials: Polycarbonate (PC), Nylon 6/6, Polypropylene (PP) and Low Density Polyethylene (LDPE)
  • Colours; Black, Blue, Grey, Red, Transparent, White and Yellow

Snap Rings - Nylon

Our range of Snap Rings are made from Nylon, and come in two different types; Snap Rings and Snap Ring Washers. Frequently used in combination with Ratchet Rivets (commonly known as Assembly Clips), when the compatible hole is 5.5mm in diameter.

When Snap Rings, also named Ratchet Rings, are used with Ratchet Rivet Clips, the fixing range is increased, and this enables the full rivet fixing length to be used. This combination is ideal for joining very thin applications.

The Snap Ring Washer, also named Ratchet Washers, can be used together with both a Snap Ring and Ratchet Rivet - this results in greater surface support for softer materials and for larger hole sizes. This combination is suitable for rotating applications.

  • Operating Temperature: -40C up to 85C
  • Available in various colours; Natural, Black, Yellow, Blue, Grey and Red.

Snap-Together Rivets - Male/Female Mini

Mini Snap Rivets that have a male and female part. Made from Nylon 6/6 that is rated UL94 V2, RMS-01. They offer the perfect solution for fixing two panels together, all with a simple snap.

Quickly install by pressing the male and female pieces together. These mini nylon snap rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.

  • Male and female parts are packed and sold separately.
  • Temperature Range: -40C up to 85C.

Snap-Together Rivets - Male/Female Push

Two part Push Clips featuring male and female pieces that form to hold flat panels together. The two rivets have teeth that grip to each other for quick and easy fastening that leaves a smooth appearance on both sides. Made from Nylon 6/6, the fastener features low profiles on both sides of the assembly.

  • Colours Include: Black and White
  • Resistant to corrosion, oil, abrasion and most chemicals.

Snap-Together Rivets - Male/Female Ratchet

Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.

The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colours include; Natural, Black, White and High Clarity (Transparent).


Series Code :SR1990