Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Ceiling Hanging Kits

 (22 product groups)

Hanging and ceiling display solutions found in our range at Essentra Components feature various display products designed to support and suspend point-of-sale items in point-of-sale displays, to encourage and catch the eye of your customers.

We stock various clips and hangers with suction cups and a huge range of hooks in our range too.


Banner Hangers

Banner hangers are used to hang banners securely on shelves. It is magnetic, and the hanger arm can be adjusted to customised angles. Thanks to their adjustable arm, these hangers can be used to hang banners or other large signage.

It has hooks that can be moved along the hanger to accommodate printed display materials.

  • Material: Stainless Steel
  • Colour: Silver and Natural.

Binding Rings

Binder rings are durable, multi-purpose rings that snap securely into place to hold items together. Ideal for holding multiple pieces of print material, binding samples or creating sample holders for point-of-display.

  • Material: Steel

Carton Hooks

Cardboard hooks provide a secure grip and suspension system for reliable performance to prevent damage or loss. Ideal for hanging cardboard boxes, displays or bags in retail shops, warehouses and offices.

These hooks punch through a cardboard or lightweight display and attach to the back using a spike.

  • Material: Low-density polyethylene (LDPE).
  • Colour: White

Double Sided Suction Cups

Double Sided Suction Cups made from clear Polyvinyl Chloride (PVC). These useful Suction Cups securely hold, separate, and cushion two parallel surfaces. Also known as Suction Pads, the design of the Double Suction Cups joins clean, flat surfaces without requiring a mounting hole or other fasteners.

A Double Sided Suction Cup is sometimes used as a stabiliser for glass table tops, or can be used in Point Of Sale (POS) applications, to hang posters or signs, on smooth surfaces such as windows or display cabinets.

  • Push-fit design
  • Can be used with a mounting hook.

Free Hanging Hooks - C Shaped

C Shaped Hooks are free hanging and suspend print and other marketing materials, for display purposes, when used in conjunction with display clips, suction cups and other display fasteners.

These Hanging Hooks are made from galvanised steel and are rigid, so they cannot be adjusted. They are ideal for hanging posters from ceilings at fixed heights.

Free Hanging Hooks - S Shaped

S-Shaped Hanging Hook incorporates a hook in the shape of a ""S"" that allows it to be easily attached or removed from a mounting point.

Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.

The hooks in this range are rust and corrosion resistant.

  • Material: Galvanized Steel, and Polysterene

Free Hanging Hooks - Spring

Free Hanging Hook incorporates a hook with a coiled spring mechanism for easy attachment (tag and ceiling clip not included). Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.

The hooks in this range are rust and corrosion resistant.

  • Material: Galvanized Steel

Free Hanging Hooks - Straight

Straight Hanging Hook incorporates a hook with a straight line that allows it to be easily attached to or removed from a mounting point. Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.

The hooks in this range are rust and corrosion resistant.

  • Material: Galvanized Steel

Magnetic Ceiling Hooks

Magnetic ceiling hooks use a powerful magnet to attach them to metal surfaces, making them ideal for use in spaces where traditional hooks cannot be fitted. Surrounded by a durable white casing, they create an attractive stand for point of sale displays or marketing material. Used with adhesive steel discs to create a magnetic display on any surface.

Commonly used in retail and public spaces to display promotional material, they are ideal for temporary displays or for use in spaces where drilling or other permanent fixing methods are not possible or not desired.

  • Colour: White

POP Clip - Bases

Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.

These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.

  • Material: Polystyrene (PS)
  • Colour: Clear

Photo Clips

Non-adjustable, screw mounted photo clip used in point of sale marketing displays, signage and other retail applications . It securely mounts pictures, paintings, and other wall decorations. It is a protective and decorative edging which is easy to install and remove.

Photo Clips are available in transparent, white, or grey in screw mount or nail mount styles.

  • Material: PP, Sealon
  • Colour: Violet, Grey, White, Natural, Yellow, Blue

Pop Clip - Clips

Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.

These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.

  • Material: Polystyrene (PS)
  • Colour: Clear

Pop Clip - Connectors

Pop Clip Connector used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It features a simple snap-on mechanism that is easy and quick to install and remove.

These connector rods are available in a wide variety of lengths of flexible or fixed rods to suit your application.

  • Material: Polystyrene (PS)
  • Colour: Clear

Pop Clip - Pre-Assembled

Pop Clip Pre-Assembled used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install or remove.

Varying clips at either end and operational centre connections mean these components can hold varying print thicknesses in a variety of environments.

  • Material: PS;POM, ABS, PVC/PS/POM, ABS;PS, Acrylic
  • Colour: Clear, Black, White

Poster Holders - Adjustable

Adjustable Poster Holders designed to securely hold and display posters, banners and other printed materials at conferences or exhibitions. It has two movable top hooks and a bottom part that is weighted to keep the poster straight.

Also in this product group you can find Poster Clips that can be used with poster edging to hang posters in point of display applications. As well as, Poster Edging strip that can be used with poster edge hooks, hanging hooks and ceiling clips (ordered separately).

They are quick and easy to install due to their flexibility.

  • Material:Polypropylene ( PP), Polyvinyl Chloride (PVC), Aluminium
  • Colour: Grey, Clear, White

Power Wing Clips

Power Wing Clips hold lightweight and cardboard displays to a wide variety of fixtures. Most commonly our plastic wing clips are used on slat wall, wire, pegboard, and similar display bases. It is easy to install and remove. Their durable material ensures longevity and resistance to wear and tear. The sturdy construction allows the clip to withstand regular use, providing reliable management over an extended period.

  • Material: Nylon
  • Colour: White

Single Sided Suction Cups - Groove

Groove Single Sided Suction Cups are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

The groove on the back of the suction cup is designed to fit securely into a bracket or mounting object, creating a stable and secure hold.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black, Clear, and White

Single Sided Suction Cups - Hole

Hole Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

The hole on the back side of the suction cup is designed to fit securely onto a mounting bracket or object, creating a stable and secure attachment.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear, White, Red, and Black

Single Sided Suction Cups - Hook

Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass.

It features an attached metal or plastic hook making it ideal for mounting self-hanging displays, signage and merchandising in retail outlets.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC), Polypropylene (PP)
  • Colour: Clear, Black, White

Single Sided Suction Cups - Lip

Lip Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

They consist of a flexible, suction cup with a lip on the back side that allows them to be easily mounted onto a variety of objects.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear

Single Sided Suction Cups - Push Fit

Single Sided Suction Cup are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

This suction cup uses a push fit fixing method designed to be easily inserted into a mounting hole or socket on an object, creating a secure and stable fixing.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear

Single Sided Suction Cups - Thumb Tak

Thumb Tack Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

The thumb tack on the suction cup's back side is intended to add another point of stability by enabling the suction cup to be firmly driven into a surface, resulting in a more stable grasp.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear