Menu Search

Adhesive mount J Clamp

In stock

These J-Cable Clamps securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.

The sleek and discreet design of the adhesive mount J clamp ensures a clean and professional look in any setting. They can be used in various automotive, electrical, and construction applications.

  • Material: PVC
  • Colour: Clear, Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
10 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Maximum Compatible Cable Diameter Base Length View
10160756 £ 0.1771 - £ 0.1842 Request the lead time here
£ 0.1771 - £ 0.1842 16494 In stock
£ 0.4649 - £ 0.4748 19414 In stock
£ 0.1771 - £ 0.1842 134602 In stock
£ 0.3245 - £ 0.3302 1235 In stock
£ 1.0163 - £ 1.0163 495 In stock
£ 1.073 - £ 1.073 Request the lead time here
£ 4.4041 - £ 4.4041 Request the lead time here
£ 1.0659 - £ 1.0659 998 In stock
£ 8.5805 - £ 8.5805 499 In stock
Cable Clamp 7.9 mm 12.3 mm 20.6 mm PVC Transparent

10160756

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Transparent
  • Mounting Method
    Adhesive
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    12.3 mm
Cable Clamp 4.8 mm 8.3 mm 15.9 mm PVC Transparent

10160732

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
16494 In stock
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Transparent
  • Mounting Method
    Adhesive
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    8.3 mm
Cable Clamp 9.5 mm 14.3 mm 22.2 mm PVC Transparent

10160763

Price Range
£ 0.4748 - £ 0.4649

Stock Levels
19414 In stock
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Transparent
  • Mounting Method
    Adhesive
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    14.3 mm
Cable Clamp 3.2 mm 6.0 mm 11.1 mm PVC Transparent

10160725

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
134602 In stock
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Transparent
  • Mounting Method
    Adhesive
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    6.0 mm
Cable Clamp 6.4 mm 10.3 mm 16.7 mm PVC Transparent

10160749

Price Range
£ 0.3302 - £ 0.3245

Stock Levels
1235 In stock
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Transparent
  • Mounting Method
    Adhesive
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    10.3 mm
Cable Clamp Adhesive 4.8 mm 31.8 mm PVC Grey

10159415

Price Range
£ 1.0163 - £ 1.0163

Stock Levels
495 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Overall Height
    7.9 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Cable Clamp Adhesive 9.5 mm 50.8 mm PVC Grey

10159446

Price Range
£ 1.073 - £ 1.073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Overall Height
    13.5 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Cable Clamp Adhesive 3.2 mm 25.4 mm PVC Grey

10159408

Price Range
£ 4.4041 - £ 4.4041

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Cable Clamp Adhesive 6.4 mm 38.1 mm PVC Grey

10159422

Price Range
£ 1.0659 - £ 1.0659

Stock Levels
998 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Overall Height
    10.3 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Cable Clamp Adhesive 7.9 mm 44.5 mm PVC Grey

10159439

Price Range
£ 8.5805 - £ 8.5805

Stock Levels
499 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Overall Height
    11.1 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790