Menu Search

Adhesive Mount Locking Cable Clamp

In stock

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Base Width Maximum Compatible Cable Diameter Base Length View
£ 0.2584 - £ 0.2584 Request the lead time here
19.1 mm
6.4 mm
19.1 mm
£ 0.7573 - £ 0.7573 Request the lead time here
25.4 mm
19.1 mm
25.4 mm
£ 0.3043 - £ 0.3043 Request the lead time here
25.4 mm
12.7 mm
25.4 mm
Cable Clamp Lockable Adhesive 6.4 mm PVC Grey

KKL-4-RT

Price Range
£ 0.2584 - £ 0.2584

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Base Length
    19.1 mm
  • Base Width
    19.1 mm
Cable Clamp Lockable Adhesive 19.1 mm PVC Grey

KKL-12-RT

Price Range
£ 0.7573 - £ 0.7573

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Base Length
    25.4 mm
  • Base Width
    25.4 mm
Cable Clamp Lockable Adhesive 12.7 mm PVC Grey

KKL-8A5-RT

Price Range
£ 0.3043 - £ 0.3043

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Base Length
    25.4 mm
  • Base Width
    25.4 mm