Menu Search

Adhesive Mount U Clips

In production

Adhesive Mount U Clips have an acrylic-based adhesive that makes mounting and removing quick and simple. It securely organises and holds cables, tubes, or wires in place. The clips u style allows for very simple application and removal of the bundle. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.

It is resistant to high vibration and can maintain a secure grip even when used continuously. Used in the electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Series Code :SR2138

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
6 results
Product SKUs information
Item Code Price range Availability Base Width Maximum Compatible Cable Diameter Base Length View
KKU-6A4-RT £ 0.5655 - £ 0.5655 Request the lead time here
KKU-9A5-RT £ 0.6208 - £ 0.6208 Request the lead time here
£ 0.7753 - £ 0.7753 Request the lead time here
KKU-12A4-RT £ 0.8051 - £ 0.8051 Request the lead time here
KKU-4A4-RT £ 0.4946 - £ 0.4946 Request the lead time here
£ 0.4564 - £ 0.4564 Request the lead time here
Cable Clamp 9.5 mm 15.1 mm 19.1 mm PVC Grey

KKU-6A4-RT

Price Range
£ 0.5655 - £ 0.5655

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Rubber
  • Colour
    Grey
  • Material
    PVC
  • Overall Height
    15.1 mm
  • Commodity Code
    3926909790
Cable Clamp 14.3 mm 19.1 mm 25.4 mm PVC Grey

KKU-9A5-RT

Price Range
£ 0.6208 - £ 0.6208

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Rubber
  • Colour
    Grey
  • Material
    PVC
  • Overall Height
    19.1 mm
  • Commodity Code
    3926909790
Cable Clamp 12.7 mm 17.5 mm 25.4 mm PVC Grey

KKU-8A4-RT

Price Range
£ 0.7753 - £ 0.7753

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Rubber
  • Colour
    Grey
  • Material
    PVC
  • Overall Height
    17.5 mm
  • Commodity Code
    3926909790
Cable Clamp 19.1 mm 23.0 mm 25.4 mm PVC Grey

KKU-12A4-RT

Price Range
£ 0.8051 - £ 0.8051

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Rubber
  • Colour
    Grey
  • Material
    PVC
  • Overall Height
    23.0 mm
  • Commodity Code
    3926909790
Cable Clamp 6.4 mm 11.9 mm 19.1 mm PVC Grey

KKU-4A4-RT

Price Range
£ 0.4946 - £ 0.4946

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Rubber
  • Colour
    Grey
  • Material
    PVC
  • Overall Height
    11.9 mm
  • Commodity Code
    3926909790
Cable Clamp 3.2 mm 7.1 mm 19.1 mm PVC Grey

KKU-2A4-RT

Price Range
£ 0.4564 - £ 0.4564

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Rubber
  • Colour
    Grey
  • Material
    PVC
  • Overall Height
    7.1 mm
  • Commodity Code
    3926909790