Menu Search

Adhesive Mount Wire Clip

In production

These Mount Wire Clips are designed for cable and wire organisation and security. It offers a reliable and convenient method of keeping cables from tangling or posing a safety issue. Furthermore, its strong structure ensures a tight hold on several cables without slipping.

It is attached to a surface using an adhesive backing, making it simple to install without the need for tools and eliminating the necessity for drilling holes in difficult-to-drill installations. It is used in various applications, including wiring systems for automotive, manufacturing, and computer setups.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: , UL94 V-2

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Compatible Cable Diameter Overall Height View
Request the lead time here
11.4 mm
Request the lead time here
11.3 mm
Cable Clamp Adhesive PA Natural

10036556


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    25.4 mm
  • Base Width
    12.7 mm
Cable Clamp Adhesive PA Natural

10333792


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    17.6 mm
  • Base Width
    8.9 mm